Items |
![]() 2095145 MAFHEVMABG05H, Dehydration Station List Price QUOTE
|
![]() 2099596 MAFHEVMABG10H, Dehydration Station List Price QUOTE
|
![]() 2210813 MAFHE22VMABG05H, Dehydration Station List Price QUOTE
|
![]() 2208610 MAFHE22VMABG25H, Dehydration Station List Price QUOTE
|
![]() 2212179 MAFHE22VSABG25H, Dehydration Station List Price QUOTE
|
|||||
Description | N/A MAFH-E Dehydration Station 15 gpm flow rate Viton Seals Mobile cart frame 460 VAC 5 micron element with heater | N/A MAFH-E Dehydration Station 15 GPM flow rate Viton Seals Mobile cart frame 460 VAC 10 micron element with heater | N/A MAFH-E Dehydration Station 22 GPM flow rate Viton Seals Mobile cart frame 460 VAC 5 micron element with heater | N/A MAFH-E Dehydration Station 22 GPM flow rate Viton Seals Mobile cart frame 460 VAC 25 micron element with heater | N/A MAFH-E Dehydration Station 22 GPM flow rate Viton Seals Stationary frame 460 VAC 25 micron element with heater | |||||
Type | N/A Mobile Offline Dehydration Station | |||||||||
Seal Material | N/A Viton | |||||||||
Medium | N/A Hydraulic Fluids Compatible with Viton | |||||||||
Weight | N/A 453.59 kg1000 lb | |||||||||
Size | N/A BN | |||||||||
Mounting Type | N/A Offline | |||||||||
Operating Temperature [Min] | N/A 10 ºC50 ºF | |||||||||
Operating Temperature [Max] | N/A 66 ºC150 ºF | |||||||||
Configuration | N/A 1 Inlet/1 Return | |||||||||
Head Material | N/A Aluminum | |||||||||
Flow | N/A 15 gpm57 L/min | |||||||||
Cracking Pressure | N/A 2 bar30 psi | |||||||||
Filter Rating | N/A 5 µm | N/A 10 µm | N/A 5 µm | N/A 25 µm | N/A 25 µm | |||||
Designation | N/A Single | |||||||||
Operating Pressure [Max] | N/A 2.75 bar40 psi | |||||||||
Cap Material | N/A Aluminum | |||||||||
Indication Type | N/A Electrical Indicator | |||||||||
Bowl Material | N/A Steel | |||||||||
Material | N/A BetaMicron® | |||||||||
Max Viscosity | N/A 2500 SUS | |||||||||
Width | N/A 32 in812.8 mm | |||||||||
Diameter | N/A 60 in1524 mm | |||||||||
Height | N/A 70 in1778 mm | |||||||||
End Type | N/A JIC | |||||||||
End Size | N/A 1.5 in. Inlet/1.25 in. Outlet | |||||||||
Core Products | N/A | |||||||||
|