| Items |
1320518 HDP KF1 240 BC1 7 W 1.1 /-DOO-TR List Price QUOTE
|
1327050 HDP KF1 240 BC1 7 W 1.1 /-PH4R-DOO-TR List Price QUOTE
|
1327051 HDP KF1 240 BC1 7 W 1.1 /-H3L-DLO-TR List Price QUOTE
|
1327052 HDP KF1 240 BC1 7 W 1.1 /-H3L-PH4R-DLO-TR List Price QUOTE
|
1327053 HDP KF1 240 BC1 7 W 1.1 /-AS16-DOO List Price QUOTE
|
|||||
| Type | N/A Fuel Filtration | |||||||||
| Style | N/A On-Board Diesel Filtration | |||||||||
| Medium | N/A Diesel | |||||||||
| Size | N/A 240 BC1 | |||||||||
| Operating Temperature [Min] | N/A -40 ºC-40 ºF | |||||||||
| Operating Temperature [Max] | N/A 90 ºC194 ºF | |||||||||
| Head Material | N/A Aluminum | |||||||||
| Flow | N/A 63 gal/h240 L/h | |||||||||
| Filter Rating | N/A 7 µm | |||||||||
| Element Material | N/A Dieselmicron® | |||||||||
| Designation | N/A Single | |||||||||
| Operating Pressure [Max] | N/A 1 bar14.5 psi | |||||||||
| Includes | N/A Filter Element | |||||||||
| Bowl Material | N/A Transparent Polyamide | N/A Transparent Polyamide | N/A Transparent Polyamide | N/A Transparent Polyamide | N/A Fiber Reinforced Polyamide | |||||
| Schedule | N/A C | |||||||||
| Width | N/A 5.63 in143 mm | N/A 5.67 in144 mm | N/A 5.63 in143 mm | N/A 5.67 in143 mm | N/A 5.63 in143 mm | |||||
| Height | N/A 8.66 in220 mm | N/A 10.83 in275 mm | N/A 11.78 in299 mm | N/A 11.78 in299 mm | N/A 9.45 in240 mm | |||||
| End Type | N/A Metric O-Ring | |||||||||
| End Size | N/A M16 x 1.5 | |||||||||
| Application | N/A Industrial Mobile Vehicles Marine Agriculture | |||||||||
| Core Products | N/A | |||||||||
|
|
||||||||||