| Items |
1311927 HDP KF1 600 BC1 10 W 1.1 /-PH3 List Price QUOTE
|
1299132 HDP KF1 340 BC1 10 W 1.1 List Price QUOTE
|
1304744 HDP KF1 600 BC1 10 W 1.1 List Price QUOTE
|
|||
| Description |
N/A
|
N/A
|
N/A
|
|||
| Type | N/A Fuel Filtration | |||||
| Style | N/A On-Board Diesel Filtration | |||||
| Medium | N/A Diesel | |||||
| Weight | N/A 2.90 kg6.39 lb | N/A 2.3 kg5.06 lb | N/A 3.64 kg8.03 lb | |||
| Size | N/A 600 BC1 | N/A 340 BC1 | N/A 600 BC1 | |||
| Operating Temperature [Min] | N/A -40 ºC-40 ºF | |||||
| Operating Temperature [Max] | N/A 90 ºC194 ºF | |||||
| Head Material | N/A Aluminum | |||||
| Flow | N/A 160 gal/h600 L/h | N/A 90 gal/h340 L/h | N/A 160 gal/h600 L/h | |||
| Filter Rating | N/A 10 µm | |||||
| Designation | N/A Single | |||||
| Operating Pressure [Max] | N/A 1 bar14.5 psi | |||||
| Includes | N/A Filter Element | |||||
| Cap Material | N/A Polyamide | |||||
| Bowl Material | N/A Polyamide | |||||
| Drain Size | N/A 8 mm | |||||
| Material | N/A Dieselmicron | |||||
| Schedule | N/A C | |||||
| Width | N/A 6.57 in167 mm | N/A 6.69 in170 mm | N/A 6.57 in167 mm | |||
| Height | N/A 14.8 in375 mm | N/A 11.90 in302 mm | N/A 14.8 in375 mm | |||
| End Type | N/A Metric O-Ring | |||||
| End Size | N/A M27 x 2.0 | N/A M22 x 1.5 | N/A M27 x 2.0 | |||
| Application | N/A Industrial Mobile Vehicles Marine Agriculture | |||||
| Core Products | N/A | |||||
| Division | N/A FUEL FILTERS | N/A | N/A | |||
| Product Group Family | N/A ON-BOARD FUEL FILTERS (HYDAC) | N/A | N/A | |||
| Product | N/A ONBOARD/MOBILE PRODUCTS | N/A | N/A | |||
|
|
||||||