| Items |
1322575 HDP KF1 600 HT1 30 A 1.1 /-AS1 List Price QUOTE
|
1303843 HDP KF1 600 HT1 7 A 1.1 /-AS1 List Price QUOTE
|
||
| Description |
N/A
|
N/A
|
||
| Type | N/A Fuel Filtration | |||
| Style | N/A On-Board Diesel Filtration | |||
| Medium | N/A Diesel | |||
| Weight | N/A 4.26 kg9.4 lb | |||
| Size | N/A 600 HT1 | |||
| Operating Temperature [Min] | N/A -20 ºC-4 ºF | |||
| Operating Temperature [Max] | N/A 90 ºC194 ºF | |||
| Head Material | N/A Aluminum | |||
| Flow | N/A 160 gal/h600 L/h | |||
| Filter Rating | N/A 30 µm | N/A 7 µm | ||
| Designation | N/A Single | |||
| Operating Pressure [Max] | N/A 1 bar14.5 psi | |||
| Includes | N/A Filter Element | |||
| Cap Material | N/A Polyamide | |||
| Drain Size | N/A 8 mm | |||
| Material | N/A Dieselmicron | |||
| Schedule | N/A C | |||
| Width | N/A 6.34 in161 mm | |||
| Height | N/A 14.87 in377.6 mm | |||
| End Type | N/A BSPP (G) - British Standard Pipe Parallel | |||
| End Size | N/A 3/4 in. | |||
| Application | N/A Industrial Mobile Vehicles Marine Agriculture | |||
| Core Products | N/A | |||
|
|
||||