| Items |
1316031 HDPD KF1 600 BC1 10 UED 1.1 List Price QUOTE
|
1320163 HDPD KF1 600 BC1 10 UED 1.1/-PH3 List Price QUOTE
|
||
| Type | N/A Fuel Filtration | |||
| Style | N/A On-Board Diesel Filtration | |||
| Medium | N/A Diesel | |||
| Weight | N/A 11 kg24.3 lb | |||
| Application | N/A Industrial Mobile Vehicles Marine Agriculture | |||
| Size | N/A HDPD 600 BC1 | |||
| Operating Temperature [Min] | N/A -40 ºC-40 ºF | |||
| Operating Temperature [Max] | N/A 90 ºC194 ºF | |||
| Head Material | N/A Aluminum | |||
| Flow | N/A 160 gal/h600 L/h | |||
| Filter Rating | N/A 10 µm | |||
| Element Material | N/A Dieselmicron® | |||
| Designation | N/A Duplex Single | |||
| Operating Pressure [Max] | N/A 1 bar14.5 psi | |||
| Includes | N/A Filter Element | |||
| Cap Material | N/A Polyamide | |||
| Indication Type | N/A Dial Vacuum Gauge | |||
| Bowl Material | N/A Transparent Polyamide | |||
| Schedule | N/A C | |||
| End Type | N/A Metric O-Ring | |||
| End Size | N/A M27 x 2.0 | |||
| Core Products | N/A | |||
|
|
||||