| Items |
2201174 BDSQ3VVM List Price QUOTE
|
2208664 BDSQ1VVMS List Price QUOTE
|
||
| Description |
N/A
|
N/A
|
||
| Type | N/A Fuel Filtration | |||
| Style | N/A Particulate & Coalescing Filtration | |||
| Seal Material | N/A FKM | |||
| Medium | N/A Diesel | |||
| Weight | N/A 200 kg441 lb | |||
| Operating Temperature [Min] | N/A 0 ºC32 ºF | |||
| Operating Temperature [Max] | N/A 74 ºC165 ºF | |||
| Head Material | N/A Anodized Aluminum | |||
| Flow | N/A 70 gpm265 L/min | |||
| Filter Rating | N/A 3 µm | N/A 1 µm | ||
| Operating Pressure [Max] | N/A 7 bar100 psi | |||
| Includes |
N/A
-24 SAE O-Ring Boss Porting Coalescing Filter Element Visual Pop-Up with Manual Reset Indicator Right Side Indicator Position WIF Sensor Only |
N/A
-24 SAE O-Ring Boss Porting Coalescing Filter Element Visual Pop-Up with Manual Reset Indicator Right Side Indicator Position |
||
| Indication Type | N/A Visual Pop-Up with Manual Reset | |||
| Schedule | N/A C | |||
| Width | N/A 24 in610 mm | |||
| Height | N/A 54.58 in1386 mm | |||
| End Type | N/A SAE O-Ring Boss | |||
| End Size | N/A -24 (1 1/2 in.) | |||
| Application |
N/A
Point of Use Fuel Dispensing Fleet Fill Bulk Fuel Transfer Bulk Fuel Unloading Protection for High-Flow Fuel Injection Systems Bulk Tank Kidney Loop & Recirculation |
|||
| Core Products | N/A | |||
|
|
||||