| Items | 
                                
                                                             2208500 GHPFG03VS24VMR List Price QUOTE 
                                                      | 
                        
                                
                                                             2210402 GHPFG10VS24VMR List Price QUOTE 
                                                      | 
                ||
| Description | 
                                            
                                            
                                                N/A
                                                
  | 
                                        
                                            
                                            
                                                N/A
                                                
  | 
                                ||
| Type | N/A Fuel Filtration | |||
| Style | N/A Particulate Filtration | |||
| Seal Material | N/A FKM | |||
| Medium | N/A Diesel | |||
| Weight | N/A 3.47 kg7.64 lb | |||
| Operating Temperature [Min] | N/A -29 ºC-20 ºF | |||
| Operating Temperature [Max] | N/A 107 ºC225 ºF | |||
| Head Material | N/A Anodized Aluminum | |||
| Flow | N/A 100 gpm380 L/min | |||
| Cracking Pressure | N/A 2.8 bar40 psi | |||
| Filter Rating | N/A 3 µm | N/A 10 µm | ||
| Operating Pressure [Max] | N/A 10 bar150 psi | |||
| Includes | 
                                            
                                            
                                                N/A
                                                -24 SAE O-Ring Boss Porting 3 µm Particulate Filter Element Visual Pop-Up with Manual Reset Indicator  | 
                                        
                                            
                                            
                                                N/A
                                                -24 SAE O-Ring Boss Porting 10 µm Particulate Filter Element Visual Pop-Up with Manual Reset Indicator  | 
                                ||
| Indication Type | N/A Visual Pop-Up with Manual Reset | |||
| Bowl Material | N/A Anodized Aluminum | |||
| Fatigue Pressure | N/A 179 bar2600 psi | |||
| Schedule | N/A C | |||
| Width | N/A 6.73 in171 mm | |||
| Height | N/A 16.45 in418 mm | |||
| End Type | N/A SAE O-Ring Boss | |||
| End Size | N/A -24 (1 1/2 in.) | |||
| Application | 
                                            
                                            
                                                N/A
                                                Point of Use Fuel Dispensing Fleet Fill Bulk Fuel Transfer Bulk Fuel Unloading Protection for High-Flow Fuel Injection Systems Bulk Tank Kidney Loop & Recirculation  | 
                                |||
| Core Products | N/A | |||
| Division | N/A | N/A FUEL FILTERS | ||
| Product Group Family | N/A | N/A SI-BULK FUEL FILTERS | ||
| Product | N/A | N/A BULK FUEL PRODUCTS | ||
| 
                         | 
                ||||