Items |
3325242 SK 280 Series 335 mm Height Piston Accumulator List Price QUOTE
|
3990482 SK 280 Series 620 mm Height Piston Accumulator List Price QUOTE
|
3248276 SK 280 Series 445 mm Height Piston Accumulator List Price QUOTE
|
4232034 SK 280 Series 510 mm Height Piston Accumulator List Price QUOTE
|
3984531 SK 280 Series 395 mm Height Piston Accumulator List Price QUOTE
|
|||||
Description | N/A The piston accumulator series SK280 is a weight optimized, non-repairable design. The non-repairable design and special production process of these HYDAC accumulators save cost, making this series an economic option. Cost-effective - due to the non-repairable design and an optimized production process, Weight reduced series, Reduced installation space, Standard-gas valve (HYDAC Version 1) with integrated M28 x 1.5 male thread, Quick delivery for models with standard connection, SAE fluid ports are available, PED/CE pressure code certification. | |||||||||
Industry Standards/Certifications | N/A PED/Europe | |||||||||
Type | N/A Non-Repairable Piston Accumulator | |||||||||
Style | N/A Non-Repairable | |||||||||
Connection Type | N/A SAE (ANSI B1.1) | |||||||||
Seal Material | N/A NBR/PUR (-22 to 180F) | |||||||||
Medium | N/A PUR resistant to: Mineral Oils (HL and HLP), Non-flammable fluids from the HFA group, PUR not resistant to: Water and water-gylcol mixtures, Alkalis, Acids | |||||||||
Weight | N/A 3.1 kg6.82 lb | N/A 9.5 kg21 lb | N/A 4.80 kg10.56 lb | N/A 11.5 kg25.35 lb | N/A 16 kg25.35 lb | |||||
Size | N/A 0.5 L | N/A 1.5 L | N/A 1 L | N/A 2 L | N/A 2 L | |||||
Material | N/A Carbon Steel | |||||||||
Series | N/A SK280 | |||||||||
Short Description | N/A Piston Accumulators Series SK280 | |||||||||
Operating Temperature [Min] | N/A -20 ºC-22 ºF | |||||||||
Operating Temperature [Max] | N/A 80 ºC180 ºF | |||||||||
Connection Size | N/A SAE #8 | N/A SAE #12 | N/A SAE #8 | N/A SAE #12 | N/A SAE #16 | |||||
Operating Pressure [Min] | N/A 0 bar0 psi | |||||||||
Operating Pressure [Max] | N/A 280 bar4000 psi | |||||||||
Connection Gender | N/A Female | |||||||||
Volume Capacity | N/A 0.5 L | N/A 1.5 L | N/A 1 L | N/A 2 L | N/A 2 L | |||||
Pre-Charged Pressure | N/A 0 bar0 psi | |||||||||
Repairable | N/A Non-Repairable | |||||||||
Rechargeable | N/A Rechargeable | |||||||||
Valve Material | N/A Carbon Steel | |||||||||
Model Code Description | N/A SK280-0.5/3218U-280ACF-VB-05 | N/A SK280-1.5/3218U-280ACH-VB-08 | N/A SK280-1/3218U-280ACF-VB-05 | N/A SK280-2/3218U-280ACH-VB-08 | N/A SK280-2/3218U-280ACK-VB-10 | |||||
Diameter | N/A 60 mm | N/A 95 mm | N/A 60 mm | N/A 95 mm | N/A 125 mm | |||||
Height | N/A 8509 in335 mm | N/A 620 mm | N/A 445 mm | N/A 510 mm | N/A 395 mm | |||||
Core Products | N/A | |||||||||
Division | N/A | N/A | N/A | N/A | N/A ACCUMULATORS | |||||
Product Group Family | N/A | N/A | N/A | N/A | N/A PISTON ACCUMULATORS | |||||
Product | N/A | N/A | N/A | N/A | N/A PISTON ACCUMULATORS | |||||
|