Items |
2800037 SK 350 Series 711.2 mm Height Piston Accumulator List Price QUOTE
|
3431857 SK 350 Series 776 mm Height Piston Accumulator List Price QUOTE
|
2800147 SK 350 Series 2046 mm Height Piston Accumulator List Price QUOTE
|
2800194 SK 350 Series 2856 mm Height Piston Accumulator List Price QUOTE
|
3086912 SK 350 Series 1102 mm Height Piston Accumulator List Price QUOTE
|
|||||
Description | N/A The piston accumulator series SK350 is HYDAC's most versatile series with a repairable design and large selection of options. The largest range of possible sizes, material construction, and other options are offered. Standard and Low Friction piston designs are available for superior performance and flow rates. Features of this series are: Bore Diameters from 2.4" ID to 19.3" ID, Sizes from 1 quart to 200 gallons, Largest range of possible sizes and material options, Standard and Low Friction piston designs available, Largest variety of gas and fluid port options, A variety of piston position sensor monitoring systems are available, ASME, CRN, PED/CE and other pressure code certifications are available. | |||||||||
Industry Standards/Certifications | N/A ASME | N/A PED/Europe | N/A ASME | N/A ASME | N/A ASME | |||||
Type | N/A Repairable Piston Accumulator | |||||||||
Style | N/A Threaded | |||||||||
Connection Type | N/A SAE (ANSI B1.1) | N/A SAE (ANSI B1.1) | N/A Flange | N/A Flange | N/A SAE (ANSI B1.1) | |||||
Seal Material | N/A NBR/PUR (-22 to 180F) | N/A NBR/PUR (-22 to 180F) | N/A NBR(-4 to 180F) | N/A NBR(-4 to 180F) | N/A NBR(-4 to 180F) | |||||
Medium | N/A PUR resistant to: Mineral Oils (HL and HLP), Non-flammable fluids from the HFA group, PUR not resistant to: Water and water-gylcol mixtures, Alkalis, Acids | N/A PUR resistant to: Mineral Oils (HL and HLP), Non-flammable fluids from the HFA group, PUR not resistant to: Water and water-gylcol mixtures, Alkalis, Acids | N/A NBR resistant to: Mineral Oils (HL, HLP), Non-flammable fluids from the HFA, HFB, HFC, Synthetic esters (HEES), Water, Sea Water; Not resistant to: Aromatic hydrocarbons, Chlorinated hydrocarbons (HFD-S), Amines and ketones, Operating fluids from the grou | N/A NBR resistant to: Mineral Oils (HL, HLP), Non-flammable fluids from the HFA, HFB, HFC, Synthetic esters (HEES), Water, Sea Water; Not resistant to: Aromatic hydrocarbons, Chlorinated hydrocarbons (HFD-S), Amines and ketones, Operating fluids from the grou | N/A NBR resistant to: Mineral Oils (HL, HLP), Non-flammable fluids from the HFA, HFB, HFC, Synthetic esters (HEES), Water, Sea Water; Not resistant to: Aromatic hydrocarbons, Chlorinated hydrocarbons (HFD-S), Amines and ketones, Operating fluids from the grou | |||||
Weight | N/A 58.9 kg129.8 lb | N/A 58.9 kg129.8 lb | N/A | N/A | N/A | |||||
Material | N/A Carbon Steel | |||||||||
Series | N/A SK350 | |||||||||
Short Description | N/A Piston Accumulators Series SK350 | |||||||||
Operating Temperature [Min] | N/A -30 ºC-22 ºF | N/A -30 ºC-22 ºF | N/A -20 ºC-4 ºF | N/A -20 ºC-4 ºF | N/A -20 ºC-4 ºF | |||||
Operating Temperature [Max] | N/A 80 ºC180 ºF | |||||||||
Connection Size | N/A SAE#24 | N/A SAE#16 | N/A 2" SAE Code 61 | N/A 2" SAE Code 61 | N/A SAE#16 | |||||
Operating Pressure [Min] | N/A 0 bar0 psi | |||||||||
Operating Pressure [Max] | N/A 210 bar3000 psi | N/A 350 bar5075 psi | N/A 210 bar3000 psi | N/A 210 bar3000 psi | N/A 210 bar3000 psi | |||||
Connection Gender | N/A Female | N/A Female | N/A Flange | N/A Flange | N/A Female | |||||
Volume Capacity | N/A 2.5 gal10 L | N/A 2.5 gal10 L | N/A 31.7 gal120 L | N/A 31.7 gal120 L | N/A 5 gal20 L | |||||
Pre-Charged Pressure | N/A 0 bar0 psi | |||||||||
Repairable | N/A Repairable | |||||||||
Rechargeable | N/A Rechargeable | N/A Rechargeable | N/A Flange gas connection | N/A Flange gas connection | N/A Rechargeable | |||||
Valve Material | N/A Carbon Steel | |||||||||
Model Code Description | N/A SK350-10/3218S-210ACM-KCH-18H | N/A SK350-10/3218U-350ACK-VE-10 | N/A SK350-120/2112S-210FCF-FCD-31H | N/A SK350-120/2112S-210FCF-FCE-25H | N/A SK350-20/2112S-210ACK-VE-18 | |||||
Diameter | N/A 180 mm | N/A 100 mm | N/A 310 mm | N/A 250 mm | N/A 180 mm | |||||
Height | N/A 28 in711.2 mm | N/A 30.55 in776 mm | N/A 80.55 in2046 mm | N/A 112.44 in2856 mm | N/A 43.4 in1102 mm | |||||
Application | N/A Fluids are practically incompressible and cannot therefore store pressure energy. The compressibility of a gas (nitrogen) is utilized in hydraulic accumulators for storing fluids. HYDAC piston accumulators are based on this principle. A piston accumulator consists of a fluid section and a gas section with the piston acting as a gas-proof separation element. The gas section is pre-charged with nitrogen. The fluid section is connected to the hydraulic circuit so that the piston accumulator draws in fluid when the pressure increases and the gas is compressed. When the pressure drops, the compressed gas expands and forces the stored fluid into the circuit. | |||||||||
Core Products | N/A | |||||||||
|