| Items |
2582248 Type HEX Cooling System List Price QUOTE
|
2582249 Type HEX Cooling System List Price QUOTE
|
2582250 Type HEX Cooling System List Price QUOTE
|
2956307 Type HEX Cooling System List Price QUOTE
|
2582243 Type HEX Cooling System List Price QUOTE
|
|||||
| Description | N/A Heat exchangers are used to exchange heat between two fluids. Plate heat exchangers are high performance components and provide a high level of efficiency combined with compact dimensions and low weight. Their efficiency reduces the amount of cooling water required for heat transfer which results in low operating costs. | |||||||||
| Type | N/A Plate Heat Exchangers | |||||||||
| Model Code Description | N/A Heat Exchanger HEX 422-100 NPT | N/A Heat Exchanger HEX 422-120 NPT | N/A Heat Exchanger HEX 422-150 NPT | N/A Heat Exchanger HEX 422-180 NPT | N/A Heat Exchanger HEX 422-30 NPT | |||||
| Medium | N/A Water Glycol (Coolants), HFC operating fluids, Water, Oil | |||||||||
|
Minimum Temperature |
N/A 10 ºC50 ºF | |||||||||
|
Maximum Temperature |
N/A 225 ºC437 ºF | |||||||||
| Test Pressure | N/A 650 psi | |||||||||
| Static Pressure [Max] | N/A 30 bar435 psi | |||||||||
| Series | N/A HEX 422 | |||||||||
| Port Size | N/A 1-1/2 in. | |||||||||
|
Port Type |
N/A NPT | |||||||||
| Heat Exchanger Size | N/A 422-100 | N/A 422-120 | N/A 422-150 | N/A 422-180 | N/A 422-30 | |||||
| Pressure Drop for 3.5 hp Pump at 1.6 gpm (6.3 L/min) | N/A | |||||||||
| Pressure Drop for 7 hp Pump at 3.3 gpm (12.6 L/min) | N/A | |||||||||
| Pressure Drop for 10 hp Pump at 4.75 gpm (18 L/min) | N/A | |||||||||
| Pressure Drop for 15 hp Pump at 7 gpm (18 L/min) | N/A | |||||||||
| Pressure Drop for 20 hp Pump at 9.5 gpm (18 L/min) | N/A | |||||||||
| Pressure Drop for 30 hp Pump at 14.5 gpm (55 L/min) | N/A | |||||||||
| Pressure Drop for 40 hp Pump at 18.5 gpm (70 L/min) | N/A | |||||||||
| Pressure Drop for 50 hp Pump at 23.5 gpm (90 L/min) | N/A | |||||||||
| Pressure Drop for 70 hp Pump at 34 gpm (130 L/min) | N/A | |||||||||
| Pressure Drop for 100 hp Pump at 47.5 gpm (180 L/min) | N/A | |||||||||
| Number of Plates (N) | N/A 100 | N/A 120 | N/A 150 | N/A 180 | N/A 30 | |||||
|
Dimesion H |
N/A 295 mm | N/A 362 mm | N/A 438 mm | N/A 523 mm | N/A 95.5 mm | |||||
| Weight | N/A 112.2 lb | N/A | N/A | N/A | N/A 44.5 lb | |||||
| Depth | N/A 7.52 in191 mm | |||||||||
| Width | N/A 24.33 in618 mm | |||||||||
| Material | N/A Copper | |||||||||
| Plate Material | N/A Stainless Steel, AISI 316, 1.4401 | |||||||||
| BUn | N/A EA | |||||||||
| Features | N/A Plates and connections are manufactured from stainless steel to AISI 316, 1.4401, vacuum-brazed with copper. The special molding of the plates produces the turbulent flow necessary for effective heat transfer and provides the plate heat exchanger with a high level of mechanical strength. Nickel brazed option available. | |||||||||
| Contamination |
N/A
The quantity of particles in suspension should be less than 10 mg/l. Particle size < 0.6 mm (spherical). Thread-like particles cause a rapid rise in pressure drops. |
|||||||||
| Corrosion |
N/A
The following limits refer to a pH value of 7
< 200 ppm at 50 ºC |
|||||||||
| Other Limits |
N/A
phosphate, nitrate, nitrite, iron, manganese, sodium and potassium |
|||||||||
| Applications | N/A AIB cooler element bypass option for high viscosity applications. | |||||||||
| Pressure Drop Across Heat Exchanger | N/A This is based on an ISO VG45 oil at 130ºF and shows the pump flows with the 1,800 RPM motors. If other grades of oil are to be used, consult the sizing software. When using the 72 psi clogging indicator the pressure drop should not exceed 15 psi max across the heat exchanger. When using the 29 psi clogging indicator the pressure drop should not exceed 30 psi max across the heat exchanger. | |||||||||
| Additional Information |
N/A
The cooling capacity is also dependent on the viscosity class. At a lower viscosity class the cooling capacity increases, at a higher viscosity class it decreases. In order to make an accurate calculation, the following details are required:
The cooler selection program calculates the correct heat exchanger in the case of non-standard operating data. Please contact our technical sales department. |
|||||||||
| Note |
N/A
Mounting brackets must be ordered separately. Pipes must be connected so that connections are stress free. Linear expansion and vibrations from the pipes to the heat exchanger must be avoided. For mounting heat exchangers with 60 plates and above, two clamps are recommended. |
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A COOLING SYSTEMS | N/A | N/A | N/A | N/A COOLING SYSTEMS | |||||
| Product Group Family | N/A CATALOG COOLERS-INDUSTRIAL | N/A | N/A | N/A | N/A CATALOG COOLERS-INDUSTRIAL | |||||
| Product | N/A CATALOG COOLERS (STANDARD) | N/A | N/A | N/A | N/A CATALOG COOLERS (STANDARD) | |||||
|
|
||||||||||