Items |
909101 HMG 500-000 LIST_PRICE QUOTE
|
909470 HMG 500 KIT 1 LIST_PRICE QUOTE
|
909471 HMG 500 KIT 2 LIST_PRICE QUOTE
|
|||
Description |
N/A
The HMG 500 is a portable measuring instrument for simple measurement tasks in fluid technology such as hydraulics, pneumatics, lubrication, process, refrigeration and air conditioning. Up to two sensors with HYDAC Sensor Interface (HSI), for example for measuring pressure, temperature or flow rate, can be connected (exception: SMART sensors). The HMG 500 automatically recognizes these sensors and takes all of the necessary basic settings from each sensor. The measurement values and the corresponding physical unit are displayed on an easy-to-read LCD display. In addition, the HMG 500 offers a multitude of additional advantages, e.g. in comparison with pressure measurements on machines and plants using mechanical pressure gauges. The user profits from a technology-related high level of measuring accuracy and dynamics. The HMG 500 determines the measured values with a very high sampling rate and can therefore, for example, monitor and display pressure peaks in the maximum value memory or rapid pressure discharge in the minimum value memory. Furthermore, differential measurements can be carried out with using two sensors of a similar type, for example, to evaluate pressure drops or temperature differentials. To further extend the application range, the HMG 500 has a function for setting mechanical pressure and temperature switches precisely and reliably. Compact, simple and versatile - the HMG 500 is an invaluable tool for all those involved in maintenance, commissioning and service. |
|||||
Weight | N/A 0.9 lb | N/A 2.2 lb | N/A 2.75 lb | |||
Accuracy | N/A 0.1 % | |||||
Lens/Display Material | N/A 4-Digit 7 Segment LCD Display with Battery Status, 2 Measurement Values including Unit Displayed Simultaneously | |||||
Industry Standards/Certifications | N/A CE Mark EN 61000-6-1/2/3/4 | |||||
Power Supply |
N/A
|
|||||
Measurement Inputs | N/A 2 analog inputs for HYDAC measurement transmitters with HSI interface (except for SMART sensors). | |||||
Measurement unit |
N/A
Selectable Pressure: bar, psi, MPa Temperature: Celsius, Fahrenheit, Kelvin Flow rate: l/min, gallon/min (depending on the sensors connected to HMG) |
|||||
Safety | N/A EN 61010 | |||||
Operating Temperature [Min] | N/A 41 ºF | |||||
Operating Temperature [Max] | N/A 140 ºF | |||||
Storage Temperature Range | N/A -40 to 158 ºF | |||||
Degree of Protection | N/A IP 54 | |||||
Sampling Rate | N/A 0.1 ms | |||||
Resolution | N/A 12 bit | |||||
Relative Humidity | N/A 0 to 70% | |||||
Features |
N/A
|
|||||
Note |
N/A
HMG 500-000 items supplied:
|
N/A
HMG 500 Set 1 items supplied:
|
N/A
HMG 500 Set 2 items supplied
|
|||
Function |
N/A
|
|||||
Core Products | N/A | |||||
Division | N/A ELECTRONICS | |||||
Product Group Family | N/A DIAGNOSTICS | |||||
Product | N/A DIAGNOSTICS / (HMG) | |||||
|