Items |
![]() 906203 EDS 1700 Pressure Switch List Price QUOTE
|
![]() 906237 EDS 1700 Pressure Switch List Price QUOTE
|
![]() 906204 EDS 1700 Pressure Switch List Price QUOTE
|
![]() 906205 EDS 1700 Pressure Switch List Price QUOTE
|
![]() 906206 EDS 1700 Pressure Switch List Price QUOTE
|
|||||
Description |
N/A
With its integrated pressure measurement cell, 4-digit display and 4 switching outputs, the EDS 1700 offers the user all the advantages of a modern electronic pressure switch. 4 switching points and switch-back points can be adjusted very simply and independently of one another using the keypad. For optimum integration in monitoring systems (e.g. with PLC), an Analog output (4 to 20 mA or 0 to 10 V) is also available. The main areas of application of the EDS 1700 are in hydraulics and pneumatics. The instrument is ideal for use where frequent switching cycles (several million), stable switching point accuracy or simple and precise adjustability are required. |
|||||||||
Type | N/A Electronic Pressure Switch | |||||||||
Model Code Description | N/A EDS 1791-N-016-000 | N/A EDS 1791-N-040-000 | N/A EDS 1791-N-100-000 | N/A EDS 1791-N-250-000 | N/A EDS 1791-N-400-000 | |||||
Input Measuring Pressure Range | N/A 16 bar232 psi | N/A 40 bar580 psi | N/A 100 bar1450 psi | N/A 250 bar3625 psi | N/A 400 bar5800 psi | |||||
Input Overload Pressure | N/A 32 bar464 psi | N/A 80 bar1160 psi | N/A 200 bar2900 psi | N/A 500 bar7250 psi | N/A 800 bar11600 psi | |||||
Burst Pressure | N/A 200 bar2900 psi | N/A 200 bar2900 psi | N/A 500 bar7250 psi | N/A 1000 bar14500 psi | N/A 2000 bar29000 psi | |||||
Input Mechanical Connection Type | N/A Threaded port G/14 DIN 3852 | |||||||||
Input Mechanical Connection Size | N/A G1/4 | |||||||||
Input Mechanical Connection | N/A Threaded Port | |||||||||
Torque Value | N/A 20 N·m15 lb·ft | |||||||||
Material of Connection | N/A Stainless Steel | |||||||||
Output Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) for EDS 1700-P (Full Scale) | N/A ≤ ± 0.25 % | |||||||||
Output Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) for EDS 1700-N (Full Scale) | N/A ≤ ± 0.5 % | |||||||||
Maximum Repeatability for EDS 1700-P | N/A ≤ ± 0.25 % | |||||||||
Maximum Repeatability for EDS 1700-N | N/A ≤ ± 0.5 % | |||||||||
Temperature Drift for EDS 1700-P at Maximum Zero Point and Range (Full Scale) | N/A ≤ ± 0.012 ºF | |||||||||
Temperature Drift for EDS 1700-N at Maximum Zero Point and Range (Full Scale) | N/A ≤ ± 0.017 ºF | |||||||||
Signal (Selectable) |
N/A 4 to 20 mA0 to 10 V | |||||||||
Switch Output Type | N/A 4 Relays w/changeover contacts (2 groups, common supply of each group connected) | |||||||||
Alternate Current (AC)/Direct Current (DC) Switching Voltage | N/A 0.1 to 250 V | |||||||||
Maximum Switching Capacity | N/A 50 W400 V·A | |||||||||
Maximum Switching Current Per Switch Output | N/A 0.01 to 2 A | |||||||||
Switching Cycles at Minimum Load In Million | N/A 20 | |||||||||
Switching Cycles at Maximum Load In Million | N/A 1 | |||||||||
Approximate Reaction Time | N/A 20 ms | |||||||||
Compensated Temperature Range | N/A 14 to 158 ºF | |||||||||
Operating Temperature Range | N/A -13 to 158 ºF | |||||||||
Storage Temperature Range | N/A -13 to 176 ºF | |||||||||
Fluid Temperature Range | N/A -13 to 176 ºF | |||||||||
CE Mark | N/A EN 61000-6-1/2/3/4 | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 at 0 to 500 Hz | N/A ≤ 5 g | |||||||||
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 1 ms | N/A ≤ 10 g | |||||||||
Protection Class According to DIN IEC 60529 | N/A IP 65 | |||||||||
Direct Current (DC) Supply Voltage | N/A 22 to 32 V | |||||||||
Approximate Current Consumption | N/A 200 mA | |||||||||
Residual Ripple of Supply Voltage | N/A ≤ 10 % | |||||||||
Display | N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 13 mm | |||||||||
Electrical Connection | N/A 14-Pole, Terminal Block | |||||||||
Housing Material | N/A Anodized Aluminum | |||||||||
Weight | N/A ~800 g | |||||||||
Pin Connection 1 | N/A +UB | |||||||||
Pin Connection 2 | N/A 0 Voltage | |||||||||
Pin Connection 3 | N/A Analog Output Signal + | |||||||||
Pin Connection 4 | N/A Analog Output Signal - (0 Voltage) | |||||||||
Pin Connection 5 | N/A Relay 1 N/C | |||||||||
Pin Connection 6 | N/A Relay 1 N/O | |||||||||
Pin Connection 7 | N/A Center Relay 1 and 2 | |||||||||
Pin Connection 8 | N/A Relay 2 N/C | |||||||||
Pin Connection 9 | N/A Relay 2 N/O | |||||||||
Pin Connection 10 | N/A Relay 3 N/C | |||||||||
Pin Connection 11 | N/A Relay 3 N/O | |||||||||
Pin Connection 12 | N/A Center Relay 3 and 4 | |||||||||
Pin Connection 13 | N/A Relay 4 N/C | |||||||||
Pin Connection 14 | N/A Relay 4 N/O | |||||||||
Switching Function | N/A Adjustable N/O or N/C | |||||||||
Power Supply | N/A 22 to 32 VDC | |||||||||
Accuracy | N/A | |||||||||
Accuracy | N/A 1 % | |||||||||
BUn | N/A EA | |||||||||
Recommended Tightening Torque | N/A 20 N·m | |||||||||
Special Features |
N/A
|
|||||||||
Setting Options | N/A The core of the unit is a microprocessor which provides many useful extra functions in addition to normal pressure switch operation. It is possible, for example, to activate switching delay times to prevent fast pressure peaks from triggering an unwanted switching cycle. All settings are made using the keypad. | |||||||||
Setting Ranges of the Switching Points |
N/A
|
|||||||||
Note for Setting Ranges of the Switching Points | N/A FS (Full Scale) = Relative to the Full Measurement Range | |||||||||
Additional Setting Options |
N/A
|
|||||||||
Accessories | N/A Appropriate accessories, such as mechanical adapters etc. can be found in the accessories brochure. | |||||||||
Note | N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. | |||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | N/A ELECTRONICS | N/A ELECTRONICS | N/A | N/A ELECTRONICS | |||||
Product Group Family | N/A PRESSURE SWITCHES | N/A PRESSURE SWITCHES | N/A PRESSURE SWITCHES | N/A | N/A PRESSURE SWITCHES | |||||
Product | N/A PRESSURE SWITCHES | N/A PRESSURE SWITCHES | N/A PRESSURE SWITCHES | N/A | N/A PRESSURE SWITCHES | |||||
|