Items |
![]() 909641 EDS 3100 Absolute Pressure Switch List Price QUOTE
|
![]() 908635 EDS 3100 Absolute Pressure Switch List Price QUOTE
|
![]() 921281 EDS 3100 Absolute Pressure Switch List Price QUOTE
|
![]() 909148 EDS 3100 Absolute Pressure Switch List Price QUOTE
|
![]() 908842 EDS 3100 Absolute Pressure Switch List Price QUOTE
|
|||||
Description |
N/A
The EDS 3100 is a compact electronic pressure switch with integrated digital display for absolute pressure measurement in the low pressure range. It has a ceramic measurement cell with thick-layer strain gauge. Depending on the particular version, the instrument can have one or two switching outputs, and there is the option of an additional switchable analogue output signal (4 .. 20 mA or 0 .. 10 V). A special design feature of the EDS 3100 is that the display can be moved in two planes. The device can be installed in almost any mounting position and the display can be turned to the optimum position without the usual additional expense of a mechanical adapter. |
|||||||||
Model Code Description | N/A EDS 3146-3-01.0-000-F1 | N/A EDS 3146-3-02.5-000-F1 | N/A EDS 3148-5-01.0-000-E1 | N/A EDS 3186-1-0050-400-F1 | N/A EDS 3186-3-0050-400-F1 | |||||
Industry Standards/Certifications | N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4 | |||||||||
Mechanical Connection Type | N/A G1/4 A ISO 1179-2, Male | N/A G1/4 A ISO 1179-2, Male | N/A G1/4 A ISO 1179-2, Male | N/A 1/4-18 NPT, Male | N/A 1/4-18 NPT, Male | |||||
Seal Material | N/A FKM | N/A FKM | N/A EPDM | N/A FKM | N/A FKM | |||||
Weight | N/A 0.264 kg | |||||||||
Burst Pressure | N/A 5 bar | N/A 12 bar | N/A 5 bar | N/A 250 psi | N/A 250 psi | |||||
Output Signal | N/A 0 to 10 V4 to 20 mA | N/A 0 to 10 V4 to 20 mA | N/A 0 to 10 V4 to 20 mA | N/A | N/A 0 to 10 V4 to 20 mA | |||||
Response Time | N/A 10 ms | |||||||||
Switch Type | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A 2 PNP Transistor Switching Output & 1 Analog Output | N/A 1 PNP Transistor Output | N/A 1 PNP Transistor Switching Output & 1 Analog Output | |||||
Switching Function | N/A Normally Open or Normally Closed | |||||||||
Electrical Connection | N/A Male, M12 x 1 (4 Pole) | N/A Male, M12 x 1 (4 Pole) | N/A Male, M12 x 1 (5 Pole) | N/A Male, M12 x 1 (4 Pole) | N/A Male, M12 x 1 (4 Pole) | |||||
Power Supply | N/A 18 to 35 VDC | N/A 18 to 35 VDC | N/A 18 to 35 VDC | N/A 9 to 35 VDC | N/A 18 to 35 VDC | |||||
Interface | N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm | |||||||||
Pin Connection 1 | N/A +Ub | |||||||||
Pin Connection 2 | N/A Analog | N/A Analog | N/A Analog | N/A Not Connected | N/A Analog | |||||
Pin Connection 3 | N/A 0 V | |||||||||
Pin Connection 4 | N/A SP1 | |||||||||
Pin Connection 5 | N/A | N/A | N/A SP2 | N/A | N/A | |||||
Recommended Tightening Torque | N/A 20 N·m | N/A 20 N·m | N/A 20 N·m | N/A 40 N·m | N/A 40 N·m | |||||
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 0.5 % | |||||||||
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 1 % | |||||||||
Output Typical Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Maximum Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.025 %/°C | |||||||||
Output Typical Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Maximum Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.025 %/°C | |||||||||
Maximum Output Repeatability (Full Scale) | N/A ≤ ± 0.25 % | |||||||||
Switching Cycles | N/A >100 Million | |||||||||
CUL®US Mark | N/A Certificate Number: E318391 | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 10 g | |||||||||
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms | N/A ≤ 50 g | |||||||||
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications | N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 | |||||||||
Maximum Total Current Consumption | N/A 1.255 A | N/A 1.255 A | N/A 2.455 A | N/A 1.255 A | N/A 1.255 A | |||||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||||||||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.3 % | |||||||||
Switch Point | N/A 0 to 1 bar | N/A 0 to 2.5 bar | N/A 0 to 1 bar | N/A 0.8 to 50 psi | N/A 0.8 to 50 psi | |||||
Hysteresis (Switch Point) | N/A 0.006 to 0.99 bar | N/A 0.015 to 2.475 bar | N/A 0.006 to 0.99 bar | N/A 0.3 to 49.5 psi | N/A 0.3 to 49.5 psi | |||||
Increment (Switch Point) | N/A 0.002 bar | N/A 0.005 bar | N/A 0.002 bar | N/A 0.1 psi | N/A 0.1 psi | |||||
Lower Switch Value (Window Function) | N/A 0.016 to 0.982 bar | N/A 0.04 to 2.455 bar | N/A 0.016 to 0.982 bar | N/A 0.08 to 50.00 psi | N/A 0.08 to 50.00 psi | |||||
Upper Switch Value (Window Function) | N/A 0.024 to 0.99 bar | N/A 0.06 to 2.475 bar | N/A 0.024 to 0.99 bar | N/A 0.3 to 49.5 psi | N/A 0.3 to 49.5 psi | |||||
Increment (Window Function) | N/A 0.002 bar | N/A 0.005 bar | N/A 0.002 bar | N/A 0.1 psi | N/A 0.1 psi | |||||
Overload Pressure | N/A 3 bar | N/A 8 bar | N/A 3 bar | N/A 150 psi | N/A 150 psi | |||||
Switching Current | N/A 1.2 A | |||||||||
Operating Temperature [Min] | N/A -25 ºC | |||||||||
Operating Temperature [Max] | N/A 80 ºC | |||||||||
Operating Pressure [Min] | N/A 0 bar | N/A 0 bar | N/A 0 bar | N/A 0 psi | N/A 0 psi | |||||
Operating Pressure [Max] | N/A 1 bar | N/A 2.5 bar | N/A 1 bar | N/A 50 psi | N/A 50 psi | |||||
Degree of Protection | N/A IP 67 | |||||||||
Compensated Temperature Range | N/A -10 to 70 ºC | |||||||||
Storage Temperature Range | N/A -40 to 80 ºC | |||||||||
Fluid Temperature Range | N/A -25 to 80 ºC | |||||||||
Additional Information | N/A The 4-digit display can indicate the pressure in bar, psi or MPa. The user can select the particular measurement unit. When changing to a different measurement unit, the device automatically converts all the switching settings to the new unit of measurement. The EDS 3100 is also available in a variant with menu navigation in accordance with VDMA. The main applications of the EDS 3100 are primarily in low-pressure ranges in hydraulics and pneumatics, as well as in refrigeration and air conditioning technology | |||||||||
Note | N/A Overvoltage, override, short circuit protection are provided. | |||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | |||||||||
Product Group Family | N/A PRESSURE SWITCHES | |||||||||
Product | N/A PRESSURE SWITCHES | |||||||||
|