Items |
908728 EDS 3300 Pressure Switch List Price QUOTE
|
909473 EDS 3300 Pressure Switch List Price QUOTE
|
908729 EDS 3300 Pressure Switch List Price QUOTE
|
920232 EDS 3300 Pressure Switch List Price QUOTE
|
909083 EDS 3300 Pressure Switch List Price QUOTE
|
|||||
Description |
N/A
The EDS 3300 is a compact electronic pressure switch with integrated digital display for relative pressure measurement in the low pressure range. It has a ceramic measurement cell with thick-layer strain gauge. Depending on the particular version, the instrument can have one or two switching outputs, and there is the option of an additional switchable Analog output signal (4 to 20 mA or 0 to 10 V). A special design feature of the EDS 3300 is that the display can be moved in two planes. The device can be installed in almost any mounting position and the display can be turned to the optimum position without the usual additional expense of a mechanical adapter. |
|||||||||
Type | N/A Electronic Pressure Switch | |||||||||
Model Code Description | N/A EDS 3316-3-0010-000-F1 | N/A EDS 3316-3-0016-000-E1 | N/A EDS 3316-3-0016-000-F1 | N/A EDS 3318-5-0010-000-E1 | N/A EDS 3318-5-0016-000-F1 | |||||
Input Measuring Pressure Range | N/A 10 bar | N/A 16 bar | N/A 16 bar | N/A 10 bar | N/A 16 bar | |||||
Input Overload Pressure | N/A 30 bar | N/A 48 bar | N/A 48 bar | N/A 30 bar | N/A 48 bar | |||||
Burst Pressure | N/A 50 bar | N/A 80 bar | N/A 80 bar | N/A 50 bar | N/A 80 bar | |||||
Input Mechanical Connection Type | N/A G1/2 B DIN-EN 837 | |||||||||
Input Mechanical Connection Size | N/A G1/2 B, male | |||||||||
Input Mechanical Connection | N/A | |||||||||
Torque Value | N/A 45 N·m33 lb·ft | |||||||||
Recommended Tightening Torque | N/A 45 N·m | |||||||||
Material of Connection | N/A Stainless Steel | |||||||||
Sensor Cell | N/A Ceramic | |||||||||
O-Ring Material | N/A | |||||||||
Seal Material | N/A Copper, Fluorocarbon Elastomer (FKM) | N/A Copper, Ethylene Propylene Diene Monomer (EPDM) | N/A Copper, Fluorocarbon Elastomer (FKM) | N/A Copper, Ethylene Propylene Diene Monomer (EPDM) | N/A Copper, Fluorocarbon Elastomer (FKM) | |||||
Pressure Transfer Fluid | N/A | |||||||||
Switch Output Type | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A 2 PNP Transistor Switching Outputs & 1 Analog Output | N/A 2 PNP Transistor Switching Outputs & 1 Analog Output | |||||
Maximum Switching Current Per Switch Output | N/A 1.2 A | |||||||||
Switching Cycles | N/A > 100 Million | |||||||||
Analog Output Signal | N/A 4 to 20 mA0 to 10 V | |||||||||
Maximum Output Permitted Load Resistance | N/A 500 O | |||||||||
Minimum Output Permitted Load Resistance | N/A 1 kO | |||||||||
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 0.5 % | |||||||||
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 1 % | |||||||||
Output Typical Accuracy According to DIN 16086 (Maximum Setting) (Full Scale) | N/A | |||||||||
Output Maximum Accuracy According to DIN 16086 (Maximum Setting) (Full Scale) | N/A | |||||||||
Output Typical Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Maximum Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.025 %/°C | |||||||||
Output Typical Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Maximum Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.025 %/°C | |||||||||
Maximum Output Repeatability (Full Scale) | N/A ≤ ± 0.25 % | |||||||||
Output Reaction Time | N/A < 10 ms | |||||||||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.3 % | |||||||||
Compensated Temperature Range | N/A 14 to 158 ºF-10 to 70 ºC | |||||||||
Operating Temperature Range | N/A -25 to 80 ºC-13 to 176 ºF | |||||||||
Operating Temperature Range (for UL Spec) | N/A -25 to 60 ºC | |||||||||
Note for Operating Temperature Range | N/A -13 to 140 | |||||||||
Storage Temperature Range | N/A -40 to 80 ºC-40 to 176 ºF | |||||||||
Fluid Temperature Range | N/A -25 to 80 ºC-13 to 176 ºF | |||||||||
CE Mark | N/A EN 61000-6-1/2/3/4 | |||||||||
CUL®US Mark | N/A Certificate No.: E318391 | |||||||||
Note for CUL®US Mark | N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1 | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 10 g | |||||||||
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 11 ms | N/A ≤ 50 g | |||||||||
Protection Class According to DIN IEC 60529 | N/A IP 67 | |||||||||
Note for Protection Class According to DIN IEC 60529 | N/A With mounted mating connector in corresponding protection class | |||||||||
Direct Current (DC) Supply Voltage When Applied According to UL Specifications (Without Analog Output) | N/A | |||||||||
Direct Current (DC) Supply Voltage When Applied According to UL Specifications (With Analog Output) | N/A 18 to 35 V | |||||||||
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications | N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 | |||||||||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||||||||
Maximum Total Current Consumption | N/A 2.455 A | |||||||||
Maximum Current Consumption (With Inactive Switching Output) | N/A 35 mA | |||||||||
Maximum Current Consumption (With Inactive Switching Output and Analog Output) | N/A 55 mA | |||||||||
Display | N/A 4-Digit, LED, 7-Segment, Red, Height of Digits 7 mm | |||||||||
Weight | N/A ~120 g | |||||||||
Switch Point | N/A 0.16 to 10 bar | N/A 0.25 to 16 bar | N/A 0.25 to 16 bar | N/A 0.16 to 10 bar | N/A 0.25 to 16 bar | |||||
Hysteresis (Switch Point) | N/A 0.06 to 9.9 bar | N/A 0.1 to 15.8 bar | N/A 0.1 to 15.8 bar | N/A 0.06 to 9.9 bar | N/A 0.1 to 15.8 bar | |||||
Increment (Switch Point) | N/A 0.02 bar | N/A 0.05 bar | N/A 0.05 bar | N/A 0.02 bar | N/A 0.05 bar | |||||
Increment | N/A | |||||||||
Note for Increment | N/A | |||||||||
Lower Switch Value (Window Function) | N/A 0.16 to 9.82 bar | N/A 0.25 to 15.7 bar | N/A 0.25 to 15.7 bar | N/A 0.16 to 9.82 bar | N/A 0.25 to 15.7 bar | |||||
Upper Switch Value (Window Function) | N/A 0.24 to 9.9 bar | N/A 0.4 to 15.8 bar | N/A 0.4 to 15.8 bar | N/A 0.24 to 9.9 bar | N/A 0.4 to 15.8 bar | |||||
Increment (Window Function) | N/A 0.02 bar | N/A 0.05 bar | N/A 0.05 bar | N/A 0.02 bar | N/A 0.05 bar | |||||
Note for Increment (Switch Point, Window Function) |
N/A All ranges given in the table can be adjusted by the increments shown. | |||||||||
Pin Connection 1 | N/A +UB | |||||||||
Pin Connection 2 | N/A Analog | |||||||||
Pin Connection 3 | N/A 0 Voltage | |||||||||
Pin Connection 4 | N/A SP1 | |||||||||
Pin Connection 5 | N/A | N/A | N/A | N/A SP2 | N/A SP2 | |||||
Switching Outputs | N/A 1 Switching Output And 1 Analog Output | N/A 1 Switching Output And 1 Analog Output | N/A 1 Switching Output And 1 Analog Output | N/A 2 Switching Outputs And 1 Analog Output | N/A 2 Switching Outputs And 1 Analog Output | |||||
Switching Function | N/A Adjustable N/O or N/C | |||||||||
Electrical Connection | N/A Male M12x1, 4 Pole | N/A Male M12x1, 4 Pole | N/A Male M12x1, 4 Pole | N/A Male M12x1, 5 Pole | N/A Male M12x1, 5 Pole | |||||
Communication | N/A | |||||||||
Mechanical Process Connection | N/A | |||||||||
BUn | N/A EA | |||||||||
Additional Information |
N/A
The 4-digit display can indicate the pressure in bar, psi or MPa. The user can select the particular measurement unit. When changing to a different measurement unit, the device automatically converts all the switching settings to the new unit of measurement. The EDS 3300 is also available in a variant with menu navigation in accordance with VDMA. The main applications of the EDS 3300 are primarily in low-pressure ranges in hydraulics and pneumatics, as well as in refrigeration and air conditioning technology. |
|||||||||
Special Features |
N/A
|
|||||||||
Setting Options |
N/A
All settings offered by the EDS 3300 are grouped in 2 easy-to-navigate menus. In order to prevent unauthorized adjustment of the device, a programming lock can be set. |
|||||||||
Setting Options Menu Navigation According to VDMA | N/A | |||||||||
Accessories | N/A Appropriate accessories, such as mating connectors, can be found in the Accessories brochure. | |||||||||
Note |
N/A
Overvoltage, override, short circuit protection are provided. Subject to technical modifications. |
|||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | N/A | N/A ELECTRONICS | N/A ELECTRONICS | N/A ELECTRONICS | |||||
Product Group Family | N/A PRESSURE SWITCHES | N/A | N/A PRESSURE SWITCHES | N/A PRESSURE SWITCHES | N/A PRESSURE SWITCHES | |||||
Product | N/A PRESSURE SWITCHES | N/A | N/A PRESSURE SWITCHES | N/A PRESSURE SWITCHES | N/A PRESSURE SWITCHES | |||||
|