Items |
921476 EDS 3400 Flush Mount Pressure Switch List Price QUOTE
|
929116 EDS 3400 Flush Mount Pressure Switch List Price QUOTE
|
929117 EDS 3400 Flush Mount Pressure Switch List Price QUOTE
|
921465 EDS 3400 Flush Mount Pressure Switch List Price QUOTE
|
923487 EDS 3400 Flush Mount Pressure Switch List Price QUOTE
|
|||||
Description | N/A The electronic pressure switch EDS 3400 with a flush membrane was designed specifically for applications in which a standard pressure port could become blocked, clogged or frozen by the particular medium used. Further applications include processes where the medium changes frequently and any residues could cause mixing or contamination of the media. | |||||||||
Model Code Description | N/A EDS 34Z6-2-0400-G01-000 | N/A EDS 34Z6-3-1000-G04-400 | N/A EDS 34Z6-3-6000-G04-400 | N/A EDS 34Z8-5-0040-G01-000 | N/A EDS 34Z8-5-0250-G01-000 | |||||
Industry Standards/Certifications | N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4 | |||||||||
Mechanical Connection Type | N/A G1/2 A ISO 1179-2, Male | N/A G1/4 with Additional Front O-Ring Seal | N/A G1/4 with Additional Front O-Ring Seal | N/A G1/2 A ISO 1179-2, Male | N/A G1/2 A ISO 1179-2, Male | |||||
Seal Material | N/A FKM | |||||||||
Weight | N/A 0.33 kg | |||||||||
Burst Pressure | N/A 2000 bar | N/A 7250 psi | N/A 29000 psi | N/A 200 bar | N/A 1000 bar | |||||
Switch Type | N/A 2 PNP Transistor Output | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A 1 PNP Transistor Switching Output & 1 Analog Output | N/A 2 PNP Transistor Switching Output & 1 Analog Output | N/A 2 PNP Transistor Switching Output & 1 Analog Output | |||||
Output Signal | N/A 0 to 10 V4 to 20 mA | |||||||||
Response Time | N/A 10 ms | |||||||||
Switching Function | N/A Normally Open or Normally Closed | |||||||||
Electrical Connection | N/A Male, M12 x 1 (4 Pole) | N/A Male, M12 x 1 (4 Pole) | N/A Male, M12 x 1 (4 Pole) | N/A Male, M12 x 1 (5 Pole) | N/A Male, M12 x 1 (5 Pole) | |||||
Power Supply | N/A 9 to 35 VDC | N/A 18 to 35 VDC | N/A 18 to 35 VDC | N/A 18 to 35 VDC | N/A 18 to 35 VDC | |||||
Interface | N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm | |||||||||
Pin Connection 1 | N/A +Ub | |||||||||
Pin Connection 2 | N/A SP2 | N/A Analog | N/A Analog | N/A Analog | N/A Analog | |||||
Pin Connection 3 | N/A 0 V | |||||||||
Pin Connection 4 | N/A SP1 | |||||||||
Pin Connection 5 | N/A | N/A | N/A | N/A SP2 | N/A SP2 | |||||
Recommended Tightening Torque | N/A 45 N·m | N/A 20 N·m | N/A 20 N·m | N/A 45 N·m | N/A 45 N·m | |||||
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 0.5 % | |||||||||
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 1 % | |||||||||
Output Typical Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Maximum Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.025 %/°C | |||||||||
Output Typical Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Maximum Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.025 %/°C | |||||||||
Maximum Output Repeatability (Full Scale) | N/A ≤ ± 0.25 % | |||||||||
Switching Cycles | N/A >100 Million | |||||||||
CUL®US Mark | N/A Certificate Number: E318391 | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 10 g | |||||||||
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms | N/A ≤ 50 g | |||||||||
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications | N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 | |||||||||
Maximum Total Current Consumption | N/A 2.455 A | N/A 1.255 A | N/A 1.255 A | N/A 2.455 A | N/A 2.455 A | |||||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||||||||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.3 % | |||||||||
Switch Point | N/A 6.0 to 400 bar | N/A 16 to 1000 psi | N/A 90 to 6000 psi | N/A 0.6 to 40 bar | N/A 4.0 to 250 bar | |||||
Hysteresis (Switch Point) | N/A 2.0 to 396 bar | N/A 6 to 990 psi | N/A 60 to 8900 psi | N/A 0.2 to 39.6 bar | N/A 1.5 to 247.5 bar | |||||
Increment (Switch Point) | N/A 1 bar | N/A 2 psi | N/A 20 psi | N/A 0.1 bar | N/A 0.5 bar | |||||
Lower Switch Value (Window Function) | N/A 6.0 to 392 bar | N/A 6 to 990 psi | N/A 90 to 6000 psi | N/A 0.6 to 39.2 bar | N/A 4.0 to 245.5 bar | |||||
Upper Switch Value (Window Function) | N/A 9.0 to 396 bar | N/A 16 to 1000 psi | N/A 30 to 5940 psi | N/A 0.9 to 39.6 bar | N/A 6.0 to 247.5 bar | |||||
Increment (Window Function) | N/A 1 bar | N/A 2 psi | N/A 10 psi | N/A 0.1 bar | N/A 0.5 bar | |||||
Overload Pressure | N/A 800 bar | N/A 2900 psi | N/A 11600 psi | N/A 80 bar | N/A 500 bar | |||||
Switching Current | N/A 1.2 A | |||||||||
Operating Temperature [Min] | N/A -25 ºC | |||||||||
Operating Temperature [Max] | N/A 80 ºC | |||||||||
Operating Pressure [Min] | N/A 0 bar | N/A 0 psi | N/A 0 psi | N/A 0 bar | N/A 0 bar | |||||
Operating Pressure [Max] | N/A 400 bar | N/A 1000 psi | N/A 6000 psi | N/A 40 bar | N/A 250 bar | |||||
Degree of Protection | N/A IP 67 | |||||||||
Compensated Temperature Range | N/A -10 to 70 ºC | |||||||||
Storage Temperature Range | N/A -40 to 80 ºC | |||||||||
Fluid Temperature Range | N/A -25 to 80 ºC | |||||||||
Additional Information | N/A Like the standard model, the EDS 3400 with flush membrane has a measurement cell with a thin-film strain gauge on a stainless steel membrane for relative pressure measurement in the high pressure range. The pressure port is achieved with a fully sealed stainless steel front membrane filled internally with a pressure transfer fluid. The process pressure is transmitted hydrostatically to the measurement cell via the pressure transfer fluid. Depending on the type, the instrument can have up to two switching outputs and one switchable analogue output (4 .. 20 mA or 0 .. 10 V). | |||||||||
Note | N/A Overvoltage, override, short circuit protection are provided. | |||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | N/A | N/A | N/A | N/A | |||||
Product Group Family | N/A PRESSURE SWITCHES | N/A | N/A | N/A | N/A | |||||
Product | N/A PRESSURE SWITCHES | N/A | N/A | N/A | N/A | |||||
|