Items |
![]() 923670 EDS 3400 Pressure Switch List Price QUOTE
|
![]() 908160 EDS 3400 Pressure Switch List Price QUOTE
|
![]() 908163 EDS 3400 Pressure Switch List Price QUOTE
|
![]() 908167 EDS 3400 Pressure Switch List Price QUOTE
|
![]() 908169 EDS 3400 Pressure Switch List Price QUOTE
|
|||||
Description |
N/A
The EDS 3400 is a compact electronic pressure switch with integrated digital display for relative pressure measurement in the high pressure range. The instrument has a measurement cell with thin-film strain gauge on a stainless steel membrane. Depending on the particular version, the instrument can have one or two switching outputs, and there is the option of an additional switchable analog output signal (4 .. 20 mA or 0 .. 10 V). A special design feature of the EDS 3400 is that the display can be moved in two planes. The device can be installed in almost any mounting position and the display can be turned to the optimum position without the usual additional expense of a mechanical adapter. |
|||||||||
Type | N/A Electronic Pressure Switch | |||||||||
Model Code Description | N/A EDS 3446-1-0040-004 | N/A EDS 3446-1-0100-000 | N/A EDS 3446-1-0250-000 | N/A EDS 3446-1-0400-000 | N/A EDS 3446-1-0600-000 | |||||
Input Measuring Pressure Range | N/A 40 bar | N/A 100 bar | N/A 250 bar | N/A 400 bar | N/A 600 bar | |||||
Input Overload Pressure | N/A 80 bar | N/A 200 bar | N/A 500 bar | N/A 800 bar | N/A 1000 bar | |||||
Burst Pressure | N/A 200 bar | N/A 500 bar | N/A 1000 bar | N/A 2000 bar | N/A 2000 bar | |||||
Input Mechanical Connection Type | N/A G1/4 A ISO 1179-2 | |||||||||
Input Mechanical Connection Size | N/A G1/4 A, male | |||||||||
Recommended Tightening Torque | N/A 20 N·m | |||||||||
Torque Value | N/A 20 N·m15 lb·ft | |||||||||
Material of Connection | N/A Stainless Steel | |||||||||
Seal Material | N/A Fluorocarbon elastomer (FKM) | |||||||||
Pressure Transfer Fluid | N/A | |||||||||
Switch Output Type | N/A 1 PNP Transistor Switching Output | |||||||||
Maximum Switching Current Per Switch Output | N/A 1.2 A | |||||||||
Switching Cycles | N/A > 100 Million | |||||||||
Analog Output Signal | N/A | |||||||||
Maximum Output Permitted Load Resistance | N/A 500 O | |||||||||
Minimum Output Permitted Load Resistance | N/A 1 kO | |||||||||
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 0.5 % | |||||||||
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 1 % | |||||||||
Output Typical Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Maximum Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.025 %/°C | |||||||||
Output Typical Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Maximum Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.025 %/°C | |||||||||
Maximum Output Repeatability (Full Scale) | N/A ≤ ± 0.25 % | |||||||||
Output Reaction Time | N/A < 10 ms | |||||||||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.3 % | |||||||||
Compensated Temperature Range | N/A 14 to 158 ºF-10 to 70 ºC | |||||||||
Operating Temperature Range | N/A -25 to 80 ºC-13 to 176 ºF | |||||||||
Operating Temperature Range (for UL Spec) | N/A -25 to 60 ºC | |||||||||
Storage Temperature Range | N/A -40 to 80 ºC-40 to 176 ºF | |||||||||
Fluid Temperature Range | N/A -25 to 80 ºC-13 to 176 ºF | |||||||||
CE Mark | N/A EN 61000-6-1/2/3/4 | |||||||||
CUL®US Mark | N/A Certificate No.: E318391 | |||||||||
Note for CUL®US Mark | N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1 | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 10 g | |||||||||
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms | N/A ≤ 50 g | |||||||||
Protection Class According to DIN IEC 60529 | N/A | |||||||||
Note for Protection Class According to DIN IEC 60529 | N/A With mounted mating connector in corresponding protection class | |||||||||
Direct Current (DC) Supply Voltage When Applied According to UL Specifications (Without Analog Output) | N/A 9 to 35 V | |||||||||
Direct Current (DC) Supply Voltage When Applied According to UL Specifications (With Analog Output) | N/A | |||||||||
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications | N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 | |||||||||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||||||||
Maximum Total Current Consumption | N/A 2.455 A | |||||||||
Maximum Current Consumption (With Inactive Switching Output) | N/A 35 mA | |||||||||
Maximum Current Consumption (With Inactive Switching Output and Analog Output) | N/A 55 mA | |||||||||
Display | N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm | |||||||||
Weight | N/A ~120 g | |||||||||
Switch Point | N/A 0.6 to 40 bar | N/A 1.6 to 100 bar | N/A 4.0 to 250 bar | N/A 6.0 to 400 bar | N/A 9.0 to 600 bar | |||||
Hysteresis (Switch Point) | N/A 0.2 to 39.6 bar | N/A 0.6 to 99.0 bar | N/A 1.5 to 247.5 bar | N/A 2.0 to 396 bar | N/A 3.0 to 594 bar | |||||
Increment (Switch Point) | N/A 0.1 bar | N/A 0.2 bar | N/A 0.5 bar | N/A 1 bar | N/A 1 bar | |||||
Note for Increment (Switch Point, Window Function) |
N/A All ranges given in the table can be adjusted by the increments shown. | |||||||||
Lower Switch Value (Window Function) | N/A 0.6 to 39.2 bar | N/A 1.6 to 98.2 bar | N/A 4.0 to 245.5 bar | N/A 6.0 to 392 bar | N/A 9.0 to 589 bar | |||||
Upper Switch Value (Window Function) | N/A 0.9 to 39.6 bar | N/A 2.4 to 99 bar | N/A 6.0 to 247.5 bar | N/A 9.0 to 396 bar | N/A 14 to 594 bar | |||||
Increment (Window Function) | N/A 0.1 bar | N/A 0.2 bar | N/A 0.5 bar | N/A 1 bar | N/A 1 bar | |||||
Pin Connection 1 | N/A +UB | |||||||||
Pin Connection 2 | N/A No Connection | |||||||||
Pin Connection 3 | N/A 0 Voltage | |||||||||
Pin Connection 4 | N/A SP1 | |||||||||
Pin Connection 5 | N/A | |||||||||
Switching Outputs | N/A 1 Switching Output | |||||||||
Switching Function | N/A Adjustable N/O or N/C | |||||||||
Electrical Connection | N/A Male M12x1, 4 Pole | |||||||||
Mechanical Process Connection | N/A | |||||||||
Input Mechanical Connection | N/A | |||||||||
BUn | N/A EA | |||||||||
Sensor Cell | N/A | |||||||||
O-Ring Material | N/A | |||||||||
Additional Information |
N/A
The 4-digit display can indicate the pressure in bar, psi or MPa. The user can select the particular measurement unit. When changing to a different measurement unit, the device automatically converts all the switching settings to the new unit of measurement. The EDS 3400 is also available in a variant with menu navigation in accordance with VDMA. The main applications of the EDS 3400 are primarily in hydraulics and pneumatics, as well as in refrigeration and air conditioning technology. |
|||||||||
Special Features |
N/A
|
|||||||||
Setting Options |
N/A
All settings offered by the EDS 3400 are grouped in 2 easy-to-navigate menus. In order to prevent unauthorized adjustment of the device, a programming lock can be set. |
|||||||||
Accessories | N/A Appropriate accessories, such as electrical connectors, mechanical adapters, splash guards, clamps for wall-mounting etc. can be found in the Accessories brochure. | |||||||||
Note |
N/A
Overvoltage, override protection and short circuit protection are provided. Subject to technical modifications. |
|||||||||
Core Products | N/A | |||||||||
Division | N/A | N/A ELECTRONICS | N/A ELECTRONICS | N/A ELECTRONICS | N/A ELECTRONICS | |||||
Product Group Family | N/A | N/A PRESSURE SWITCHES | N/A PRESSURE SWITCHES | N/A PRESSURE SWITCHES | N/A PRESSURE SWITCHES | |||||
Product | N/A | N/A PRESSURE SWITCHES | N/A PRESSURE SWITCHES | N/A PRESSURE SWITCHES | N/A PRESSURE SWITCHES | |||||
|