Items |
![]() 921402 EDS 4000 - Hazardous List Price QUOTE
|
![]() 921933 EDS 4000 - Hazardous List Price QUOTE
|
![]() 921934 EDS 4000 - Hazardous List Price QUOTE
|
![]() 921935 EDS 4000 - Hazardous List Price QUOTE
|
![]() 921936 EDS 4000 - Hazardous List Price QUOTE
|
|||||
QUICK_SHIP | N/A | |||||||||
Description |
N/A
The programmable pressure switch EDS 4400 in ATEX version has been specially developed for use in potentially explosive atmospheres, and is based on the EDS 4000 series. The switching point and switchback point, the function of the switching outputs as N/C or N/O and the switching delay are userprogrammable in conjunction with the HYDAC Programming Unit HPG 3000. As with the industry model, the programmable EDS 4400 in ATEX version has a stainless steel measurement cell with thin-film strain gauge for measuring relative pressure in the high pressure range. With approval for the following protection types and applications: I M1 Ex ia I II 1G Ex ia IIC T4, T5, T6 II 1/2G Ex ia IIC T4, T5, T6 II 2G Ex ia IIC T4, T5, T6 II 1 D Ex iaD 20 T100°C almost all requirements are covered regarding ignition group, error class and temperature class. Versions for other Protection types and applications are available upon request. |
N/A
The programmable electronic pressure switch EDS 4400 with flameproof enclosure has triple approval according to ATEX, CSA and IECEx which ensures the instrument is universally suitable for use in potentially explosive environments around the world. Each instrument is certified by the three approval organizations and is labelled accordingly. Therefore there is no longer any need to stock multiple devices with separate individual approvals. As with the industrial version of the EDS 4400, those with triple approval have a proven, fully-welded stainless steel measurement cell with thin film strain gauge without internal seals. The instrument is programmed conveniently and simply using the HPG 3000 HYDAC programming unit. The main areas of application are in mining and the oil & gas industry, e.g. in underground vehicles, hydraulic power units, blow-out preventers (BOPs), drill drives or valve actuation stations as well as in areas with high dust loads. Protection types and applications: CCSAUS Explosion Proof - Seal Not Required Class I Group A, B, C, D, T6, T5 Class II Group E, F, G Class III Type 4 ATEX Flame Proof I M2 Ex d I Mb II 2G Ex d IIC T6, T5 Gb II 2D Ex tb IIIC T110 .. 130 ºC Db IECEx Flame Proof Ex d I Mb Ex d IIC T6, T5 Gb Ex tb IIIC T110 .. 130 ºC Db |
N/A
The programmable electronic pressure switch EDS 4400 with flameproof enclosure has triple approval according to ATEX, CSA and IECEx which ensures the instrument is universally suitable for use in potentially explosive environments around the world. Each instrument is certified by the three approval organizations and is labelled accordingly. Therefore there is no longer any need to stock multiple devices with separate individual approvals. As with the industrial version of the EDS 4400, those with triple approval have a proven, fully-welded stainless steel measurement cell with thin film strain gauge without internal seals. The instrument is programmed conveniently and simply using the HPG 3000 HYDAC programming unit. The main areas of application are in mining and the oil & gas industry, e.g. in underground vehicles, hydraulic power units, blow-out preventers (BOPs), drill drives or valve actuation stations as well as in areas with high dust loads. Protection types and applications: CCSAUS Explosion Proof - Seal Not Required Class I Group A, B, C, D, T6, T5 Class II Group E, F, G Class III Type 4 ATEX Flame Proof I M2 Ex d I Mb II 2G Ex d IIC T6, T5 Gb II 2D Ex tb IIIC T110 .. 130 ºC Db IECEx Flame Proof Ex d I Mb Ex d IIC T6, T5 Gb Ex tb IIIC T110 .. 130 ºC Db |
N/A
The programmable electronic pressure switch EDS 4400 with flameproof enclosure has triple approval according to ATEX, CSA and IECEx which ensures the instrument is universally suitable for use in potentially explosive environments around the world. Each instrument is certified by the three approval organizations and is labelled accordingly. Therefore there is no longer any need to stock multiple devices with separate individual approvals. As with the industrial version of the EDS 4400, those with triple approval have a proven, fully-welded stainless steel measurement cell with thin film strain gauge without internal seals. The instrument is programmed conveniently and simply using the HPG 3000 HYDAC programming unit. The main areas of application are in mining and the oil & gas industry, e.g. in underground vehicles, hydraulic power units, blow-out preventers (BOPs), drill drives or valve actuation stations as well as in areas with high dust loads. Protection types and applications: CCSAUS Explosion Proof - Seal Not Required Class I Group A, B, C, D, T6, T5 Class II Group E, F, G Class III Type 4 ATEX Flame Proof I M2 Ex d I Mb II 2G Ex d IIC T6, T5 Gb II 2D Ex tb IIIC T110 .. 130 ºC Db IECEx Flame Proof Ex d I Mb Ex d IIC T6, T5 Gb Ex tb IIIC T110 .. 130 ºC Db |
N/A
The programmable electronic pressure switch EDS 4400 with flameproof enclosure has triple approval according to ATEX, CSA and IECEx which ensures the instrument is universally suitable for use in potentially explosive environments around the world. Each instrument is certified by the three approval organizations and is labelled accordingly. Therefore there is no longer any need to stock multiple devices with separate individual approvals. As with the industrial version of the EDS 4400, those with triple approval have a proven, fully-welded stainless steel measurement cell with thin film strain gauge without internal seals. The instrument is programmed conveniently and simply using the HPG 3000 HYDAC programming unit. The main areas of application are in mining and the oil & gas industry, e.g. in underground vehicles, hydraulic power units, blow-out preventers (BOPs), drill drives or valve actuation stations as well as in areas with high dust loads. Protection types and applications: CCSAUS Explosion Proof - Seal Not Required Class I Group A, B, C, D, T6, T5 Class II Group E, F, G Class III Type 4 ATEX Flame Proof I M2 Ex d I Mb II 2G Ex d IIC T6, T5 Gb II 2D Ex tb IIIC T110 .. 130 ºC Db IECEx Flame Proof Ex d I Mb Ex d IIC T6, T5 Gb Ex tb IIIC T110 .. 130 ºC Db |
|||||
Industry Standards/Certifications |
N/A
CE Mark EN 61000-6-1/2/3/4 EN 60079-0/11/26 EN 61241-0/11 EN 50303 |
N/A
CE Mark EN 61000-6-1/2/3/4 EN 60079-0/1/31 |
N/A
CE Mark EN 61000-6-1/2/3/4 EN 60079-0/1/31 |
N/A
CE Mark EN 61000-6-1/2/3/4 EN 60079-0/1/31 |
N/A
CE Mark EN 61000-6-1/2/3/4 EN 60079-0/1/31 |
|||||
Model Code Description | N/A EDS 4448-0060-P-AN1-000 | N/A EDS 44F9-0500-1P-DS-000 (PSI) 72 in. | N/A EDS 44F9-1000-1P-DS-000 (PSI) 72 in. | N/A EDS 44F9-3000-1P-DS-000 (PSI) 72 in. | N/A EDS 44F9-5000-1P-DS-000 (PSI) 72 in. | |||||
Connection Type | N/A G1/4 A DIN 3852, Male | N/A 1/4-18 NPT, Female | N/A 1/4-18 NPT, Female | N/A 1/4-18 NPT, Female | N/A 1/4-18 NPT, Female | |||||
Weight | N/A 0.331 lb | N/A 0.661 lb | N/A 0.661 lb | N/A 0.661 lb | N/A 0.661 lb | |||||
Approvals |
N/A
DEKRA EXAM BVS 07 ATEX E 041 X This pressure switch is for protection type I M1 Ex ia I |
N/A
ATEX KEMA 10ATEX100 X CSA MC 224264 IECEx KEM 10.0053X |
N/A
ATEX KEMA 10ATEX100 X CSA MC 224264 IECEx KEM 10.0053X |
N/A
ATEX KEMA 10ATEX100 X CSA MC 224264 IECEx KEM 10.0053X |
N/A
ATEX KEMA 10ATEX100 X CSA MC 224264 IECEx KEM 10.0053X |
|||||
Burst Pressure | N/A 300 bar | N/A 2900 psi | N/A 7250 psi | N/A 14500 psi | N/A 14500 psi | |||||
Connection Size | N/A G1/4 | N/A 1/4 in. NPT | N/A 1/4 in. NPT | N/A 1/4 in. NPT | N/A 1/4 in. NPT | |||||
Switch Type | N/A 1 PNP Transistor Output | |||||||||
Response Time | N/A 8 ms | |||||||||
Switching Function | N/A Adjustable N/O or N/C | |||||||||
Electrical Connection | N/A Male M12, 5 Pole | N/A 1/2 in. NPT Conduit Connection with Flying Leads | N/A 1/2 in. NPT Conduit Connection with Flying Leads | N/A 1/2 in. NPT Conduit Connection with Flying Leads | N/A 1/2 in. NPT Conduit Connection with Flying Leads | |||||
Power Supply | N/A 14 to 28 V DC | N/A 12 to 30 V DC | N/A 12 to 30 V DC | N/A 12 to 30 V DC | N/A 12 to 30 V DC | |||||
Accuracy | N/A 1% FS Max | |||||||||
Pin Connection 1 | N/A +UB | N/A | N/A | N/A | N/A | |||||
Pin Connection 2 | N/A 0V | N/A | N/A | N/A | N/A | |||||
Pin Connection 3 | N/A 0V | N/A | N/A | N/A | N/A | |||||
Pin Connection 4 | N/A Out 1 | N/A | N/A | N/A | N/A | |||||
Pin Connection 5 | N/A 0V | N/A | N/A | N/A | N/A | |||||
Recommended Tightening Torque | N/A 20 N·m | N/A 40 N·m | N/A 40 N·m | N/A 40 N·m | N/A 40 N·m | |||||
Output Typical Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.03 %/°C | N/A ≤ ± 0.02 %/°C | N/A ≤ ± 0.02 %/°C | N/A ≤ ± 0.02 %/°C | N/A ≤ ± 0.02 %/°C | |||||
Output Maximum Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.03 %/°C | |||||||||
Output Typical Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.03 %/°C | N/A ≤ ± 0.02 %/°C | N/A ≤ ± 0.02 %/°C | N/A ≤ ± 0.02 %/°C | N/A ≤ ± 0.02 %/°C | |||||
Output Maximum Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.03 %/°C | |||||||||
Maximum Output Repeatability (Full Scale) | N/A ≤ ± 0.1 % | |||||||||
Switching Cycles | N/A > 100 Million | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 20 g | |||||||||
Maximum Total Current Consumption | N/A 0.1 A | N/A 1.225 A | N/A 1.225 A | N/A 1.225 A | N/A 1.225 A | |||||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||||||||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.3 % | |||||||||
Increment (Switch Point) | N/A 0.1 bar | N/A 1 psi | N/A 2 psi | N/A 5 psi | N/A 10 psi | |||||
Setting Options | N/A In conjunction with the HYDAC Programming Unit HPG 3000, all the setting are combined in an easy to follow menu. | |||||||||
Setting Ranges of the Switching Points | N/A | |||||||||
Red Wire Core | N/A | N/A +UB | N/A +UB | N/A +UB | N/A +UB | |||||
White Wire Core | N/A | N/A Switch Output 1 | N/A Switch Output 1 | N/A Switch Output 1 | N/A Switch Output 1 | |||||
Brown Wire Core | N/A | N/A Not Used | N/A Not Used | N/A Not Used | N/A Not Used | |||||
Black Wire Core | N/A | N/A 0V | N/A 0V | N/A 0V | N/A 0V | |||||
Green Wire Core | N/A | N/A SDA (Program Line) | N/A SDA (Program Line) | N/A SDA (Program Line) | N/A SDA (Program Line) | |||||
Pressure [Max] | N/A 120 bar | N/A 1160 psi | N/A 2900 psi | N/A 7250 psi | N/A 11600 psi | |||||
Switching Current | N/A 0.034 A | N/A 1.2 A | N/A 1.2 A | N/A 1.2 A | N/A 1.2 A | |||||
Operating Pressure [Max] | N/A 60 bar | N/A 500 psi | N/A 1000 psi | N/A 3000 psi | N/A 5000 psi | |||||
Degree of Protection | N/A IP 67 | N/A IP 69K | N/A IP 69K | N/A IP 69K | N/A IP 69K | |||||
Storage Temperature Range | N/A -40 to 100 ºC | N/A -40 to 212 ºF | N/A -40 to 212 ºF | N/A -40 to 212 ºF | N/A -40 to 212 ºF | |||||
Fluid Temperature Range | N/A -40 to 60 ºC | N/A | N/A | N/A | N/A | |||||
Switching Power Rating | N/A 0.7 W | N/A | N/A | N/A | N/A | |||||
T5, T130 Compensated Temperature Range | N/A | N/A -13 to 176 ºF | N/A -13 to 176 ºF | N/A -13 to 176 ºF | N/A -13 to 176 ºF | |||||
T6, T110 Compensated Temperature Range | N/A | N/A -13 to 140 ºF | N/A -13 to 140 ºF | N/A -13 to 140 ºF | N/A -13 to 140 ºF | |||||
T5, T130 Operating Temperature Range | N/A | N/A -40 to 176 ºF | N/A -40 to 176 ºF | N/A -40 to 176 ºF | N/A -40 to 176 ºF | |||||
T6, T110 Operating Temperature Range | N/A | N/A -40 to 140 ºF | N/A -40 to 140 ºF | N/A -40 to 140 ºF | N/A -40 to 140 ºF | |||||
T5, T130 Fluid Temperature Range | N/A | N/A -40 to 176 ºF | N/A -40 to 176 ºF | N/A -40 to 176 ºF | N/A -40 to 176 ºF | |||||
T6, T110 Fluid Temperature Range | N/A | N/A -40 to 140 ºF | N/A -40 to 140 ºF | N/A -40 to 140 ºF | N/A -40 to 140 ºF | |||||
T6 Compensated Temperature Range | N/A -20 to 60 ºC | N/A | N/A | N/A | N/A | |||||
T5, T4 Compensated Temperature Range | N/A -20 to 70 ºC | N/A | N/A | N/A | N/A | |||||
T100 Compensated Temperature Range | N/A -20 to 70 ºC | N/A | N/A | N/A | N/A | |||||
Note | N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. | |||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | |||||||||
Product Group Family | N/A PRESSURE SWITCHES | |||||||||
Product | N/A PRESSURE SWITCHES | |||||||||
|