Items |
![]() 923503 EDS 820 IO-Link Pressure Switch List Price QUOTE
|
![]() 925909 EDS 820 IO-Link Pressure Switch List Price QUOTE
|
![]() 926371 EDS 820 IO-Link Pressure Switch List Price QUOTE
|
|||
Description | N/A IO-Link is the communication between the sensor/actuator (IO-Link device) and an IO-Link master based on a point-to point interface. This technology has been integrated into the pressure switch series EDS 820. | |||||
Model Code Description | N/A EDS 824-F31-0250-000 | N/A EDS 824-F31-0400-000 | N/A EDS 827-06000-F31-000(PSI) | |||
Industry Standards/Certifications | N/A European Conformity (CE) Mark: European Standard (EN) 61000-6-1 / 2 / 3 / 4 | |||||
Type | N/A Pressure Switch | |||||
Overload Pressure | N/A 500 bar | N/A 800 bar | N/A 11600 psi | |||
Weight | N/A 0.143 lb | |||||
Switching Current | N/A 0.250 A | |||||
Operating Temperature [Min] | N/A -25 ºC | |||||
Operating Temperature [Max] | N/A 85 ºC | |||||
Housing Material | N/A Stainless Steel | |||||
Connection Size | N/A G1/4 A ISO 1179-2 with 0.5 mm orifice | |||||
Switch Type | N/A PNP Transistor outputs | |||||
Electrical Connection | N/A Male M12 x 1, 4 Pole | |||||
Power Supply | N/A 10 to 32 V DC | |||||
Residual Ripple of Supply Voltage | N/A ≤ 5% | |||||
Power Consumption | N/A ≤ 1 W without active outputs | |||||
Operating Pressure [Min] | N/A 0 bar | N/A 0 bar | N/A 0 psi | |||
Operating Pressure [Max] | N/A 250 bar | N/A 400 bar | N/A 6000 psi | |||
Burst Pressure | N/A 1250 bar | N/A 2000 bar | N/A 29000 psi | |||
Compensated Temperature Range | N/A -25 to 85 ºC | |||||
Degree of Protection | N/A IP 67 | |||||
Pin Connection 1 | N/A +UB | |||||
Pin Connection 2 | N/A Switching Output (SP2) | |||||
Pin Connection 3 | N/A 0V | |||||
Pin Connection 4 | N/A IO-Link Communication / Switching Output (SP1) | |||||
Fluid Temperature Range | N/A -25 to 125 ºC | |||||
Storage Temperature Range | N/A -40 to 100 ºC | |||||
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 0.5 % | |||||
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 1 % | |||||
Output Typical Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.02 %/°C | |||||
Output Maximum Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.03 %/°C | |||||
Output Typical Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.02 %/°C | |||||
Output Maximum Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.03 %/°C | |||||
Maximum Output Repeatability (Full Scale) | N/A ≤ ± 0.1 % | |||||
Output Reaction Time | N/A < 10 ms | |||||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.3 % | |||||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 25 g | |||||
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms | N/A ≤ 50 g | |||||
Recommended Tightening Torque | N/A 20 N·m | |||||
IO-Link Revision | N/A V1.1 / Support V1.0 | |||||
Transmission Rate, Baud Rate | N/A 38.4 k Baud (COM2) | |||||
Minimum Cycle Time | N/A 2.5 ms | |||||
Process Data Width | N/A 16 Bit | |||||
SIO Mode Supported | N/A Yes | |||||
M-Sequence Capability |
N/A
PREOPERATE = TYPE_0 OPERATE = TYPE_2_2 ISDU supported |
|||||
IO Device Description (IODD) | N/A Download at: www./ioddfinder.io-link.com | |||||
Additional Information |
N/A
The advantages: Process data, parameters and diagnostic information of the pressure switch can be transmitted via a standard cable (SDCI mode). An integrated LED display provides information on the operating mode and the switching statuses. Simple exchange - the IO-Link master saves the parameters of the connected pressure switch and transmits them to the newly connected pressure transmitter when replaced. Thus, time-consuming new parameterisations will no longer be required. If IO-Link is not used, the sensor functions as a pressure switch with two switching outputs (SIO mode). To create customer-specific small series or to duplicate sensor settings across the system, the sensor can also be easily adjusted outside the system to suit the particular application, with the HYDAC Programming Device HPG P1‑000, the HYDAC Programming Adapter ZBE P1‑000 or by means of the Portable Data Recorder HMG 4000. Typical fields of application are machine tools, handling and assembly automation, intralogistics or the packaging industry. |
|||||
Core Products | N/A | |||||
Division | N/A ELECTRONICS | |||||
Product Group Family | N/A PRESSURE SWITCHES | |||||
Product | N/A PRESSURE SWITCHES | |||||
|