Items |
![]() 928095 HDA 4100 Absolute Pressure Transducer List Price QUOTE
|
![]() 909079 HDA 4100 Absolute Pressure Transducer List Price QUOTE
|
![]() 909789 HDA 4100 Absolute Pressure Transducer List Price QUOTE
|
![]() 928270 HDA 4100 Absolute Pressure Transducer List Price QUOTE
|
![]() 924513 HDA 4100 Absolute Pressure Transducer List Price QUOTE
|
|||||
Description | N/A The pressure transmitter series HDA 4100 has a ceramic pressure measurement cell with thick-layer strain gauge which has been specially developed for measuring absolute pressure in the low-pressure range. The output signals 4 .. 20 mA or 0 .. 10 V allow connection of all HYDAC ELECTRONIC GMBH measurement and control devices as well as industry standard open- and closed-loop control instruments. The main fields of application are low pressure applications in hydraulics and pneumatics, particularly in refrigeration and air-conditioning technology and pharmaceutical industries. | |||||||||
Model Code Description | N/A HDA 4145-A-02.5-000-E1 | N/A HDA 4145-A-02.5-000-F1 | N/A HDA 4146-A-0020-000-F1(PSI) | N/A HDA 4146-B-01.0-000-F1 | N/A HDA 4175-A-0020-000-F1(PSI) | |||||
Industry Standards/Certifications | N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4 | |||||||||
Type | N/A Absolute Pressure Transducer | |||||||||
Mechanical Connection Type | N/A G1/4 A ISO 1179-2, Male | N/A G1/4 A ISO 1179-2, Male | N/A G1/4 A ISO 1179-2, Male | N/A G1/4 A ISO 1179-2, Male | N/A 9/16-18 UNF 2A (SAE 6 Male) | |||||
Weight | N/A 0.33 lb | |||||||||
Housing Material | N/A Stainless Steel | |||||||||
Burst Pressure | N/A 12 bar | N/A 12 bar | N/A 70 psi | N/A 5 bar | N/A 70 psi | |||||
Output Signal | N/A 4 to 20 mA | |||||||||
Wetted Material |
N/A
Mechanical Connection: Stainless Steel Sensor Cell: Ceramic Seal: FKM |
|||||||||
Electrical Connection | N/A Male, EN175301-803, 3 Pole + PE | N/A Male, EN175301-803, 3 Pole + PE | N/A Male, M12 x 1, 4 Pole | N/A Male, M12 x 1, 4 Pole | N/A Male, EN175301-803, 3 Pole + PE | |||||
DC Power Supply Voltage | N/A 8 to 30 V | N/A 8 to 30 V | N/A 8 to 30 V | N/A 12 to 30 V | N/A 8 to 30 V | |||||
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 0.5 % | |||||||||
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 1 | |||||||||
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.25 % | |||||||||
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.5 % | |||||||||
Output Typical Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.02 %/°C | |||||||||
Output Maximum Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.03 %/°C | |||||||||
Output Typical Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.02 %/°C | |||||||||
Output Maximum Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.03 %/°C | |||||||||
Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale) | N/A ≤ ± 0.5 % | |||||||||
Output Maximum Hysteresis (Full Scale) | N/A ≤ ± 0.4 % | |||||||||
Output Repeatability (Full Scale) | N/A ≤ ± 0.1 % | |||||||||
Output Rise Time | N/A ≤ 1 ms | |||||||||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.3 % | |||||||||
CUL®US Mark | N/A Certificate Number: E318391 | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 20 g | |||||||||
Shock Resistance According to DIN EN 60068-2-27 (11 ms) | N/A ≤ 100 g / 6 ms | |||||||||
Pin Connection 1 | N/A Signal + | N/A Signal + | N/A Signal + | N/A +Ub | N/A Signal + | |||||
Pin Connection 2 | N/A Signal - | N/A Signal - | N/A Not Connected | N/A Not Connected | N/A Signal - | |||||
Pin Connection 3 | N/A Not Connected | N/A Not Connected | N/A Signal - | N/A 0 Voltage | N/A Not Connected | |||||
Pin Connection 4 | N/A | N/A | N/A Not Connected | N/A Signal | N/A | |||||
Pin Connection (Ground) | N/A Housing | N/A Housing | N/A | N/A | N/A Housing | |||||
Current Consumption | N/A ≤ 25 mA | |||||||||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||||||||
Life Expectancy (0 to 100% Full Scale (FS)) | N/A > 10 Million Cycles | |||||||||
Overload Pressure | N/A 8 bar | N/A 8 bar | N/A 45 psi | N/A 3 bar | N/A 45 psi | |||||
Operating Temperature [Min] | N/A -25 ºC | |||||||||
Operating Temperature [Max] | N/A 85 ºC | |||||||||
Compensated Temperature Range | N/A -25 to 85 ºC | |||||||||
Storage Temperature Range | N/A -40 to 100 ºC | |||||||||
Fluid Temperature Range | N/A -25 to 100 ºC | |||||||||
Operating Pressure [Min] | N/A 0 bar | N/A 0 bar | N/A 0 psi | N/A 0 bar | N/A 0 psi | |||||
Operating Pressure [Max] | N/A 2.5 bar | N/A 2.5 bar | N/A 20 psi | N/A 1 bar | N/A 20 psi | |||||
Degree of Protection | N/A IP 67 | |||||||||
Torque Value | N/A 20 N·m | |||||||||
Note | N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. | |||||||||
Core Products | N/A | |||||||||
Division | N/A | N/A | N/A ELECTRONICS | N/A ELECTRONICS | N/A ELECTRONICS | |||||
Product Group Family | N/A | N/A | N/A PRESSURE TRANSDUCERS | N/A PRESSURE TRANSDUCERS | N/A PRESSURE TRANSDUCERS | |||||
Product | N/A | N/A | N/A PRESSURE TRANSDUCERS | N/A PRESSURE TRANSDUCERS | N/A PRESSURE TRANSDUCERS | |||||
|