Items |
921956 HDA 4300 Shipping Approval Pressure Transducer List Price QUOTE
|
922186 HDA 4300 Shipping Approval Pressure Transducer List Price QUOTE
|
||
Description |
N/A
This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series. The HDA 4300 has a ceramic measurement cell with thick-layer strain gauge for measuring relative pressure in the low pressure range. The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing. |
|||
Model Code Description | N/A HDA 4385-A-0100-S00-F1(PSI) | N/A HDA 4385-A-0250-S00-E1(PSI) | ||
Industry Standards/Certifications | N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4 | |||
Type | N/A Shipping Approval Pressure Transducer | |||
Mechanical Connection Type | N/A 1/4-18 NPT, Male | |||
Weight | N/A 0.33 lb | |||
Housing Material | N/A Stainless Steel | |||
Burst Pressure | N/A 400 psi | N/A 1000 psi | ||
Output Signal | N/A 4 to 20 mA | |||
Wetted Material |
N/A
Mechanical Connection: Stainless Steel Sensor Cell: Ceramic Seal: FKM |
N/A
Mechanical Connection: Stainless Steel Sensor Cell: Ceramic Seal: EPDM |
||
Electrical Connection | N/A Male, EN175301-803, 3 Pole + PE | |||
DC Power Supply Voltage | N/A 10 to 32 V | |||
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 0.5 % | |||
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 1 | |||
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.25 % | |||
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.5 % | |||
Output Typical Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.02 %/°C | |||
Output Maximum Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.03 %/°C | |||
Output Typical Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.02 %/°C | |||
Output Maximum Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.03 %/°C | |||
Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale) | N/A ≤ ± 0.5 % | |||
Output Maximum Hysteresis (Full Scale) | N/A ≤ ± 0.4 % | |||
Output Repeatability (Full Scale) | N/A ≤ ± 0.1 % | |||
Output Rise Time | N/A ≤ 1 ms | |||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.3 % | |||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 20 g | |||
Pin Connection 1 | N/A Signal + | |||
Pin Connection 2 | N/A Signal - | |||
Pin Connection 3 | N/A Not Connected | |||
Pin Connection (Ground) | N/A Housing | |||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||
Life Expectancy (0 to 100% Full Scale (FS)) | N/A > 10 Million Cycles | |||
Overload Pressure | N/A 290 psi | N/A 725 psi | ||
Operating Temperature [Min] | N/A -25 ºC | |||
Operating Temperature [Max] | N/A 85 ºC | |||
Compensated Temperature Range | N/A -25 to 85 ºC | |||
Storage Temperature Range | N/A -30 to 100 ºC | |||
Fluid Temperature Range | N/A -25 to 100 ºC | |||
Operating Pressure [Min] | N/A 0 psi | |||
Operating Pressure [Max] | N/A 100 psi | N/A 250 psi | ||
Degree of Protection | N/A IP 67 | |||
Torque Value | N/A 40 N·m | |||
Additional Information |
N/A
For use in the shipping industry, these pressure transmitters have been approved by the following organizations American Bureau of Shipping Lloyds Register of Ships Det Norske Veritas / Germanischer Lloyd Bureau Veritas |
|||
Note | N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. | |||
Core Products | N/A | |||
Division | N/A ELECTRONICS | |||
Product Group Family | N/A PRESSURE TRANSDUCERS | |||
Product | N/A PRESSURE TRANSDUCERS | |||
|