Items |
![]() 909497 HDA 4700 Shipping Approval Pressure Transducer List Price QUOTE
|
![]() 908794 HDA 4700 Shipping Approval Pressure Transducer List Price QUOTE
|
![]() 909291 HDA 4700 Shipping Approval Pressure Transducer List Price QUOTE
|
![]() 909551 HDA 4700 Shipping Approval Pressure Transducer List Price QUOTE
|
![]() 909098 HDA 4700 Shipping Approval Pressure Transducer List Price QUOTE
|
|||||
Description |
N/A
This pressure transmitter has been specially developed for shipbuilding applications and is based on the HDA 4000 series. The HDA 4700 is designed to measure relative pressures in the high pressure range by means of its sensor measurement cell with thin-film strain gauge on a Stainless Steel membrane. The evaluation electronics converts the measured pressure into a proportional analogue signal of 4 .. 20 mA. |
|||||||||
Model Code Description | N/A HDA 4745-A-0006-S00 | N/A HDA 4745-A-0016-S00 | N/A HDA 4745-A-0250-S00 | N/A HDA 4745-A-060-S00 | N/A HDA 4745-A-0600-S00 | |||||
Industry Standards/Certifications | N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4 | |||||||||
Type | N/A Shipping Approval Pressure Transducer | |||||||||
Mechanical Connection Type | N/A G1/4 A ISO 1179-2, Male | |||||||||
Weight | N/A 0.33 lb | |||||||||
Housing Material | N/A Stainless Steel | |||||||||
Burst Pressure | N/A 100 bar | N/A 200 bar | N/A 1000 bar | N/A 300 bar | N/A 2000 bar | |||||
Output Signal | N/A 4 to 20 mA | |||||||||
Wetted Material |
N/A
Mechanical Connection: Stainless Steel Seal: FKM |
|||||||||
Electrical Connection | N/A Male, EN175301-803, 3 Pole + PE | |||||||||
DC Power Supply Voltage | N/A 10 to 32 V | |||||||||
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 0.25 % | |||||||||
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 0.5 | |||||||||
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.15 % | |||||||||
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.25 % | |||||||||
Output Typical Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.008 %/°C | |||||||||
Output Maximum Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Typical Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.008 %/°C | |||||||||
Output Maximum Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale) | N/A ≤ ± 0.3 % | |||||||||
Output Maximum Hysteresis (Full Scale) | N/A ≤ ± 0.1 % | |||||||||
Output Repeatability (Full Scale) | N/A ≤ ± 0.05 % | |||||||||
Output Rise Time | N/A ≤ 1 ms | |||||||||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.1 % | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 20 g | |||||||||
Pin Connection 1 | N/A Signal + | |||||||||
Pin Connection 2 | N/A Signal - | |||||||||
Pin Connection 3 | N/A Not Connected | |||||||||
Pin Connection (Ground) | N/A Housing | |||||||||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||||||||
Life Expectancy (0 to 100% Full Scale (FS)) | N/A > 10 Million Cycles | |||||||||
Overload Pressure | N/A 15 bar | N/A 32 bar | N/A 500 bar | N/A 120 bar | N/A 1000 bar | |||||
Operating Temperature [Min] | N/A -25 ºC | |||||||||
Operating Temperature [Max] | N/A 85 ºC | |||||||||
Compensated Temperature Range | N/A -25 to 85 ºC | |||||||||
Storage Temperature Range | N/A -40 to 100 ºC | |||||||||
Fluid Temperature Range | N/A -25 to 100 ºC | |||||||||
Operating Pressure [Min] | N/A 0 bar | |||||||||
Operating Pressure [Max] | N/A 6 bar | N/A 16 bar | N/A 250 bar | N/A 60 bar | N/A 600 bar | |||||
Degree of Protection | N/A IP 67 | |||||||||
Torque Value | N/A 20 N·m | |||||||||
Additional Information |
N/A
The electronic module is completely potted to protect it against humidity, vibrations and shock, and is enclosed in a solid Stainless Steel housing. For use in the shipping industry, these pressure transmitters have been approved by the following organizations. American Bureau of Shipping Lloyds Register of Ships Det Norske Veritas / Germanischer Lloyd Bureau Veritas |
|||||||||
Note | N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. | |||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | |||||||||
Product Group Family | N/A PRESSURE TRANSDUCERS | |||||||||
Product | N/A PRESSURE TRANSDUCERS | |||||||||
|