Items |
![]() 922445 HDA 4700 Functional Safety Pressure Transducer List Price QUOTE
|
![]() 922522 HDA 4700 Functional Safety Pressure Transducer List Price QUOTE
|
![]() 922344 HDA 4700 Functional Safety Pressure Transducer List Price QUOTE
|
![]() 926626 HDA 4700 Functional Safety Pressure Transducer List Price QUOTE
|
![]() 928273 HDA 4700 Functional Safety Pressure Transducer List Price QUOTE
|
|||||
Description |
N/A
This version of the pressure transmitter series HDA 4700 has been specially developed for use in safety circuits/safety functions as part of the functional safety of machinery and equipment up to PL d - Cat 3 (in accordance with ISO 13849). The pressure transmitters are designed with two channels. Each channel consists of a sensor element and evaluation electronics. As a result, the pressure transmitter develops two separate and independent output signals in proportion to the pressure. The safety function is tested by evaluating and comparing the two analogue output signals in a higher-level system. The main fields of application are as sensor elements in mobile, safety-oriented systems such as load torque displays, load torque limitation in truck-mounted cranes or working platforms and much more. |
|||||||||
Model Code Description | N/A HDA 4746-CC-0400-0400-Pd-000 | N/A HDA 4746-CC-0250-0250-Pd-000 | N/A HDA 4746-CC-0100-0100-Pd-000 | N/A HDA 474V-CC-0250-0250-Pd-000 | N/A HDA 476V-CC-5000-5000-Pd-000(psi) | |||||
Mechanical Connection Type | N/A G1/4 A ISO 1179-2, Male with 0.5 mm orifice | N/A G1/4 A ISO 1179-2, Male with 0.5 mm orifice | N/A G1/4 A ISO 1179-2, Male with 0.5 mm orifice | N/A G1/4 A ISO 1179-2, Male with 0.5 mm orifice | N/A SAE-4, male (7/16-20 UNF 2A) | |||||
Measuring Range for Signal 1 and 2 | N/A 0 to 400 bar | N/A 0 to 250 bar | N/A 0 to 100 bar | N/A 0 to 250 bar | N/A 0 to 5000 psi | |||||
Input Overload Pressure | N/A 800 bar | N/A 500 bar | N/A 200 bar | N/A 500 bar | N/A 11600 psi | |||||
Input Burst Pressure | N/A 2000 bar | N/A 1250 bar | N/A 500 bar | N/A 1250 bar | N/A 29000 psi | |||||
Mechanical Connection Size | N/A G1/4 | N/A G1/4 | N/A G1/4 | N/A G1/4 | N/A SAE-4 | |||||
Output Signal | N/A 4-20 mA for signal 1 and signal 2. 3 conductor | |||||||||
Wetted Material | N/A Stainless Steel and FKM Seal | |||||||||
Electrical Connection | N/A Male 4 Pole M12 | N/A Male 4 Pole M12 | N/A Male 4 Pole M12 | N/A Male 4 Pole Deutsch DT04-4P | N/A Male 4 Pole Deutsch DT04-4P | |||||
Power Supply |
N/A
7 to 35 V DC (max. load resistance 250 ohms) 12 to 35 V DC (max. load resistance 500 ohms) |
|||||||||
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 0.25 % | |||||||||
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.15 % | |||||||||
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.25 % | |||||||||
Output Maximum Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Typical Temperature Compensation Over Range (Full Scale) | N/A ≤ ± 0.008 %/°C | |||||||||
Output Maximum Temperature Compensation Over Range (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale) | N/A ≤ ± 0.3 % | |||||||||
Output Maximum Hysteresis (Full Scale) | N/A ≤ ± 0.1 % | |||||||||
Output Repeatability (Full Scale) | N/A ≤ ± 0.05 % | |||||||||
Output Rise Time | N/A ≤ 2 ms | |||||||||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.1 % | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 20 g | |||||||||
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms | N/A ≤ 100 g | |||||||||
Pin Connection 1 | N/A +UB | |||||||||
Pin Connection 2 | N/A Signal 2 | N/A Signal 2 | N/A Signal 2 | N/A 0 Voltage | N/A 0 Voltage | |||||
Pin Connection 3 | N/A 0 Voltage | N/A 0 Voltage | N/A 0 Voltage | N/A Signal 2 | N/A Signal 2 | |||||
Pin Connection 4 | N/A Signal 1 | |||||||||
Current Consumption | N/A ≤ 50 mA | |||||||||
Approvals | N/A > 10 Million Cycles | |||||||||
Residual Ripple of Supply Voltage | N/A > 10 Million Cycles % | |||||||||
Operating Temperature [Min] | N/A -25 ºC | N/A -25 ºC | N/A -25 ºC | N/A -25 ºC | N/A -13 ºF | |||||
Operating Temperature Range | N/A 85 ºC | N/A 85 ºC | N/A 85 ºC | N/A 85 ºC | N/A 185 ºF | |||||
Compensated Temperature Range | N/A -25 to 85 ºC | N/A -25 to 85 ºC | N/A -25 to 85 ºC | N/A -25 to 85 ºC | N/A -25 to 185 ºF | |||||
Storage Temperature Range | N/A -40 to 85 ºC | N/A -40 to 85 ºC | N/A -40 to 85 ºC | N/A -40 to 85 ºC | N/A -40 to 185 ºF | |||||
Protection Class According to DIN EN 605293 | N/A IP 69 | |||||||||
Torque Value | N/A 20 N·m | |||||||||
Industry Standards/Certifications | N/A CE Mark EN 61000-6-1/2/3/4 | |||||||||
Weight | N/A 0.397 lb | |||||||||
Operating Pressure Signal 1 | N/A | N/A | N/A | N/A | N/A 0 to 5000 psi | |||||
Operating Pressure Signal 2 | N/A | N/A | N/A | N/A | N/A 0 to 5000 psi | |||||
Special Features |
N/A
Safety-related data Performance level based on DIN EN ISO 13849-1: 20008 Protection level: d Architecture: Category 3 |
|||||||||
Note |
N/A
Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. Subject to technical modifications. |
|||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | |||||||||
Product Group Family | N/A PRESSURE TRANSDUCERS | |||||||||
Product | N/A PRESSURE TRANSDUCERS | |||||||||
|