Items |
![]() 921878 HDA 4000 Hazardous Rated Pressure Transducer List Price QUOTE
|
![]() 921926 HDA 4000 Hazardous Rated Pressure Transducer List Price QUOTE
|
![]() 922583 HDA 4000 Hazardous Rated Pressure Transducer List Price QUOTE
|
![]() 923373 HDA 4000 Hazardous Rated Pressure Transducer List Price QUOTE
|
![]() 923819 HDA 4000 Hazardous Rated Pressure Transducer List Price QUOTE
|
|||||
Description |
N/A
The HDA 4700 electronic pressure transmitter series with flameproof enclosure has triple approval according to ATEX, CSA and IECEx which ensures the instrument is universally suitable for use in potentially explosive environments around the world. Each instrument is certified by the three approvals organizations and is labelled accordingly. Therefore there is no longer any need to stock multiple devices with separate individual approvals. As with the industrial version of the HDA 4700, those with triple approval have a proven, fully-welded stainless steel measurement cell with thin film strain gauge without internal seals. |
|||||||||
Model Code Description | N/A HDA 47F9-A-0300-DV-000-(PSI) 72" | N/A HDA 47F9-A-0100-DV-000(PSI)72inch | N/A HDA 47F9-A-0200-DV-000(PSI)72inch | N/A HDA 478G-A-0300-DV-000(psi)5m | N/A HDA 477G-A-0300-DV-000(psi)5m | |||||
Industry Standards/Certifications |
N/A
CE Mark EN 61000-6-1/2/3/4 EN 60079-0/1/31 |
|||||||||
Mechanical Connection Type | N/A 1/4-18 NPT, Female | N/A 1/4-18 NPT, Female | N/A 1/4-18 NPT, Female | N/A 1/4-18 NPT, Male | N/A SAE-6, Male (9/16-18 UNF 2A) | |||||
Weight | N/A 0.661 lb | |||||||||
Input Burst Pressure | N/A 2900 psi | N/A 1450 psi | N/A 2900 psi | N/A 2900 psi | N/A 2900 psi | |||||
Mechanical Connection Size | N/A 1/4 in. NPT | N/A 1/4 in. NPT | N/A 1/4 in. NPT | N/A 1/4 in. NPT | N/A SAE-6 | |||||
Output Signal | N/A 4 to 20 mA | |||||||||
Wetted Material |
N/A
Stainless Steel: 1.4542; 1.4571; 1.4435; 1.4404; 1.4301 Seal: FKM |
|||||||||
Electrical Connection | N/A 1/2-14 NPT Conduit with Flying Leads | N/A 1/2-14 NPT Conduit with Flying Leads | N/A 1/2-14 NPT Conduit with Flying Leads | N/A 1/2-14 NPT Conduit with Open Ended Cable | N/A 1/2-14 NPT Conduit with Open Ended Cable | |||||
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 0.25 % | |||||||||
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.15 % | |||||||||
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.25 % | |||||||||
Output Typical Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.008 %/°C | |||||||||
Output Maximum Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Typical Temperature Compensation Over Range (Full Scale) | N/A ≤ ± 0.008 %/°C | |||||||||
Output Maximum Temperature Compensation Over Range (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale) | N/A ≤ ± 0.3 % | |||||||||
Output Maximum Hysteresis (Full Scale) | N/A ≤ ± 0.1 % | |||||||||
Output Repeatability (Full Scale) | N/A ≤ ± 0.05 % | |||||||||
Output Rise Time | N/A ≤ 1.5 ms | |||||||||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.1 % | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 20 g | |||||||||
Pin Connection 1 | N/A | |||||||||
Pin Connection 2 | N/A | |||||||||
Pin Connection 3 | N/A | |||||||||
Pin Connection 4 | N/A | |||||||||
Pin Connection (Ground) | N/A | |||||||||
Current Consumption | N/A 25 mA | |||||||||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||||||||
Life Expectancy (0 to 100% Full Scale (FS)) | N/A > 10 Million Cycles | |||||||||
Red Wire Core | N/A Signal + | N/A Signal + | N/A Signal + | N/A | N/A | |||||
White Wire Core | N/A | N/A | N/A | N/A Signal + | N/A Signal + | |||||
Brown Wire Core | N/A | N/A | N/A | N/A Signal - | N/A Signal - | |||||
Black Wire Core | N/A Signal - | N/A Signal - | N/A Signal - | N/A | N/A | |||||
Green Wire Core | N/A | N/A | N/A | N/A Not used | N/A Not used | |||||
Green-Yellow Wire Core | N/A Housing | N/A Housing | N/A Housing | N/A | N/A | |||||
Yellow Wire Core | N/A | N/A | N/A | N/A Not used | N/A Not used | |||||
Input Overload Pressure | N/A 1160 psi | N/A 290 psi | N/A 1160 psi | N/A 1160 psi | N/A 1160 psi | |||||
Operating Temperature [Min] | N/A | |||||||||
Operating Temperature Range | N/A | |||||||||
Compensated Temperature Range | N/A -13 to 185 ºF | |||||||||
Storage Temperature Range | N/A -40 to 212 ºF | |||||||||
Fluid Temperature Range | N/A | |||||||||
Operating Pressure [Min] | N/A 0 psi | |||||||||
Operating Pressure [Max] | N/A 300 psi | N/A 100 psi | N/A 200 psi | N/A 300 psi | N/A 300 psi | |||||
Protection Class According to DIN EN 605293 | N/A IP 65 | |||||||||
Torque Value | N/A 40 N·m30 lb·ft | N/A 40 N·m30 lb·ft | N/A 40 N·m30 lb·ft | N/A 40 N·m30 lb·ft | N/A 20 N·m15 lb·ft | |||||
T5, T130 Operating Temperature Range | N/A -4 to 176 ºF | |||||||||
T6, T110 Operating Temperature Range | N/A -4 to 140 ºF | |||||||||
T5, T130 Fluid Temperature Range | N/A -4 to 176 ºF | |||||||||
T6, T110 Fluid Temperature Range | N/A -4 to 140 ºC | |||||||||
Compensated/Operating/Fluid Temperature Range for Intrinsically Safe | N/A | |||||||||
Compensated/Operating/Fluid Temperature Range for Non Incendive | N/A | |||||||||
Operating/Ambient Temperature Range (T6, T80/T85 ºC, T50090 ºC) | N/A | |||||||||
Operating/Ambient Temperature Range (T5, T90 ºC, T500 100 ºC) | N/A | |||||||||
Operating/Ambient Temperature Range (T100 ºC, T500 110 ºC) | N/A | |||||||||
Operating/Ambient Temperature Range (T4) | N/A | |||||||||
Note |
N/A
Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. Subject to technical modifications. |
|||||||||
DC Power Supply Voltage | N/A 8 to 30 V | |||||||||
Additional Information |
N/A
The main areas of application are in mining and the oil & gas industry, e.g. in underground vehicles, hydraulic power units, blow-out preventers (BOPs), drill drives or valve actuation stations as well as in areas with high levels of dust contamination. Protection types and applications: CCSAUS Explosion Proof - Seal Not Required Class I Group A, B, C, D, T6, T5 Class II Group E, F, G Class III Type 4 ATEX Flame Proof I M2 Ex d I Mb II 2G Ex d IIC T6, T5 Gb II 2D Ex tb IIIC T110 .. 130 ºC Db IECEx Flame Proof Ex d I Mb Ex d IIC T6, T5 Gb Ex tb IIIC T110 .. 130 ºC Db |
|||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | |||||||||
Product Group Family | N/A PRESSURE TRANSDUCERS | |||||||||
Product | N/A PRESSURE TRANSDUCERS | |||||||||
|