Items |
![]() 923430 HDA 4800 General Pressure Transducer List Price QUOTE
|
![]() 922671 HDA 4800 General Pressure Transducer List Price QUOTE
|
![]() 922443 HDA 4800 General Pressure Transducer List Price QUOTE
|
![]() 922672 HDA 4800 General Pressure Transducer List Price QUOTE
|
![]() 926218 HDA 4800 General Pressure Transducer List Price QUOTE
|
|||||
Description |
N/A
The pressure transmitter series HDA 4800 has a very accurate and robust sensor cell with a thin-film strain gauge on a stainless steel membrane. Outstanding technical data and robust construction make the HDA 4800 particularly suited to the field of test rig and diagnostic technology. It is also suitable for a broad range of applications in industry. Since the accuracy of a pressure transmitter varies greatly with the temperature of the fluid, the instrument has excellent characteristics in this respect. By default, the output signals 4 .. 20 mA, 0 .. 10 V and 0 .. 20 mA (source) are available. |
|||||||||
Model Code Description | N/A HDA 4844-A-250-000 | N/A HDA 4844-A-400-000 | N/A HDA 4844-B-006-000 | N/A HDA 4844-B-250-000 | N/A HDA 4844-B-600-000 | |||||
Type | N/A Electronic Pressure Transmitter | |||||||||
Mechanical Connection Type | N/A G1/4 A ISO 1179-2, Male | |||||||||
Input Burst Pressure | N/A 1000 bar | N/A 2000 bar | N/A 100 bar | N/A 1000 bar | N/A 2000 bar | |||||
Mechanical Connection Size | N/A G 1/4 A, Male | |||||||||
Output Signal | N/A 4 to 20 mA | N/A 4 to 20 mA | N/A 0 to 10 V | N/A 0 to 10 V | N/A 0 to 10 V | |||||
Wetted Material | N/A | |||||||||
Electrical Connection | N/A Male, 4 Pole Binder Series 714 M18 (Mating Connector Not Supplied) | |||||||||
BUn | N/A EA | |||||||||
No of Conductor | N/A 2 | N/A 2 | N/A 3 | N/A 3 | N/A 3 | |||||
Output Permitted Load Resistance | N/A RLmax=(UB - 10 V)/20 mA (kΩ) | N/A RLmax=(UB - 10 V)/20 mA (kΩ) | N/A RLmin=2 (kΩ) | N/A RLmin=2 (kΩ) | N/A RLmin=2 (kΩ) | |||||
Output Typical Accuracy to DIN 16086 At Maximum Setting (Full Scale) | N/A | |||||||||
Output Maximum Accuracy to DIN 16086 At Maximum Setting (Full Scale) | N/A | |||||||||
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 0.125 % | |||||||||
Output Typical Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A | |||||||||
Output Maximum Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A | |||||||||
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.06 % | |||||||||
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.125 % | |||||||||
Output Typical Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.005 %/°C | |||||||||
Output Maximum Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.01 %/°C | |||||||||
Output Typical Temperature Compensation Over Range (Full Scale) | N/A | |||||||||
Output Maximum Temperature Compensation Over Range (Full Scale) | N/A | |||||||||
Output Typical Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.005 %/°C | |||||||||
Output Maximum Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.01 %/°C | |||||||||
Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale) | N/A | |||||||||
Output Maximum Non-Linearity According to DIN 16086 Terminal Based (Full Scale) | N/A ≤ ± 0.15 % | |||||||||
Seal Material | N/A Fluorocarbon Elastomer (FKM) | |||||||||
Material of Connection | N/A Stainless Steel | |||||||||
Output Maximum Hysteresis (Full Scale) | N/A ≤ ± 0.1 % | |||||||||
Output Repeatability (Full Scale) | N/A ≤ ± 0.05 % | |||||||||
Output Rise Time | N/A ≤ ± 1 ms | |||||||||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.1 % | |||||||||
CUL®US Mark | N/A Certificate No.: E318391 | |||||||||
Note for CUL®US Mark | N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1 | |||||||||
Direct Current (DC) Supply Voltage When Applied According to UL Specifications | N/A 10 to 30 V | N/A 10 to 30 V | N/A 12 to 30 V | N/A 12 to 30 V | N/A 12 to 30 V | |||||
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications | N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 20 g | |||||||||
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms | N/A ≤ 100 g | |||||||||
Pin Connection 1 | N/A No Connection | N/A No Connection | N/A +UB | N/A +UB | N/A +UB | |||||
Pin Connection 2 | N/A Signal+ | N/A Signal+ | N/A Signal | N/A Signal | N/A Signal | |||||
Pin Connection 3 | N/A Signal- | N/A Signal- | N/A 0 Voltage | N/A 0 Voltage | N/A 0 Voltage | |||||
Pin Connection 4 | N/A No Connection | |||||||||
Pin Connection (Ground) | N/A | |||||||||
Current Consumption | N/A ≤ 25 mA | |||||||||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||||||||
Life Expectancy (0 to 100% Full Scale (FS)) | N/A > 10 Million Cycles | |||||||||
Input Overload Pressure | N/A 500 bar | N/A 800 bar | N/A 15 bar | N/A 500 bar | N/A 1000 bar | |||||
Input Measuring Pressure Range | N/A 250 bar | N/A 400 bar | N/A 6 bar | N/A 250 bar | N/A 600 bar | |||||
Operating Temperature [Min] | N/A | |||||||||
Operating Temperature Range | N/A -25 to 85 ºC | |||||||||
Note for Operating Temperature Range | N/A -25 ºC (-13 ºF) with FKM seal, -40 ºC (-40 ºC) on request | |||||||||
Compensated Temperature Range | N/A -25 to 85 ºC | |||||||||
Storage Temperature Range | N/A -40 to 100 ºC | |||||||||
Medium Temperature Range | N/A -25 to 100 ºC | |||||||||
Note for Medium Temperature Range | N/A -25 ºC (-13 ºF) with FKM seal, -40 ºC (-40 ºC) on request | |||||||||
Fluid Temperature Range | N/A | |||||||||
Note for Fluid Temperature Range | N/A | |||||||||
Operating Pressure [Min] | N/A | |||||||||
Operating Pressure [Max] | N/A | |||||||||
Protection Class According to DIN EN 605293 | N/A IP 65 | |||||||||
Torque Value | N/A 20 N·m15 lb·ft | |||||||||
Industry Standards/Certifications | N/A CE Mark EN 61000-6-1/2/3/4 | |||||||||
Weight | N/A | |||||||||
Additional Information | N/A Since the accuracy of a pressure transmitter varies greatly with the temperature of the fluid, the instrument has excellent characteristics in this respect. By default, the output signals 4 to 20 mA, 0 to 10 V and 0 to 20 mA (source) are available. | |||||||||
Accessories | N/A Appropriate accessories, such as electrical female connectors, can be found in the Accessories brochure. | |||||||||
Special Features | N/A | |||||||||
Note | N/A | |||||||||
DC Power Supply Voltage | N/A | |||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | N/A ELECTRONICS | N/A | N/A ELECTRONICS | N/A | |||||
Product Group Family | N/A PRESSURE TRANSDUCERS | N/A PRESSURE TRANSDUCERS | N/A | N/A PRESSURE TRANSDUCERS | N/A | |||||
Product | N/A PRESSURE TRANSDUCERS | N/A PRESSURE TRANSDUCERS | N/A | N/A PRESSURE TRANSDUCERS | N/A | |||||
|