Items |
![]() 925093 HDA 7400 Flush Mount Pressure Transducer List Price QUOTE
|
![]() 922731 HDA 7400 Flush Mount Pressure Transducer List Price QUOTE
|
||
Description |
N/A
Pressure Transmitter HDA 7400 with a flush membrane was designed specifically for applications in which a standard pressure port could become blocked, clogged or frozen by the particular medium used. Further applications include processes where the medium changes regularly and any residues could cause mixing or contamination of the media. Like the standard model, the HDA 7400 with flush membrane has a pressure measurement cell with a thin-film strain gauge on a Stainless Steel membrane for relative pressure measurement in the high pressure range. |
|||
Model Code Description | N/A HDA 74Z6-A-0040-G05-000 | N/A HDA 74Z6-A-0100-G04-000 | ||
Industry Standards/Certifications | N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4 | |||
Type | N/A Flush Mount Pressure Transducer | |||
Mechanical Connection Type | N/A G1/4 A ISO 1179-2, Male | N/A G1/4 with Additional Front O-Ring Seal, Male | ||
Weight | N/A 0.18 lb | |||
Housing Material | N/A Stainless Steel | |||
Burst Pressure | N/A 200 bar | N/A 500 bar | ||
Output Signal | N/A 4 to 20 mA | |||
Wetted Material |
N/A
Mechanical Connection: Stainless Steel Seal: FKM |
N/A
Mechanical Connection: Stainless Steel Seal: FKM O-Ring: FKM |
||
Electrical Connection | N/A Male, M12 x 1, 4 Pole | |||
DC Power Supply Voltage | N/A 8 to 30 V | |||
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 0.5 % | |||
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 1 | |||
Output Typical Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.25 % | |||
Output Maximum Accuracy Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.5 % | |||
Output Typical Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.015 %/°C | |||
Output Maximum Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.025 %/°C | |||
Output Typical Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.015 %/°C | |||
Output Maximum Temperature Compensation Span (Full Scale) | N/A ≤ ± 0.025 %/°C | |||
Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale) | N/A ≤ ± 0.3 % | |||
Output Maximum Hysteresis (Full Scale) | N/A ≤ ± 0.4 % | |||
Output Repeatability (Full Scale) | N/A ≤ ± 0.1 % | |||
Output Rise Time | N/A ≤ 2 ms | |||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.3 % | |||
CUL®US Mark | N/A Certificate Number: E318391 | |||
Note for CUL®US Mark | N/A When applied acc. to UL specifications - limited energy - acc. to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950. | |||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 20 g | |||
Pin Connection 1 | N/A Signal + | |||
Pin Connection 2 | N/A Not Connected | |||
Pin Connection 3 | N/A Signal - | |||
Pin Connection 4 | N/A Not Connected | |||
Current Consumption | N/A ≤ 25 mA | |||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||
Life Expectancy (0 to 100% Full Scale (FS)) | N/A > 10 Million Cycles | |||
Overload Pressure | N/A 80 bar | N/A 200 bar | ||
Operating Temperature [Min] | N/A -25 ºC | |||
Operating Temperature [Max] | N/A 85 ºC | |||
Compensated Temperature Range | N/A -25 to 85 ºC | |||
Storage Temperature Range | N/A -40 to 100 ºC | |||
Fluid Temperature Range | N/A -25 to 100 ºC | |||
Operating Pressure [Min] | N/A 0 bar | |||
Operating Pressure [Max] | N/A 40 bar | N/A 100 bar | ||
Degree of Protection | N/A IP 67 | |||
Torque Value | N/A 20 N·m | |||
Additional Information | N/A The pressure port is achieved with a fully Sealed Stainless Steel front membrane filled internally with a pressure transfer fluid. The process pressure is transmitted hydrostatically to the measurement cell via the pressure transfer fluid. The output signals 4 .. 20 mA or 0 .. 10 V permit connection to all HYDAC measuring and control devices, as well as connection to standard evaluation systems (e.g. PLC controls). | |||
Note | N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. | |||
Core Products | N/A | |||
|