Items |
![]() 921021 HDA 7400 Pressure Transducer List Price QUOTE
|
![]() 925588 HDA 7400 Pressure Transducer List Price QUOTE
|
![]() 920030 HDA 7400 Pressure Transducer List Price QUOTE
|
![]() 920076 HDA 7400 Pressure Transducer List Price QUOTE
|
![]() 920465 HDA 7400 Pressure Transducer List Price QUOTE
|
|||||
Description |
N/A
The pressure transmitter series HDA 7400 combines excellent technical data with highly compact design. The HDA 7446 was specifically developed for OEM applications, especially for use in confined cavities. A sensor cell with a thin-film strain gauge on a stainless steel membrane is the basis for a robust, long-life pressure transmitter. |
|||||||||
Type | N/A Electronic Pressure Transmitter | |||||||||
Model Code Description | N/A HDA 7476-A-0300-000 (psi) | N/A HDA 7476-A-0500-000(psi) | N/A HDA 7476-A-1000-000 | N/A HDA 7476-A-3000-000 | N/A HDA 7476-A-6000-000 | |||||
Input Overload Pressure | N/A 1160 psi | N/A 1160 psi | N/A 2900 psi | N/A 7250 psi | N/A 11600 psi | |||||
Input Burst Pressure | N/A 2900 psi | N/A 2900 psi | N/A 7250 psi | N/A 14500 psi | N/A 29000 psi | |||||
Mechanical Connection Type | N/A 9/16-18 UNF 2A Male (SAE 6 Male) | |||||||||
Mechanical Connection Size | N/A SAE-6, Male | |||||||||
Torque Value | N/A 20 N·m15 lb·ft | |||||||||
Output Signal | N/A 4 to 20 mA | |||||||||
Output Permitted Load Resistance | N/A RLmax=(UB - 8 V)/20 mA (kΩ) | |||||||||
Output Typical Accuracy to DIN 16086 At Maximum Setting (Full Scale) | N/A ≤ ± 0.5 % | |||||||||
Output Maximum Accuracy to DIN 16086 At Maximum Setting (Full Scale) | N/A ≤ ± 1 % | |||||||||
Output Typical Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.25 % | |||||||||
Output Maximum Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) (Full Scale) | N/A ≤ ± 0.5 % | |||||||||
Output Typical Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Maximum Temperature Compensation Zero Point (Full Scale) | N/A ≤ ± 0.025 %/°C | |||||||||
Output Typical Temperature Compensation Over Range (Full Scale) | N/A ≤ ± 0.015 %/°C | |||||||||
Output Maximum Temperature Compensation Over Range (Full Scale) | N/A ≤ ± 0.025 %/°C | |||||||||
Output Maximum Non-Linearity at Maximum Setting to DIN 16086 (Full Scale) | N/A ≤ ± 0.3 % | |||||||||
Output Maximum Hysteresis (Full Scale) | N/A ≤ ± 0.4 % | |||||||||
Output Repeatability (Full Scale) | N/A ≤ ± 0.1 % | |||||||||
Output Rise Time | N/A ≤ 2 ms | |||||||||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.3 % | |||||||||
Compensated Temperature Range | N/A -13 to 185 ºF | |||||||||
Storage Temperature Range | N/A -40 to 212 ºF | |||||||||
Fluid Temperature Range | N/A -13 to 212 ºF | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A 20 g | |||||||||
Protection Class According to DIN EN 605293 | N/A IP 67 | |||||||||
Direct Current (DC) Supply Voltage When Applied According to UL Specifications | N/A 8 to 30 V | |||||||||
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications | N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 | |||||||||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||||||||
Life Expectancy (0 to 100% Full Scale (FS)) | N/A > 10 Million Cycles | |||||||||
Electrical Connection | N/A Male M12 x 1, 4 Pole (Connector Not Supplied) | |||||||||
No of Conductor | N/A 2 | |||||||||
Seal Material | N/A Fluorocarbon Elastomer (FKM) | |||||||||
Material of Connection | N/A Stainless Steel | |||||||||
CE Mark | N/A EN 61000-6-1/2/3/4 | |||||||||
CUL®US Mark | N/A Certificate No.: E318391 | |||||||||
Note for CUL®US Mark | N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1 | |||||||||
Pin Connection 1 | N/A Signal+ | |||||||||
Pin Connection 2 | N/A No Connection | |||||||||
Pin Connection 3 | N/A Signal- | |||||||||
Pin Connection 4 | N/A No Connection | |||||||||
Current Consumption | N/A ≤ 25 mA | |||||||||
Operating Temperature Range | N/A -13 to 185 ºF | |||||||||
Note for Operating Temperature Range | N/A -13 ºF with FKM seal, -40 ºF on request | |||||||||
Input Measuring Range | N/A 300 psi | N/A 500 psi | N/A 1000 psi | N/A 3000 psi | N/A 6000 psi | |||||
BUn | N/A EA | |||||||||
Additional Information |
N/A
Various pressure ranges between 0 to 300 psi and 0 to 9000 psi provide versatility when adapting to particular applications. For integration into modern controls (e.g. with PLC), the analog output signals 4 to 20 mA or 0 to 10 V are also available on the standard version. Other output signals are available on request. |
|||||||||
Accessories | N/A Appropriate accessories, such as electrical female connectors, can be found in the Accessories brochure. | |||||||||
Special Features |
N/A
|
|||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | |||||||||
Product Group Family | N/A PRESSURE TRANSDUCERS | |||||||||
Product | N/A PRESSURE TRANSDUCERS | |||||||||
|