Items |
927145 HPT 500 Differential Pressure Transducer List Price QUOTE
|
926004 HPT 500 Differential Pressure Transducer List Price QUOTE
|
||
Model Code Description | N/A HPT 506-C-05.0-S-000 | N/A HPT 506-C-08.0-S-000 | ||
Description |
N/A
The HPT differential pressure transmitter series was specially developed to provide an low-cost solution for differential pressure. Via an internal piston movement, the generated differential pressure is detected by means of a Hall sensor. The sensor reacts to increasing contamination degree of the element by increasing the differential pressure signal. The media compatibility includes hydraulic oils, lubrication oils, HFA, HFB and HFD as well as all further environment-friendly fluids. The differential pressure transmitter is used in systems requiring a continuous, intelligent monitoring of the differential pressure. It is used both in mobile and in industrial applications. |
|||
Industry Standards/Certifications | N/A CE Mark EN 61000-6-1/2/3/4 | N/A CE Mark EN 61000-6-1/2/3/5 | ||
Weight | N/A 0.37 lb | |||
Input Burst Pressure | N/A 1600 bar | |||
Mechanical Connection Type | N/A G 1/2 HN 28-22, Male | |||
Output Signal | N/A 4 to 20 mA, 3 Conductor | |||
Electrical Connection | N/A Male M12, 4 Pole | |||
Housing Material | N/A Stainless Steel | |||
Wetted Material | N/A Stainless Steel, O-Ring NBR and profile Seal Ring PTFE | |||
Output Permitted Load Resistance | N/A RLmax=(UB - 3 V)/20 mA) | |||
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 3 % | |||
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) | N/A ≤ ± 5 % in rel. to Delta P | |||
Output Long-Term Drift Per Year (Full Scale) | N/A ≤ ± 0.5 % | |||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 20 g | |||
Pin Connection 1 | N/A +UB | |||
Pin Connection 2 | N/A No Connection | |||
Pin Connection 3 | N/A 0 Voltage | |||
Pin Connection 4 | N/A Signal | |||
Current Consumption | N/A ≤ 25 mA | |||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||
Life Expectancy (0 to 100% Full Scale (FS)) | N/A > 1 Million Cycles | |||
Delta P Measuring Range | N/A 5 bar | N/A 8 bar | ||
Operating Temperature [Min] | N/A -20 ºC | |||
Operating Temperature (Max) | N/A 85 ºC | |||
Compensated Temperature Range | N/A -20 to 70 ºC | |||
Storage Temperature Range | N/A -40 to 100 ºC | |||
Fluid Temperature Range | N/A -20 to 85 ºC | |||
Operating Pressure [Max] | N/A 420 bar | |||
Protection Class According To DIN EN 605293 | N/A IP 67 | |||
Torque Value | N/A 100 N·m | |||
DC Power Supply Voltage | N/A 8 to 30 V | |||
Core Products | N/A | |||
Division | N/A ELECTRONICS | |||
Product Group Family | N/A ACCESSORIES-ELECTRONIC | |||
Product | N/A ELEC ACCESSORIES / MISC | |||
|