| Items |
2208101 5.40.11 D 01 BN4 /-V-G List Price QUOTE
|
2208102 5.40.11 D 03 BN4 /-V-G List Price QUOTE
|
2211105 5.40.11 D 05 BN4 /-V-G List Price QUOTE
|
2210356 5.40.11 D 10 BN4 /-V-G List Price QUOTE
|
2210357 5.40.11 D 25 BN4 /-V-G List Price QUOTE
|
|||||
| Description | N/A Replacement Element for GHPF Housing, 1 µm | N/A Replacement Element for GHPF Housing, 3 µm | N/A Replacement Element for GHPF Housing, 5 µm | N/A Replacement Element for GHPF Housing, 10 µm | N/A Replacement Element for GHPF Housing, 25 µm | |||||
| Type | N/A Diesel Fuel Particulate Filtration | |||||||||
| Style | N/A Cartridge | |||||||||
| Connection Type | N/A GeoSeal® | |||||||||
| Seal Material | N/A FKM | |||||||||
| Weight | N/A 1.4 kg3 lb | |||||||||
| Use With | N/A GHPF Filter Housing | |||||||||
| Schedule | N/A E | |||||||||
| Operating Temperature [Min] | N/A -29 ºC-20 ºF | |||||||||
| Operating Temperature [Max] | N/A 107 ºC225 ºF | |||||||||
| Efficiency | N/A 99.5 % | |||||||||
| Flow | N/A 100 gpm380 L/min | |||||||||
| Filter Rating | N/A 1 µm | N/A 3 µm | N/A 5 µm | N/A 10 µm | N/A 25 µm | |||||
| Operating Pressure [Max] | N/A 10.3 bar150 psi | |||||||||
| Beta Ratio | N/A 200 | |||||||||
| Diameter | N/A 5 in127 mm | |||||||||
| Height | N/A 11 in279 mm | |||||||||
| Application | N/A GHPF Filter Housing and Related Assemblies | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A | N/A FUEL FILTERS | N/A | N/A FUEL FILTERS | N/A FUEL FILTERS | |||||
| Product Group Family | N/A | N/A SI-BULK FUEL FILTERS | N/A | N/A SI-BULK FUEL FILTERS | N/A SI-BULK FUEL FILTERS | |||||
| Product | N/A | N/A BULK FUEL PRODUCTS | N/A | N/A BULK FUEL PRODUCTS | N/A BULK FUEL PRODUCTS | |||||
|
|
||||||||||