| Items |
2611245 Poppet Type Solenoid Valves, Normally Closed, Pilot Operated List Price QUOTE
|
2610769 Poppet Type Solenoid Valves, Normally Closed, Pilot Operated List Price QUOTE
|
2610237 Poppet Type Solenoid Valves, Normally Closed, Pilot Operated List Price QUOTE
|
2610775 Poppet Type Solenoid Valves, Normally Closed, Pilot Operated List Price QUOTE
|
2610436 Poppet Type Solenoid Valves, Normally Closed, Pilot Operated List Price QUOTE
|
|||||
| Description | N/A A screw-in cartridge, solenoid operated, 2 way, 2 position, normally closed, pilot operated, poppet type intended for use as a unidirectional blocking or load holding device in hydraulic circuits requiring low internal leakage. | |||||||||
| Type | N/A Screw-In Cartridge Solenoid Operated Valve | |||||||||
| Style | N/A Poppet | |||||||||
| Model Code Description | N/A WS06Z-01-AS4-N-12DN | N/A WS06Z-01-AS4-N-24DG | N/A WS06Z-01-C-N-0 | N/A WS06Z-01-C-N-0 without CNO | N/A WS06Z-01-C-N-12DN | |||||
| Flow Direction | N/A 2-Way, 2 Position, Normally Closed | |||||||||
| Valve Operator | N/A Pilot | |||||||||
| Operating Pressure | N/A 350 bar5000 psi | |||||||||
| Nominal Flow | N/A 3.5 gpm13.3 L/min | |||||||||
| Internal Leakage | N/A Leak tight, less than 5 drops/min. at 5000 psi (350 bar) | |||||||||
| Minimum Fluid Operating Temperature | N/A -20 ºF-29 ºC | |||||||||
| Maximum Fluid Operating Temperature | N/A 248 ºF120 ºC | |||||||||
| Ambient Temperature [Min] | N/A -20 ºF-29 ºC | |||||||||
| Ambient Temperature [Max] | N/A 140 ºF60 ºC | |||||||||
| Continuous Coil Duty Rating of Nominal Voltage | N/A 85 to 115 % | |||||||||
| Current Draw at 12 Direct Current (DC) Voltage and 68 ºF (20 ºC) | N/A 984 mA | |||||||||
| Current Draw at 24 Direct Current (DC) Voltage and 68 ºF (20 ºC) | N/A 492 mA | |||||||||
| Pull-In Current to Operate Valve [Min] (Nominal Amperage) | N/A 70 % | |||||||||
| Pull-In Current [Min] of Nominal at 5000 psi (350 bar) | N/A | |||||||||
| Energized Typical Response Time (Varies with Pressure and Flow) | N/A 35 ms | |||||||||
| De-Energized Typical Response Time (Varies with Pressure and Flow) | N/A 50 ms | |||||||||
| Energized Typical Response Time | N/A | |||||||||
| De-Energized Typical Response Time | N/A | |||||||||
| Fluid Compatibility | N/A Mineral-Based or Synthetics with Lubricating Properties | |||||||||
| Viscosity | N/A 7.4 to 420 cSt50 to 2000 SUS | |||||||||
| Filtration | N/A 21/19/16 or Cleaner (per ISO 4406) | |||||||||
| Installation | N/A No Orientation Restrictions | |||||||||
| Cavity | N/A FC06-2 | |||||||||
| Cavity Tools (Rougher) | N/A 02582046 | |||||||||
| Cavity Tools (Finisher) | N/A 02582047 | |||||||||
| Cartridge Weight | N/A 2.7 oz75 g | |||||||||
| Coil Weight | N/A 3.1 oz88 g | |||||||||
| Cartridge Material | N/A Steel | |||||||||
| Work Surface | N/A Hardened | |||||||||
| Exposed Surface | N/A Zinc Plated | |||||||||
| O-Ring Material | N/A Buna-N or Viton® | |||||||||
| Back-Up Ring Material | N/A Solid Thermoplastic Polyester | |||||||||
| Coil Material | N/A Class N | |||||||||
| Wire | N/A 200 ºC High Temperature Magnet | |||||||||
| Shell | N/A Steel | |||||||||
| Encapsulation | N/A Polyester | |||||||||
| Seals | N/A Buna-N | |||||||||
| Seal Kit | N/A FS062-N - P/N: 02610184 | |||||||||
| Override Option | N/A No Manual Override | |||||||||
| Ports | N/A SAE-4 | N/A SAE-4 | N/A Cartridge Only | N/A Cartridge Only | N/A Cartridge Only | |||||
| Body | N/A Aluminum | N/A Aluminum | N/A | N/A | N/A | |||||
| Coil Voltage | N/A 12 V | N/A 24 V | N/A | N/A | N/A 12 V | |||||
| Coil Voltage Type | N/A DC | N/A DC | N/A Without Coil | N/A Without Coil | N/A DC | |||||
|
Coil Connector |
N/A Deutsch™ DT04-2P Integral Molded (IP69K Rated) | N/A EN 175301-803-B (IP65 Rated) | N/A | N/A | N/A Deutsch™ DT04-2P Integral Molded (IP69K Rated) | |||||
|
Mating Plug |
N/A EN 175301-803-B without Diode Bridge | N/A EN 175301-803-B without Diode Bridge | N/A | N/A | N/A EN 175301-803-B without Diode Bridge | |||||
| Mating Plug Part Number | N/A 02600570 | N/A 02600570 | N/A | N/A | N/A 02600570 | |||||
| Coil Model | N/A | |||||||||
| BUn | N/A EA | |||||||||
| Overview |
N/A
Poppet type valves are intended for use as load holding and blocking devices in hydraulic circuits requiring very low internal leakage. HYDAC offers a variety of Poppet type two-way and three-way normally closed or normally open unidirectional or bi-directional load holding and blocking valves. Models are available for flows up to 40 gpm (150 l/min) with pressure ratings up to 5000 psi (350 bar). All HYDAC poppet valves are tested on an automated test stand measuring internal leakage by monitoring pressure decay, not counting drops per minute. HYDAC Poppet valves therefore provide reliable load holding and assure minimum pressure decay at the actuator. |
|||||||||
| Features | N/A | |||||||||
| Operation | N/A When de-energized the WS06Z blocks flow from port 2 to port 1, while allowing flow from port 1 to port 2. When energized the poppet lifts and opens the flow from port 2 to port 1, while the flow from port 1 to port 2 is severely restricted. | |||||||||
| Note | N/A All measurements are subject to technical modifications. | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A HYDRAULIC DIVISION | N/A HYDRAULIC DIVISION | N/A HYDRAULIC DIVISION | N/A | N/A HYDRAULIC DIVISION | |||||
| Product Group Family | N/A SOLENOID CARTRIDGE VALVES-POPPET STYLE | N/A SOLENOID CARTRIDGE VALVES-POPPET STYLE | N/A SOLENOID CARTRIDGE VALVES-POPPET STYLE | N/A | N/A SOLENOID CARTRIDGE VALVES-POPPET STYLE | |||||
| Product | N/A SOLENOID VALVES | N/A SOLENOID VALVES | N/A SOLENOID VALVES | N/A | N/A SOLENOID VALVES | |||||
|
|
||||||||||