| Items |
2063640 Complete Buegu Clamp with Weld Plate List Price QUOTE
|
443404 Complete Buegu Clamp with Weld Plate List Price QUOTE
|
444871 Complete Buegu Clamp with Weld Plate List Price QUOTE
|
2063638 Complete Buegu Clamp with Weld Plate List Price QUOTE
|
2065064 Complete Buegu Clamp with Weld Plate List Price QUOTE
|
|||||
| Description | N/A Buegu clamps are ideal for mobile applications where space is limited. They absorb shock and vibration, and reduce noise. | |||||||||
| Type | N/A Buegu Clamps | |||||||||
| Model Code Description | N/A HRBGS 0A A 10 ST M | N/A HRBGS 0A A 12 A4 M | N/A HRBGS 0A A 12.7 ST M | N/A HRBGS 0A A 6.4 ST M | N/A HRBGS 0A A 8 ST M | |||||
| Number of Tubes | N/A 1 | |||||||||
| Stirrup and Weld Plate | N/A Carbon Steel | |||||||||
| Clamp Body | N/A Thermoplastic Elastomer (Santoprene TPE 73) | |||||||||
| Minimum Temperature | N/A -40 ºC-40 ºF | |||||||||
| Maximum Temperature | N/A 125 ºC257 ºF | |||||||||
| Series | N/A HRBGS | |||||||||
| Clamp Size | N/A 0A | |||||||||
| Application | N/A Complete Buegu Clamp with Weld Plate | |||||||||
| Metal Components Material | N/A 304 Stainless Steel | N/A Carbon Steel | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A 304 Stainless Steel | |||||
| Thread Type | N/A Metric | |||||||||
| Tube O.D. | N/A 1/4 in3/8 in | |||||||||
| Pipe Size | N/A 1/8 in | |||||||||
| Bore Diameter D11 | N/A 0.394 in10 mm | N/A 12 mm | N/A 0.5 in12.7 mm | N/A 0.25 in6.4 mm | N/A 8 mm | |||||
| Bore Diameter D22 | N/A | |||||||||
| Dimension A1 | N/A 0.56 in15 mm | |||||||||
| Dimension A2 | N/A 1.34 in34 mm | |||||||||
| Dimension H1 | N/A 0.39 in10 mm | |||||||||
| Dimension H2 | N/A 0.91 in23 mm | |||||||||
| Dimension B | N/A 0.78 in20 mm | |||||||||
| Bolt Size C | N/A M6 x 25 | |||||||||
| BUn | N/A EA | |||||||||
| Features |
N/A
|
|||||||||
| Note |
N/A
|
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | N/A | N/A ACCESSORIES | N/A ACCESSORIES | N/A ACCESSORIES | |||||
| Product Group Family | N/A MOUNTING COMPONENTS | N/A | N/A MOUNTING COMPONENTS | N/A MOUNTING COMPONENTS | N/A MOUNTING COMPONENTS | |||||
| Product | N/A CLAMPS | N/A | N/A CLAMPS | N/A CLAMPS | N/A CLAMPS | |||||
|
||||||||||