| Items |
2099413 Clamps, P Type List Price QUOTE
|
2099414 Clamps, P Type List Price QUOTE
|
2099415 Clamps, P Type List Price QUOTE
|
2097776 Clamps, P Type List Price QUOTE
|
2099416 Clamps, P Type List Price QUOTE
|
|||||
| Description | N/A "P" style clamp used for mounting a multitude of light duty applications including cables, pneumatic lines, and conduit. | |||||||||
| Type | N/A "P" Style Loop Clamp | |||||||||
| Model Code Description | N/A HLVZ-18 | N/A HLVZ-19 | N/A HLVZ-20 | N/A HLVZ-21 | N/A HLVZ-24 | |||||
| Materials | N/A Steel | |||||||||
| Clamp Size | N/A 18 | N/A 19 | N/A 20 | N/A 21 | N/A 24 | |||||
| Finish | N/A Vinyl Dipped Galvanized | |||||||||
| Cushion Material | N/A PVC Coated | |||||||||
| Color | N/A Silver with Black | |||||||||
| Mounting Hole Size | N/A 0.53 in13.5 mm | |||||||||
| Width | N/A 1 in | |||||||||
| BUn | N/A EA | |||||||||
| Holding Diameter D | N/A 1-1/8 in28.7 mm | N/A 1-3/16 in30.2 mm | N/A 1-1/4 in31.8 mm | N/A 1-5/16 in33.3 mm | N/A 1-1/2 in38.1 mm | |||||
| Dimension L | N/A 1-7/32 in30.9 mm | N/A 1-1/4 in31.8 mm | N/A 1-9/32 in32.5 mm | N/A 1-5/16 in33.3 mm | N/A 1-13/32 in35.7 mm | |||||
| Dimension A | N/A 0.56 in14.3 mm | |||||||||
| Dimension B | N/A 1.00 in25.4 mm | |||||||||
| Dimension T | N/A 0.05 in1.3 mm | |||||||||
| Features | N/A | |||||||||
| Applications | N/A Cables, Pneumatic lines, Conduit | |||||||||
| Note |
N/A
|
|||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A MOUNTING COMPONENTS | |||||||||
| Product | N/A CLAMPS | |||||||||
|
|
||||||||||