| Items |
2080739 Cush (Cushion Clamps) List Price QUOTE
|
2080711 Cush (Cushion Clamps) List Price QUOTE
|
2080738 Cush (Cushion Clamps) List Price QUOTE
|
2080709 Cush (Cushion Clamps) List Price QUOTE
|
2080708 Cush (Cushion Clamps) List Price QUOTE
|
|||||
| Description |
N/A
Cushion clamps are ideal for multiple line runs, while absorbing shock and vibration, reducing unwanted noise and preventing galvanic corrosion. Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF. |
|||||||||
| Type | N/A Cushion Clamp | |||||||||
| Model Code Description | N/A CUSH 1 1/2P A2 | N/A CUSH 1 1/2T A2 | N/A CUSH 1 1/4P A2 | N/A CUSH 1 1/4T A2 | N/A CUSH 1 1/8T A2 | |||||
| Application | N/A Pipe | N/A Tube | N/A Pipe | N/A Tube | N/A Tube | |||||
| Clamp Size | N/A | |||||||||
| Nut Size | N/A | |||||||||
| Rail Size | N/A | |||||||||
| Series | N/A CUSH | |||||||||
| Materials | N/A 304 Stainless Steel | |||||||||
| Finish | N/A Electro-Dichromate | |||||||||
| Cushion Material | N/A Thermoplastic Elastomer | |||||||||
| Tube O.D. | N/A | N/A 1-1/2 in | N/A | N/A 1-1/4 in | N/A 1-1/8 in | |||||
| Pipe Size | N/A 1 1/2 in | N/A | N/A 1 1/4 in | N/A | N/A | |||||
| Diameter A | N/A 1.9 in | N/A 1-1/2 in | N/A 1.66 in | N/A 1-1/4 in | N/A 1.12 in | |||||
| Dimension B | N/A 2.35 in | N/A 1.95 in | N/A 2.17 in | N/A 1.7 in | N/A 1.57 in | |||||
| Dimension C | N/A 2.86 in | N/A 2.47 in | N/A 2.73 in | N/A 2.21 in | N/A 2.08 in | |||||
| Mounting Rail |
N/A
|
|||||||||
| BUn | N/A EA | |||||||||
| Features |
N/A
|
|||||||||
| Note | N/A Dimensions are for general information only, all critical dimensions should beverified by requesting a certified print. | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A MOUNTING COMPONENTS | |||||||||
| Product | N/A CLAMPS | |||||||||
|
|
||||||||||