Items |
![]() 909617 ETS 3200 Temperature Switch List Price QUOTE
|
![]() 909618 ETS 3200 Temperature Switch List Price QUOTE
|
![]() 909619 ETS 3200 Temperature Switch List Price QUOTE
|
![]() 909620 ETS 3200 Temperature Switch List Price QUOTE
|
![]() 909624 ETS 3200 Temperature Switch List Price QUOTE
|
|||||
Description |
N/A
The ETS 3200 is a compact electronic temperature switch with digital display. With its integrated temperature probe, the ETS 3200 is particularly suitable for direct tank installation and is available in various lengths. Different output models with one or two switching outputs, optionally with an additional analog output signal, offer a variety of application possibilities. The switching points and the associated hysteresis can be adjusted very quickly and easily using the keypad. |
|||||||||
Type | N/A Electronic Temperature Switch | |||||||||
Model Code Description | N/A ETS 3226-2-018-000 | N/A ETS 3226-2-100-000 | N/A ETS 3226-2-250-000 | N/A ETS 3226-2-350-000 | N/A ETS 3226-3-018-000 | |||||
Measuring Range | N/A -25 to 100 ºC-13 to 212 ºF | |||||||||
Input Probe Length | N/A 0.71 in18 mm | N/A 3.93 in100 mm | N/A 9.84 in250 mm | N/A 13.77 in350 mm | N/A 0.71 in18 mm | |||||
Input Pressure Resistance | N/A 8700 psi | N/A 725 psi | N/A 725 psi | N/A 725 psi | N/A 8700 psi | |||||
Input Mechanical Connection | N/A G1/2 A DIN 3852 (Male) | |||||||||
Torque Value | N/A 45 N·m33 lb·ft | |||||||||
Input Mechanical Connection Type | N/A G1/2 A DIN 3852, Male | |||||||||
Input Mechanical Connection Size | N/A G1/2, Male | |||||||||
Accuracy at Room Temperature | N/A ≤ ± 2.0ºF (+/- 1.0ºC) | |||||||||
Operating Temperature [Min] | N/A -25 ºC-13 ºF | |||||||||
Operating Temperature [Max] | N/A 100 ºC212 ºF | |||||||||
Output Temperature Drift at Maximum Zero Point and Range (Full Scale) | N/A ≤ ± 0.0085% %/°F | |||||||||
Analogue Output Signal (Optional) | N/A | N/A | N/A | N/A | N/A 4 to 20 mA0 to 10 V | |||||
Note for Analogue Output Signal (Optional) | N/A | N/A | N/A | N/A | N/A Corresponds in each case to -13 to 212 ºF | |||||
Switch Outputs Type | N/A PNP Transistor Switching Output | |||||||||
Maximum Switching Current Per Switch Output | N/A 1.2 A | |||||||||
Switching Cycles In Million | N/A > 100 million | |||||||||
Rise Time to DIN EN 60751 for t50 | N/A 3 s | N/A 8 s | N/A 8 s | N/A 8 s | N/A 3 s | |||||
Rise Time to DIN EN 60751 for t80 | N/A 9 s | N/A 15 s | N/A 15 s | N/A 15 s | N/A 9 s | |||||
Ambient Temperature Range | N/A -13 to 140 ºF | |||||||||
Ambient Temperature Range | N/A -13 to 176 ºF | |||||||||
Sensing Temperature [Max] | N/A 100 ºC212 ºF | |||||||||
Sensing Temperature [Min] | N/A -25 ºC-13 ºF | |||||||||
Storage temperature range | N/A -40 to 176 ºF | |||||||||
Fluid temperature range | N/A -13 to 212 ºF | |||||||||
Note for Fluid Temperature Range | N/A -13 °F with FPM seal, -40 ºF on request | |||||||||
CE Mark | N/A CE Mark EN 61000-6-1/2/3/4 | |||||||||
Vibration Resistance According to DIN EN 60068-2-6 at 0 to 500 Hz | N/A ≤ 10 g | |||||||||
Shock Resistance According to DIN EN 60068-2-29 (11 ms) | N/A ≤ 50 g | |||||||||
Protection class to IEC 6529 | N/A IP 67 | |||||||||
Direct Current (DC) Supply Voltage When Applied According to UL Specifications (Without Analog Output) | N/A 9 to 35 V | N/A 9 to 35 V | N/A 9 to 35 V | N/A 9 to 35 V | N/A | |||||
Direct Current (DC) Supply Voltage When Applied According to UL Specifications (With Analog Output) | N/A | N/A | N/A | N/A | N/A 18 to 35 V | |||||
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications | N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 | |||||||||
Maximum Current Consumption (With Inactive Switching Output) | N/A 35 mA | |||||||||
Maximum Current Consumption (With Inactive Switching Output and Analog Output) | N/A 55 mA | |||||||||
Display | N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm | |||||||||
Weight | N/A ~135 g | N/A ~150 g | N/A ~185 g | N/A ~210 g | N/A ~135 g | |||||
Material of Connection | N/A Stainless Steel | |||||||||
Seal Material | N/A Fluoroelastomer (FKM) | |||||||||
Maximum Output Permitted Load Resistance | N/A 500 Ω | |||||||||
Minimum Output Permitted Load Resistance | N/A 1 kΩ | |||||||||
Switching Function | N/A Switching direction of the switching outputs adjustable (N/C or N/O) | |||||||||
Electrical Connection | N/A Male M12x1, 4 Pole | |||||||||
CUL®US Mark | N/A Certificate No.: E318391 | |||||||||
Note for CUL®US Mark | N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1 | |||||||||
Switch Point | N/A -23 to 100 ºC-9 to 212 ºF | |||||||||
Hysteresis (Switch Point) | N/A 1.0 to 123.5 ºC2 to 222 ºF | |||||||||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||||||||
Increment (Switch Point) | N/A 0.5 ºC1.0 ºF | |||||||||
Note for Increment (Switch Point, Window Function) |
N/A All ranges given in the table can be adjusted by the increments shown. | |||||||||
Lower Switch Value (Window Function) | N/A -23 to 97.5 ºC-9 to 208 ºF | |||||||||
Upper Switch Value (Window Function) | N/A -22 to 98.5 ºC-7 to 209 ºF | |||||||||
Increment (Window Function) | N/A 0.5 ºC1.0 ºF | |||||||||
Maximum Total Current Consumption | N/A 2.455 A | |||||||||
Modification Number | N/A 000 | |||||||||
Pin Connection 1 | N/A +UB | |||||||||
Pin Connection 2 | N/A SP2 | N/A SP2 | N/A SP2 | N/A SP2 | N/A Analog | |||||
Pin Connection 3 | N/A 0 Voltage | |||||||||
Pin Connection 4 | N/A SP1 | |||||||||
Pin Connection 5 | N/A | |||||||||
Sensor Diameter | N/A 6 mm | N/A 8 mm | N/A 8 mm | N/A 8 mm | N/A 6 mm | |||||
Sensor Length | N/A 18 mm | N/A 100 mm | N/A 250 mm | N/A 350 mm | N/A 18 mm | |||||
Length | N/A 42 mm | |||||||||
Width | N/A 40.4 mm | |||||||||
Setting Options | N/A All the settings available on the ETS 3200 are combined in 2 easy-to navigate menus. To prevent unauthorized adjustment of the instrument, a programming lock can be set. | |||||||||
Switching Outputs | N/A 2 Switching Outputs | N/A 2 Switching Outputs | N/A 2 Switching Outputs | N/A 2 Switching Outputs | N/A 1 Switching Output And 1 Analog Output | |||||
Additional Information | N/A For optimum adaptation to the particular application, the instrument has many additional adjustment parameters (e.g. switching delay times, N/C / N/O function, etc.). | |||||||||
Accessories | N/A Appropriate accessories, such as electrical connectors, protective sleeves for tank mounting, splash guards, etc. can be found in the Accessories brochure. | |||||||||
BUn | N/A EA | |||||||||
Features |
N/A
|
|||||||||
Note |
N/A
Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. Subject to technical modifications. |
|||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | |||||||||
Product Group Family | N/A TEMPERATURE SWITCHES | |||||||||
Product | N/A TEMPERATURE SENSORS | |||||||||
|