Items |
![]() 909793 ETS 3800 Temperature Switch List Price QUOTE
|
![]() 909794 ETS 3800 Temperature Switch List Price QUOTE
|
![]() 909096 ETS 3800 Temperature Switch List Price QUOTE
|
![]() 926163 ETS 3800 Temperature Switch List Price QUOTE
|
||||
Description |
N/A
The ETS 3800 is a compact electronic temperature switch with a 4-digit display. The version for a separate temperature probe has a measuring range of -22..+302 ºF and is used primarily with the TFP 100 temperature probe which was specially developed for tank installation. It is also possible, however, to evaluate commonly-available PT 100 temperature probes. Different output versions with one or two switching outputs, and with the possible option of an additional analog output signal, offer a variety of application possibilities. The switching points and the associated hysteresis can be adjusted very quickly and easily using the keypad. |
|||||||
Type | N/A Electronic Temperature Switch | |||||||
Model Code Description | N/A ETS 3866-2-000-000 | N/A ETS 3866-3-000-000 | N/A ETS 3868-5-000-000 | N/A ETS 3868-5-000-400 | ||||
Measuring Range | N/A -30 to 150 ºC-22 to 302 ºF | |||||||
Note for Measuring Range | N/A Depending on the temperature range of the connected temperature sensor, the indication range of the ETS 3800 may be reduced. | |||||||
Length | N/A 42 mm | |||||||
Input Mechanical Connection Type | N/A M12 Female Cable Connection | |||||||
Input Mechanical Connection Size | N/A M12x1, 4 Pole Female | |||||||
Accuracy at Room Temperature | N/A ≤ ± 2.0ºF (+ PT100 error) | |||||||
Operating Temperature [Min] | N/A -25 ºC-13 ºF | |||||||
Operating Temperature [Max] | N/A 80 ºC176 ºF | |||||||
Analogue Output Signal (Optional) | N/A | N/A 4 to 20 mA0 to 10 V | N/A 4 to 20 mA0 to 10 V | N/A 4 to 20 mA0 to 10 V | ||||
Output Temperature Drift at Maximum Zero Point and Range (Full Scale) | N/A ≤ ± 0.0085% %/°F | |||||||
Note for Analogue Output Signal (Optional) | N/A | N/A Corresponds in each case to -22 to 302 ºF | N/A Corresponds in each case to -22 to 302 ºF | N/A Corresponds in each case to -22 to 302 ºF | ||||
Switch Outputs Type | N/A PNP Transistor Switching Output | |||||||
Maximum Switching Current Per Switch Output | N/A 1.2 A | |||||||
Switching Cycles In Million | N/A > 100 million | |||||||
Ambient Temperature Range | N/A -13 to 176 ºF | |||||||
Ambient Temperature According to UL Specifications | N/A -13 to 140 ºF | |||||||
Storage temperature range | N/A -40 to 176 ºF | |||||||
CE Mark | N/A CE Mark EN 61000-6-1/2/3/4 | |||||||
CUL®US Mark | N/A Certificate No.: E318391 | |||||||
Note for CUL®US Mark | N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1 | |||||||
Vibration Resistance According to DIN EN 60068-2-6 at 0 to 500 Hz | N/A ≤ 10 g | |||||||
Shock Resistance According to DIN EN 60068-2-29 (11 ms) | N/A ≤ 50 g | |||||||
Protection class to IEC 6529 | N/A IP 67 | |||||||
Sensing Temperature [Max] | N/A 150 ºC302 ºF | |||||||
Sensing Temperature [Min] | N/A -30 ºC-22 ºF | |||||||
Direct Current (DC) Supply Voltage When Applied According to UL Specifications (Without Analog Output) | N/A 9 to 35 V | N/A | N/A | N/A | ||||
Direct Current (DC) Supply Voltage When Applied According to UL Specifications (With Analog Output) | N/A | N/A 18 to 35 V | N/A 18 to 35 V | N/A 18 to 35 V | ||||
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications | N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 | |||||||
Maximum Current Consumption (With Inactive Switching Output) | N/A 35 mA | |||||||
Maximum Current Consumption (With Inactive Switching Output and Analog Output) | N/A 55 mA | |||||||
Display | N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm | |||||||
Weight | N/A ~87 g | |||||||
Maximum Output Permitted Load Resistance | N/A 500 Ω | |||||||
Minimum Output Permitted Load Resistance | N/A 1 kΩ | |||||||
Switching Function | N/A Switching direction of the switching outputs adjustable (N/C or N/O) | |||||||
Electrical Connection | N/A Male M12x1, 4 Pole | N/A Male M12x1, 4 Pole | N/A Male M12x1, 5 Pole | N/A Male M12x1, 5 Pole | ||||
Switch Point | N/A -27.0 to 150.0 ºC-17 to 296 ºF | |||||||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||||||
Hysteresis (Switch Point) | N/A 1.0 to 178.0 ºC2.0 to 320.0 ºF | |||||||
Increment (Switch Point) | N/A 0.5 ºC1.0 ºF | |||||||
Note for Increment (Switch Point, Window Function) |
N/A All ranges given in the table can be adjusted by the increments shown. | |||||||
Lower Switch Value (Window Function) | N/A -27.0 to 146.5 ºC-17 to 296 ºF | |||||||
Upper Switch Value (Window Function) | N/A -25.5 to 148 ºC-14 to 298 ºF | |||||||
Increment (Window Function) | N/A 0.5 ºC1.0 ºF | |||||||
Maximum Total Current Consumption | N/A 2.455 A | |||||||
Modification Number | N/A 000 | N/A 000 | N/A 000 | N/A 400 | ||||
Pin Connection 1 | N/A +UB | |||||||
Pin Connection 2 | N/A SP2 | N/A Analog | N/A Analog | N/A Analog | ||||
Pin Connection 3 | N/A 0 Voltage | |||||||
Pin Connection 4 | N/A SP1 | |||||||
Pin Connection 5 | N/A | N/A | N/A SP2 | N/A SP2 | ||||
Width | N/A 40.4 mm | |||||||
Height | N/A 93.2 mm | |||||||
Separate Temperature Probe (Not Supplied With the Instrument) |
N/A
|
|||||||
Setting Options | N/A All the settings available on the ETS 3800 are combined in 2 easy-to-navigate menus. To prevent unauthorized adjustment of the instrument, a programming lock can be set. | |||||||
Switching Outputs | N/A 2 Switching Outputs | N/A 1 Switching Output And 1 Analog Output | N/A 2 Switching Outputs And 1 Analog Output | N/A 2 Switching Outputs And 1 Analog Output | ||||
Additional Information | N/A For optimum adaptation to the particular application, the instrument has many additional adjustment parameters (e.g. switching delay times, N/C / N/O function, etc.). | |||||||
Accessories | N/A A male cable connector M12x1, 4 pole, to connect the separate temperature probe and a 3 m sensor cable, LIYCY 4 x 0.25 mm² are supplied with the instrument. Other accessories, such as electrical connectors, splash guards, clamps for wall-mounting, etc. can be found in the Accessories brochure. | |||||||
BUn | N/A EA | |||||||
Features |
N/A
|
|||||||
Note |
N/A
Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. Subject to technical modifications. |
|||||||
Core Products | N/A | |||||||
Division | N/A ELECTRONICS | |||||||
Product Group Family | N/A TEMPERATURE SWITCHES | |||||||
Product | N/A TEMPERATURE SENSORS | |||||||
|