Items |
![]() 921330 TFP 100 Temperature Probe List Price QUOTE
|
![]() 904696 TFP 100 Temperature Probe List Price QUOTE
|
![]() 906170 TFP 100 Temperature Probe List Price QUOTE
|
|||
Description |
N/A
The TFP 100 temperature probe was developed primarily for tank installation. The PT 100 precision resistor in 4-conductor design can be connected directly to HYDAC temperature switches ETS 3800, ETS 380 and ETS 1700. The standardized electrical connection also means that other evaluation or control systems (e.g. PLC) can easily be connected. For adaptation to different applications and fluids, a nickel-plated brass installation sleeve which is pressure-resistant up to 10 bar is available as an accessory. |
N/A
The TFP 100 temperature probe was developed primarily for tank installation. The PT 100 precision resistor in 4-conductor design can be connected directly to HYDAC temperature switches ETS 3800, ETS 380 and ETS 1700. The standardized electrical connection also means that other evaluation or control systems (e.g. PLC) can easily be connected. For adaptation to different applications and fluids, a nickel-plated brass installation sleeve which is pressure-resistant up to 10 bar is available as an accessory. |
N/A Thermowell for TFP 100 temperature probe for tank installation | |||
Model Code Description | N/A TFP 106-000 | N/A TFP 104-000 | N/A TFP 100 Sleeve Safety | |||
Type | N/A Temperature Probe | |||||
Connection Type | N/A | N/A | N/A G1/2 A ISO 1179-2, Male | |||
Connection Size | N/A | N/A | N/A G1/2 | |||
Electrical Connection | N/A Male, M12 4 pole (mating connector not supplied) | N/A Male, Binder series 714 M18 4 pole (mating connector supplied) | N/A | |||
Weight | N/A 0.287 lb | N/A 0.287 lb | N/A 0.245 lb | |||
Industry Standards/Certifications | N/A CE Mark EN 61000-6-1/2/3/4 | N/A CE Mark EN 61000-6-1/2/3/4 | N/A | |||
Sensing Temperature [Min] | N/A -40 ºC-40 ºF | |||||
Sensing Temperature [Max] | N/A 125 ºC257 ºF | |||||
Sensor Length | N/A 95.5 mm | N/A 95.5 mm | N/A 100 mm | |||
Sensor Diameter | N/A 6 mm | N/A 6 mm | N/A 8 mm | |||
Current Consumption | N/A 0.3 to 1.0 mA | N/A 0.3 to 1.0 mA | N/A | |||
Pin Connection 1 | N/A Supply + | N/A Supply + | N/A | |||
Pin Connection 2 | N/A Signal + | N/A Signal + | N/A | |||
Pin Connection 3 | N/A Signal - | N/A Signal - | N/A | |||
Pin Connection 4 | N/A Supply - | N/A Supply - | N/A | |||
Wetted Material | N/A Brass | N/A Brass | N/A Brass, Nickel-Plated | |||
Torque Value | N/A | N/A | N/A 45 N·m33 lb·ft | |||
Input Pressure Resistance | N/A | N/A | N/A 145 psi | |||
Measuring Element | N/A PT 100 | N/A PT 100 | N/A | |||
Core Products | N/A | |||||
Division | N/A ELECTRONICS | |||||
Product Group Family | N/A ACCESSORIES-ELECTRONIC | |||||
Product | N/A ELEC ACCESSORIES / MISC | |||||
|