Items |
![]() 923398 ETS 4100 HSI & HCSI Temperature Transducer List Price QUOTE
|
![]() 2212290 ETS 4100 HSI & HCSI Temperature Transducer List Price QUOTE
|
![]() 920662 ETS 4100 HSI & HCSI Temperature Transducer List Price QUOTE
|
![]() 2215935 ETS 4100 HSI & HCSI Temperature Transducer List Price QUOTE
|
![]() 925302 ETS 4100 HSI & HCSI Temperature Transducer List Price QUOTE
|
|||||
Description | N/A The electronic temperature transmitter ETS 4100‑H with HSI sensor recognition has been specially developed for use in conjunction with HYDAC measuring instruments HMG 5X0, HMG 2500, HMG 4000 and CMU 1000. For data transmission, the ETS 4100‑H has an HSI interface (HYDAC Sensor Interface). The HSI sensors are automatically recognised via the HSI interface by the above-mentioned HYDAC measuring instruments and all necessary basic device settings are taken from each sensor. | N/A The electronic temperature transmitter ETS 4100‑H with HSI sensor recognition has been specially developed for use in conjunction with HYDAC measuring instruments HMG 5X0, HMG 2500, HMG 4000 and CMU 1000. For data transmission, the ETS 4100‑H has an HSI interface (HYDAC Sensor Interface). The HSI sensors are automatically recognised via the HSI interface by the above-mentioned HYDAC measuring instruments and all necessary basic device settings are taken from each sensor. | N/A The electronic temperature transmitter ETS 4100‑H with HSI sensor recognition has been specially developed for use in conjunction with HYDAC measuring instruments HMG 5X0, HMG 2500, HMG 4000 and CMU 1000. For data transmission, the ETS 4100‑H has an HSI interface (HYDAC Sensor Interface). The HSI sensors are automatically recognised via the HSI interface by the above-mentioned HYDAC measuring instruments and all necessary basic device settings are taken from each sensor. | N/A The electronic temperature transmitter ETS 4100‑H with HSI sensor recognition has been specially developed for use in conjunction with HYDAC measuring instruments HMG 5X0, HMG 2500, HMG 4000 and CMU 1000. For data transmission, the ETS 4100‑H has an HSI interface (HYDAC Sensor Interface). The HSI sensors are automatically recognised via the HSI interface by the above-mentioned HYDAC measuring instruments and all necessary basic device settings are taken from each sensor. | N/A To extend the number of sensors on the HMG 4000, the special CAN-based HCSI sensors were developed. The HCSI sensors, easily identified by their red type label, are automatically recognised along with all their characteristics by the HMG 4000. Up to 28 HCSI sensors can be connected to the HMG 4000 via the Y-distributor (available as an accessory) to set up an HMG-internal bus system. The data are transmitted using CAN-based bus protocol. | |||||
Industry Standards/Certifications | N/A CE Mark EN 61000-6-1 / 2 / 3 / 4 | |||||||||
Type | N/A Temperature Transducer | |||||||||
Model Code Description | N/A ETS 4148-H-006-000 | N/A ETS 4148-H-006-000 W/ CAL CERT | N/A ETS 4578-H-000 | N/A ETS 4578-H-000 W/ CAL CERT | N/A ETS 4148-HC-006-000 | |||||
Input Mechanical Connection Type | N/A G1/4 A ISO 1179-2 (Male) | N/A G1/4 A ISO 1179-2 (Male) | N/A 9/16-18 UNF 2A (SAE-6 male) | N/A 9/16-18 UNF 2A (SAE-6 male) | N/A G1/4 A ISO 1179-2 (Male) | |||||
Weight | N/A 0.331 kg | |||||||||
Output Signal |
N/A
HSI (HYDAC Sensor Interface) Automatic sensor recognition |
N/A
HSI (HYDAC Sensor Interface) Automatic sensor recognition |
N/A
HSI (HYDAC Sensor Interface) Automatic sensor recognition |
N/A
HSI (HYDAC Sensor Interface) Automatic sensor recognition |
N/A
HCSI (HYDAC CAN Sensor Interface) Automatic sensor recognition |
|||||
Electrical Connection | N/A M12x1, 5 pole | |||||||||
Power Supply | N/A Via HYDAC measuring instruments HMG 5X0, HMG 2500, HMG 4000 or CMU 1000 | N/A Via HYDAC measuring instruments HMG 5X0, HMG 2500, HMG 4000 or CMU 1000 | N/A Via HYDAC measuring instruments HMG 5X0, HMG 2500, HMG 4000 or CMU 1000 | N/A Via HYDAC measuring instruments HMG 5X0, HMG 2500, HMG 4000 or CMU 1000 | N/A Via HYDAC measuring instrument HMG 4000 | |||||
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz | N/A ≤ 20 g | |||||||||
Shock Resistance According to DIN EN 60068-2-27 (11 ms) | N/A ≤ 20 | |||||||||
Wetted Material | N/A Stainless Steel and FKM Seal | |||||||||
Operating Temperature [Min] | N/A -25 ºC | |||||||||
Operating Temperature [Max] | N/A 85 ºC | |||||||||
Storage Temperature Range | N/A -40 to 100 ºC | |||||||||
Fluid Temperature Range | N/A -25 to 125 ºC | |||||||||
Input Measuring Range [Min] at -25 to 100 ºC | N/A -25 ºC | |||||||||
Input Measuring Range [Max] at -25 to 100 ºC | N/A 100 ºC | |||||||||
Protection Class to IEC 60529 | N/A IP 67 | |||||||||
Input Pressure Resistance | N/A 8700 psi | |||||||||
Output Temperature Drift at Environment (Full Scale (FS)/ºF) | N/A ≤ ± 0.01 | |||||||||
Rise Time to DIN EN 60751 |
N/A
t50: ~ 4 s t90: ~ 8 s |
|||||||||
Output Accuracy at Room Temperature Full Scale (FS) Type |
N/A
≤ ± 0.4 typical ≤ ± 0.8 max. % |
|||||||||
Torque Value | N/A 20 N·m | |||||||||
Input Probe Diameter | N/A 4.5 in | |||||||||
Input Probe Length | N/A 6 mm | |||||||||
Additional Information | N/A Like all temperature transmitters of the ETS 4000 series, the ETS 4100-H features a robust design and excellent EMC properties. Based on corresponding evaluation electronics, the temperature sensor is designed to measure temperatures in the range -25 ºC .. +100 ºC. | N/A Like all temperature transmitters of the ETS 4000 series, the ETS 4100-H features a robust design and excellent EMC properties. Based on corresponding evaluation electronics, the temperature sensor is designed to measure temperatures in the range -25 ºC .. +100 ºC. | N/A Like all temperature transmitters of the ETS 4000 series, the ETS 4100-H features a robust design and excellent EMC properties. Based on corresponding evaluation electronics, the temperature sensor is designed to measure temperatures in the range -25 ºC .. +100 ºC. | N/A Like all temperature transmitters of the ETS 4000 series, the ETS 4100-H features a robust design and excellent EMC properties. Based on corresponding evaluation electronics, the temperature sensor is designed to measure temperatures in the range -25 ºC .. +100 ºC. | N/A Like all temperature transmitters of the ETS 4000 series, the ETS 4100-HC features a robust design and excellent EMC properties. The temperature sensor is designed to measure temperatures in the range -25 ºC .. +100 ºC. Due to their compact dimensions, these instruments can be used in a wide field of applications in the mobile and industrial sectors. | |||||
Note | N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. | |||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | N/A ELECTRONICS | N/A ELECTRONICS | N/A | N/A ELECTRONICS | |||||
Product Group Family | N/A TEMPERATURE TRANSDUCERS | N/A PRESSURE TRANSDUCERS | N/A TEMPERATURE TRANSDUCERS | N/A | N/A TEMPERATURE TRANSDUCERS | |||||
Product | N/A TEMPERATURE SENSORS | N/A PRESSURE TRANSDUCERS | N/A TEMPERATURE SENSORS | N/A | N/A TEMPERATURE SENSORS | |||||
|