Items |
![]() 903381 ETS 4000 Temperature Transducer List Price QUOTE
|
![]() 924505 ETS 4000 Temperature Transducer List Price QUOTE
|
![]() 904522 ETS 4000 Temperature Transducer List Price QUOTE
|
![]() 909119 ETS 4000 Temperature Transducer List Price QUOTE
|
![]() 923732 ETS 4000 Temperature Transducer List Price QUOTE
|
|||||
Description |
N/A
The ETS 4100 is a robust electronic temperature transmitter which is particularly suited to measuring temperature in hydraulic applications in industry. The temperature sensor, based on a PT 1000 and corresponding evaluation electronics, is capable of measuring temperatures in the range -13 ºF to +212 ºF. The sensor has analog output signals of 4 .. 20 mA and 0 ..10 V available as standard for integration into modern control systems. The pressure resistance up to 8700 psi and excellent EMC characteristics make the ETS 4100 ideal for use in harsh conditions. |
|||||||||
Type | N/A Electronic Temperature Transmitter | |||||||||
Model Code Description | N/A ETS 4144-A-006-000 | N/A ETS 4144-A-100-000 | N/A ETS 4144-B-006-000 | N/A ETS 4146-A-006-000 | N/A ETS 4146-A-050-000 | |||||
Input Measuring Principle | N/A PT 1000 | |||||||||
Input Measuring Range [Max] at -25 to 100 ºC | N/A -25 to 100 ºC-13 to 212 ºF | |||||||||
Input Measuring Range [Min] at -25 to 100 ºC | N/A -25 ºC-13 ºF | |||||||||
Input Probe Length | N/A 6 mm | N/A 100 mm | N/A 6 mm | N/A 6 mm | N/A 50 mm | |||||
Input Probe Diameter | N/A 4.5 mm | N/A 8 mm | N/A 4.5 mm | N/A 4.5 mm | N/A 8 mm | |||||
Input Pressure Resistance | N/A 8700 psi | N/A 1812.5 psi | N/A 8700 psi | N/A 8700 psi | N/A 1812.5 psi | |||||
Input Mechanical Connection Size | N/A G1/4 A, male | |||||||||
Input Mechanical Connection Type | N/A G1/4 A DIN 3852 (Male) | |||||||||
Input Torque Value | N/A 15 lb·ft20 N·m | |||||||||
Input Mechanical Connection Material | N/A Stainless Steel | |||||||||
Input Seal |
N/A Fluoroelastomer (FKM) | |||||||||
Output Signal Current | N/A 4 to 20 mA | N/A 4 to 20 mA | N/A | N/A 4 to 20 mA | N/A 4 to 20 mA | |||||
Output Signal Voltage | N/A | N/A | N/A 0 to 10 V | N/A | N/A | |||||
Output Permitted Load Resistance | N/A R Lmax.= (UB - 8 V) / 20 mA [kW] | N/A R Lmax.= (UB - 8 V) / 20 mA [kW] | N/A R Lmin.= 2 kW | N/A R Lmax.= (UB - 8 V) / 20 mA [kW] | N/A R Lmax.= (UB - 8 V) / 20 mA [kW] | |||||
Output Accuracy at Room Temperature Full Scale (FS) Type | N/A ≤ ± 0.4 % | |||||||||
Maximum Full Scale (FS) Output Accuracy at Room Temperature | N/A ≤ ± 0.8 % | |||||||||
Output Temperature Drift at Environment (Full Scale (FS)/ºF) | N/A ≤ ± 0.006 | |||||||||
Rise Time to DIN EN 60751 | N/A t50: ~ 4 s | |||||||||
Operating Temperature [Min] |
N/A -13 ºF | |||||||||
Operating Temperature [Max] | N/A 185 ºF | |||||||||
Storage Temperature Range | N/A -40 to 212 ºF | |||||||||
Fluid Temperature Range |
N/A -13 to 257 ºF | |||||||||
Industry Standards/Certifications | N/A CE Mark EN 61000-6-1 / 2 / 3 / 4 | |||||||||
Vibration Resistance to DIN EN 60068-2-6 at 10 to 500 Hertz (Hz) | N/A ≤ 25 g | |||||||||
Electrical Connection |
N/A
Male, 4 pole Binder series 714 M18 (Connector not supplied) |
N/A
Male, 4 pole Binder series 714 M18 (Connector not supplied) |
N/A
Male, 4 pole Binder series 714 M18 (Connector not supplied) |
N/A
Male M12x1, 4 pole (Connector not supplied) |
N/A
Male M12x1, 4 pole (Connector not supplied) |
|||||
Direct Current (DC) Supply Voltage | N/A 8 to 32 V | N/A 8 to 32 V | N/A 12 to 32 V | N/A 8 to 32 V | N/A 8 to 32 V | |||||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||||||||
Current Consumption | N/A | N/A | N/A ~ 25 mA | N/A | N/A | |||||
Weight | N/A 200 g | N/A 235 g | N/A 200 g | N/A 200 g | N/A 215 g | |||||
Pin Connection 1 | N/A No Connection | N/A No Connection | N/A +UB | N/A Signal+ | N/A Signal+ | |||||
Pin Connection 2 | N/A Signal+ | N/A Signal+ | N/A Signal | N/A No Connection | N/A No Connection | |||||
Pin Connection 3 | N/A Signal- | N/A Signal- | N/A 0 Voltage | N/A Signal- | N/A Signal- | |||||
Pin Connection 4 | N/A No Connection | |||||||||
Pin Connection ⊥ | N/A | |||||||||
Protection Class to IEC 60529 | N/A IP 65 (for male EN175301-803 (DIN 43650) and Binder 714 M18) | N/A IP 65 (for male EN175301-803 (DIN 43650) and Binder 714 M18) | N/A IP 65 (for male EN175301-803 (DIN 43650) and Binder 714 M18) | N/A IP 67 (for male M12x1, when an IP 67 connector is used) | N/A IP 67 (for male M12x1, when an IP 67 connector is used) | |||||
Number of Conductor | N/A 2 | N/A 2 | N/A 3 | N/A 2 | N/A 2 | |||||
Sensor Length | N/A 0.24 in6 mm | N/A 3.94 in100 mm | N/A 0.24 in6 mm | N/A 0.24 in6 mm | N/A 1.97 in50 mm | |||||
BUn | N/A EA | |||||||||
Special Features |
N/A
|
|||||||||
Accessories | N/A Appropriate accessories, such as electrical connectors can be found in the Accessories brochure. | |||||||||
Note |
N/A
Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. FS (Full Scale) = relative to complete measuring range. Subject to technical modifications. |
|||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | |||||||||
Product Group Family | N/A TEMPERATURE TRANSDUCERS | |||||||||
Product | N/A TEMPERATURE SENSORS | |||||||||
|