Items |
6003769 Test Direct Gauge Adapter List Price QUOTE
|
6003825 Test Direct Gauge Adapter List Price QUOTE
|
2089410 Test Direct Gauge Adapter List Price QUOTE
|
6003768 Test Direct Gauge Adapter List Price QUOTE
|
6003823 Test Direct Gauge Adapter List Price QUOTE
|
|||||
Description | N/A HYDAC series 1620, guided piston design, Test Points are compact, self sealing couplings that provide access to hydraulic and pneumatic systems for pressure measurement to 9000 psi. Mating adapters or hose connections can be connected without loss of fluid while the system is operating. Test Points can also be used to take oil samples or to bleed air from hydraulic systems. They are available in 1620 (M16x2.0) connection threads with a variety of screw-in port configurations. | |||||||||
Fluid Compatibility | N/A | |||||||||
Body Material | N/A | |||||||||
Body Finish | N/A | |||||||||
Seals | N/A | |||||||||
Cap Material | N/A | |||||||||
Cap Finish | N/A | |||||||||
Pressure Utilization Factor for Hoses at 122 ºF (50 ºC) Operating Temperature and 9000 psi Maximum Pressure | N/A | |||||||||
Pressure Utilization Factor for Hoses at 176 ºF (80 ºC) Operating Temperature and 7740 psi Maximum Pressure | N/A | |||||||||
Pressure Utilization Factor for Hoses at 212 ºF (100 ºC) Operating Temperature and 6930 psi Maximum Pressure | N/A | |||||||||
Type | N/A Direct Gauge Adapter | N/A Direct Gauge Adapter | N/A Direct Gauge Adapter | N/A Hose to Gauge Bulkhead Adapter | N/A Hose to Gauge Bulkhead Adapter | |||||
Style | N/A | |||||||||
Model Code Description | N/A TEST DGA 1620 (1/4 NPT) | N/A TEST DGA 1620 (G 1/2) STL/NBR | N/A TEST DGA 1620 (G 1/4) SS/FPM | N/A TEST HGA BULK 1620 (1/4 NPT) | N/A TEST HGA BULK 1620 (G 1/2) | |||||
Series | N/A | |||||||||
End Type | N/A Thread G | |||||||||
End Size | N/A M16x2.0 | |||||||||
Thread G Size | N/A | |||||||||
Thread G Size | N/A 1/4 | N/A G 1/2 | N/A G 1/4 | N/A 1/4 | N/A G 1/2 | |||||
Thread G Type | N/A NPT | N/A ISO 228 | N/A ISO 228 | N/A NPT | N/A ISO 228 | |||||
Pmax | N/A 630 bar9000 psi | |||||||||
Dimension H | N/A | |||||||||
Dimension T | N/A | |||||||||
Dimension L | N/A | N/A | N/A | N/A 38.5 mm | N/A 39.5 mm | |||||
Dimension L | N/A | |||||||||
Dimension L | N/A | |||||||||
Dimension SW | N/A 19 mm | N/A 27 mm | N/A | N/A 19 mm | N/A 27 mm | |||||
Dimension SW | N/A | |||||||||
Includes | N/A | |||||||||
Suitable for | N/A | |||||||||
Minimum Temperature at Maximum Pressure | N/A | |||||||||
Maximum Temperature at Maximum Pressure | N/A | |||||||||
Reinforcement Material | N/A | |||||||||
Jacket | N/A | |||||||||
Min. Bending Radius | N/A | |||||||||
Burst Pressure | N/A | |||||||||
Reinforcement Type | N/A | |||||||||
Cap Material | N/A | |||||||||
Connection Type | N/A | |||||||||
Outside Diameter | N/A | |||||||||
Hose ID | N/A | |||||||||
Industry Standards/Certifications | N/A | N/A International Organization for Standardization (ISO) | N/A International Organization for Standardization (ISO) | N/A | N/A International Organization for Standardization (ISO) | |||||
BUn | N/A EA | |||||||||
Features |
N/A
|
|||||||||
Applications |
N/A
|
|||||||||
Applications | N/A | |||||||||
Note | N/A There is no check valve inside of this adapter. For permanent gauge installation only. | |||||||||
Core Products | N/A | |||||||||
Division | N/A ACCESSORIES | |||||||||
Product Group Family | N/A TEST POINTS | |||||||||
Product | N/A TEST POINTS | |||||||||
|