Clamps, consoles and accumulator sets can be used for optimum mounting of the bladder accumulator. The console of the bladder accumulator is equipped with a rubber support ring.
Unit of Measure

Specifications

Type

Mounting Kit

Series

SEB

Model Code Description

SEB 4/6 Accumulator Set MTG. Set

Volume Capacity

1 gal1.5 gal4 L6 L

Use With

SB330 4/6L

Weight

8.9 kg19.5 lb

Division

ACCUMULATORS

Product Group Family

ACCESSORIES-ACCUMULATORS

Product

ACCUMULATORS ACCESSORIES

Dimensions

Width

12.99 in330 mm

Height

16.14 in410 mm