7 µm replacement element for HDP 240 BC1
Unit of Measure

Specifications

Model Code Description

TTConnect Wave-04-01-000

Weight

0.2 kg0.44 lb

Operating Temperature [Min]

-20 ºC-4 ºF

Operating Temperature [Max]

90 ºC194 ºF

Inputs and Outputs

  • 3 Analog inputs
  • 2 Frequency inputs
  • 1 digital output HSD
  • 1 wake-up input

Length

176 mm

Height

40 mm

Width

216 mm

Supply Voltage

6 to 32 V

Maximum Peak Voltage

36 V

Maximum Standby Current

3 mA

Maximum Current

1.3 A

CE - Mark

2014/30/EU

E - Mark

ECE-R10.05

FCC

Part 15

IC

ICES-003

EMV

ISO 11452-2, ISO 11452-4: 2005

Electrostatic Discharge (ESD)

ISO 13766

Load Dump

ISO 16750-2

Ingress Protection (IP) Class

EN 60529 IP67, ISO 20653 IP 6K9K

Climatic

EN 60068-2-1, -14, -78

Vibration, Shock, Bump

IEC 60068-2-64, -27

Style

On-Board Diesel Filtration

Filter Material

Dieselmicron®

Flow

1.06 gpm4 L/min

Filter Rating

7 µm

Outside Diameter 1

3.3 in83.2 mm

D1

5.2 in131.8 mm

Division

FUEL FILTERS

Product Group Family

ON-BOARD FUEL FILTERS (HYDAC)

Product

ONBOARD/MOBILE PRODUCTS

CPU Core

CPU Core

  • Freescale i.MX6S application processor 32bit Cortex A9 @ 800MHz
  • 4 Gb flash; 1 GB RAM
  • Separate core for vehicle communications
  • Internal temperature sensors for ambient and CPU temperature
  • Accelerometer/gyroscope
  • Real-time clock

Interface

Interface

  • 1 x 10/100Base-TX Ethernet
  • 2 x CAN
    • 1 x LIN interface
    • 802.11b/g/n/ac WiFi
    • USB 2.0 and OTG
    • 1 x RS 232
      • SIM card connector interface EU Variant
      • Penta Band LTE: 800/900/1800/2100/2600 MHz; FDD-Band (20,8,3,7,1)
      • Tri Band UMTS (WCDMA):900/1800/2100 MHz; FDD-Band (8,3,1)
      • Dual Band GSM/GPRS/EDGE: 900/1800 MHz US Variant
      • Quad Band LTE: 700/850/AWS (1700/2100)/1900 MHz; FDD-Band (17,5,4,2)
      • Tri Band UMTS (WCDMA): 850/AWS(1700/2100)/1900 MHz; FDD-Band (5,4,2)
      • Quad Band GSM/GPRS/EDGE: 850/900/1800/1900 MHz

Note

N/A Reverse polarity protection and protection of all external interfaces against short circuit to GND and BAT+.