Features and Benefits |
N/A
The OLF series of filters is designed to efficiently and cost effectively filter hydraulic oils, lubricating oils, cleaning fluids and coolants which are highly contaminated. The filters can be supplied either as individual filters or as ready-to-install offline units complete with optional motor and pump units. Lower Operating Costs Extended Element Service Life Cleaner, more efficient systems. |
Applications |
N/A
Typical applications include: Filling and flushing hydraulic units Filtration of fluids for hydraulic systems and test stands Filtration of cleaning fluids for parts washing machines Filtration of coolants |
Dimicron® Technology |
N/A Dimicron® technology, which incorporates membrane filtration and multi-disc construction, sets the OLF apart from conventional filters by providing it with exceptional dirt holding capacity and separation efficiency. Each filter element is able to capture and hold more than 1 pound of dirt, meaning that the OLF60, which uses four elements, will hold nearly 5 pounds of dirt. Membrane filtration provides the OLF with a separation efficiency over 99.9% for particles 2 micron and larger (ß2 > 1000) even in a single pass. |
Dimicron® Element |
N/A The synthetic membrane (2 µm absolute) provides a high filtration rating while the cellulose filter layer collects and holds the bulk of the dirt load. This combination results in excellent removal efficiency, even in a single pass, and extremely high dirt holding capacity. |
Housing Inlet and Outlet |
N/A 1 5/16 - 12UN (SAE 16) G1* |
Pump Inlet (Vane) |
N/A 1 1/16 -12UN (SAE 12) G3/4 |
Pump Inlet (Gear) |
N/A 1 1/16 -12UN (SAE 12) G3/4 |
Pump Inlet (Centrifugal) |
N/A 1 5/16-12UN (SAE 16) G1 |
Contamination Retention Capacity |
N/A 500 g1.1 lb |
Filter Element |
N/A N15DMxxx(1x) |
Filter Efficiency (ßx) |
N/A > 1000 |
Permissible Δp Across the Element |
N/A 72.5 psi |
Weight Element |
N/A 6.6 lb |
Material of Filter Housing |
N/A Stainless Steel |
Capacity of Pressure Vessel |
N/A 5.25 gal |
Maximum Operating Pressure Filter Housing |
N/A 85 psi |
Material of Seals-Housing (Standard) |
N/A Nitrile Butadiene Rubber (NBR) |
Weight Housing |
N/A 25 lb |
Fluid Temperature Range |
N/A 15 to 175 ºF |
Overall Height |
N/A 27 in |
Overall Length |
N/A 24 in |
Overall Width |
N/A 17.5 in |
Motor-Pump Flow Rating |
N/A 5 gpm |
Operating Pressure of the Pump |
N/A 65 psi |
Viscosity Range with Vane Pump |
N/A 75 to 2500 SUS |
Viscosity Range with Gear Pump |
N/A 75 to 5000 SUS |
Viscosity Range with Centrifugal Pump |
N/A 5 to 100 SUS |
Vane Pump Motor Capacity |
N/A 370 W |
Gear Pump Motor Capacity |
N/A 370 W |
Centrifugal Pump Motor Capacity |
N/A 370 W |
Vane Pump Weight |
N/A 17 lb |
Vane Gear Weight |
N/A 21 lb |
Centrifugal Pump Weight |
N/A 33 lb |
Material of Seals in Pumps (Standard) |
N/A Nitrile Butadiene Rubber (NBR) |
Model Code - Series |
N/A OLF = Stationary offline filter with integrated pressure gauge |
Model Code - Size |
N/A 15 = 1 elements |
Model Code - Flow Rate |
N/A 15 = 5 gpm Z = without pump |
Model Code - Pump |
N/A G = Gear pump S = Vane pump W = Centrifugal pump Z = Without motor-pump |
Electric Motor Voltage |
N/A L60 = 115 V, Single Phase O60 = 460 V, Three Phase Z = Without motor-pump |
Filter Element Size |
N/A N15DM002 = Dimicron® 2 µm Absolute N15DM010 = Dimicron® 10 µm Absolute N15DM020 = Dimicron® 20 µm Absolute N15DM030 = Dimicron® 30 µm Absolute |
Type of Clogging Indicator |
N/A BM = Differential visual VM2BM.1 C = Differential electrical VM2C.0 E = Standard gauge |
Supplementary Equipment |
N/A 12 = SAE adapters (BSPP connections are standard) MP = Integrated TestPoint for connection to FCU via Minimess Line V = Viton® Seals (NBR seals are standard) |