HAT 1400 is an absolute measuring singleturn angle sensor. Thanks to its compact design and its small diameter, the sensor is particularly suited for the integration inside of joints and in bolts. A connection with two screwing bores enables simple fixing of a flat lever without connection shaft. Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly. The sensors meet the safetymore
Unit of Measure

Specifications

Model Code Description

HAT 1425-F13-360L-P01-DK21-M04-S2PD-000

Industry Standards/Certifications

CE Mark: EN 61000-6-1 / -2 / -3 / -4

Measuring Range

0 to 360 º

Direction of Rotation

Counter Clockwise Rotation

Weight

0.366 lb

Material

Stainless Steel

Mounting Type

Fixing Ring

Operating Temperature [Min]

-40 ºC

Operating Temperature [Max]

85 ºC

Power Rating

1.4 W

Output Type

CANopen Safety

Resolution

14

Accuracy (At Room Temperature)

± 0.1º Typical, ± 0.2º Maximum

Accuracy (Over the Temperature Range)

± 0.05º / 10 K Typical, ± 0.1º / 10 K Maximum

Repeatability

≤ ± 0.05 º

E13 Mark

E13*10R05/01*15314*00

Vibration Resistance According to DIN EN 60068-2-6: 2010

7.5 mm (5 Hz ≤ f < 8.2 Hz), 2 g (8.2 Hz ≤ f < 2000 Hz)

Shock Resistance According to DIN EN 60068-2-27: 2011

20 g (11 ms in 3 Axes)

Degree of Protection

IP 67, IP 6K9K (Electronics)

Storage Temperature Range

-40 to 85 ºC

Residual Ripple of Supply Voltage

≤ 5%

Note

Reverse polarity protection of the supply voltage, overvoltage, override and short circuit protection are provided.

DC Power Supply

9 to 36 V

Axial Load [Max]

60 N

Radial Load [Max]

100 N

Performance Level

Based on PL - DIN EN ISO 13849-1:2008, PL d, Architecture Category 2

Safety Integrity Level

Based on SIL - DIN EN 61508:2010, SIL 2, Architecture 1oo1 / 1oo2

Communication Profile

CiA DS 301 V4.2.0 / DS 304 V1.0.1

NMT-Services

CiA DSP 302 V4.1

Layer Setting Services and Protocol

CiA DSP 305 V2.2

Encoder Device Profile

CiA DS 406 V3.2

Baud Rates

10 kbit/s to 1 Mbit/s According to DS305 V2.2

Transmission Services

PDO - Measured Value as 32 bit, Transfer Synchronous, Asynchronous, Cyclical

Node ID / Baud Rate

Adjustable via LSS

Electrical Connection

M12, 5 Pole

Pin Connection 1

Shield/Housing

Pin Connection 2

Ub+

Pin Connection 3

0 Voltage

Pin Connection 4

CAN High

Pin Connection 5

CAN Low