Automatic Backflushing Filter, 1 - 500 micron Conical Elements, for heavy oils and emulsions
Unit of Measure

Specifications

Type

N/A Automatic Backwash Filter

Material

N/A Cast-Iron

Dimensions

Size

N/A 4 in

Width

N/A 35.039 in890 mm

Height

N/A 50.079 in1272 mm

Depth

N/A 35.748 in908 mm