Polyester Multifilament Mesh, Steel Ring with Handle
Unit of Measure

Specifications

Type

N/A Bag Element

Size

N/A Size 2

Material

N/A Polyester Multifilament Mesh

Short Description

N/A Bag Housing and Elements

Package Type

N/A Box