Type |
N/A Isolation |
Style |
N/A Sandwich Valve |
Body Material |
N/A Carbon Steel |
Plating |
N/A Zinc |
Series |
N/A KHZ |
Mounting Type |
N/A Manifold |
Ambient Operating Temperature [Min] |
N/A -10 ºC14 ºF |
Ambient Operating Temperature [Max] |
N/A 80 ºC176 ºF |
Operating Pressure [Max] |
N/A 315 bar4569 psi |
O-Ring Material |
N/A Nitrile-Butadiene Rubber (NBR) |
Industry Standards/Certifications |
N/A CETOP, DIN 24340, DIN ISO 4401 |
Weight |
N/A 1.67 kg3.71 lb |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A BALL VALVES-HIGH PRESSURE (?3000 PSI) |
Product |
N/A BALL VALVES |