The Sandwich isolation valve allows for the isolation and locking of directional valves on a manifold. This results in a decrease in down time for hydraulic system repair and maintenance.
Unit of Measure

Specifications

Type

Isolation

Style

Sandwich Valve

Body Material

Carbon Steel

Plating

Zinc

Series

KHZ

Mounting Type

Manifold

Ambient Operating Temperature [Min]

-10 ºC14 ºF

Ambient Operating Temperature [Max]

80 ºC176 ºF

Operating Pressure [Max]

315 bar4569 psi

O-Ring Material

Nitrile-Butadiene Rubber (NBR)

Industry Standards/Certifications

CETOP, DIN 24340, DIN ISO 4403

Weight

5.35 kg11.80 lb

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Overall Length

5.63 in143 mm

Overall Width

2.76 in70 mm

Overall Height

4.35 in110.5 mm