Unit of Measure

Specifications

Type

Ball Valve

Model Code Description

HANDLE KIT OFS STL SW14

BUn

EA

Handle Codes

offset Steel

Material Handle

Steel

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES