Unit of Measure

Specifications

Model Code Description

KHP-25-1114-12X-A

Port Size

25

Operating Pressure [Max]

5000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Type

Ball Valve

Mounting Type

Manifold

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

25

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Spindle Seal

FPM (Floroelastomer) (standard)

Valve Operator

Handle

Material Handle

Aluminum

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

5.6 kg12.3 lb

Handle Codes

Offset Aluminum

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

BUn

EA

Dimensions

Connection Size

N/A

Dimension A

0.12 in3 mm

Dimension B

3.15 in80 mm

Diameter D

0.41 in10.5 mm

Diameter D1

0.65 in17 mm

Diameter D2

0.925 in23.5 mm

Dimension H

3.15 in80 mm

Dimension H1

5.55 in141 mm

Dimension L

5.32 in135 mm

Dimension L1

10 mm

Dimension SQ

0.55 in14 mm