• 1/4" - 2" Full Port Design
  • Carbon Steel or Stainless Steel Housings
  • Operating Pressure: to 7250 psi depending on valve size and seal materials selected
  • Temperature Range: 14 ºF to 176 ºF with standard materials up to maximum pressure rating. Extended temperature range -40 ºF to 392 ºF on request with special materials and reduced pressure rating
Unit of Measure

Specifications

Model Code Description

N/A KHM-50NPT-1133-09X-A

Connection Type

N/A NPT

Port Size

N/A 50

Operating Pressure [Max]

N/A 1500 psi

Material Body

N/A Carbon Steel

Material Spindle and Ball

N/A Carbon Steel

Material Ball Seal

N/A Polytetrafluoroethylene (PTFE) (1500 psi Max)

Material O-Ring

N/A Fluoroelastomer (FPM) (1500 psi Max)

Connection Standard

N/A ANSI/ASME 1.20.1 Taper Pipe Thread

Type

N/A Ball Valve

Flow Direction

N/A 2-Way

Housing Type

N/A Forged Housing

Nominal Size

N/A 50

Ball Plating

N/A Chrome Plated

Spindle Plating

N/A Zinc Plated

Material Spindle Seal

N/A Polytetrafluoroethylene (PTFE)

Valve Operator

N/A Without Handle

Material Housing

N/A Carbon Steel

Housing Surface Plating

N/A Zinc Plated

Note for Maximum Pressure

N/A Dependent upon valve and seal materials selected.

Weight

N/A 6.6 kg14.55 lb

Handle Codes

N/A Without Handle

Operating Temperature [Min]

N/A 14 ºF

Operating Temperature [Max]

N/A 176 ºF

Industry Standards/Certifications

N/A American National Standards Institute (ANSI)/American Society of Mechanical Engineers (ASME)

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

N/A BALL VALVES

Dimensions

Connection Size

N/A 2 NPT

Dimension A

N/A 12.00 in305 mm

Dimension B

N/A 4.13 in105 mm

Diameter D

N/A 1.89 in48 mm

Dimension H

N/A 5.18 in131.5 mm

Dimension H1

N/A 4.43 in112.5 mm

Dimension H2

N/A 0.47 in12 mm

Dimension H3

N/A 2.07 in52.5 mm

Dimension H4

N/A 6.46 in164 mm

Dimension L

N/A 5.51 in140 mm

Dimension SQ

N/A 0.67 in17 mm

Pipe Size

N/A 2 in

Pipe Diameter

N/A 2.375 in