Unit of Measure

Specifications

Model Code Description

KHP-20-1114-16X-A-L

Port Size

20

Operating Pressure [Max]

5000 psi

Material Body

Carbon Steel

Material Spindle and Ball

Carbon Steel

Material Ball Seal

Polyacetal (Standard)

Material O-Ring

Fluoroelastomer (FPM) (Standard)

Type

Ball Valve

Mounting Type

Manifold

Flow Direction

2-Way

Housing Type

Block Housing

Nominal Size

20

Ball Plating

Chrome Plated

Spindle Plating

Zinc Plated

Material Spindle Seal

FPM (Floroelastomer) (standard)

Valve Operator

Handle

Material Handle

Steel

Material Housing

Carbon Steel

Housing Surface Plating

Zinc Plated

Locking Device Option

Locking Device

Note for Maximum Pressure

Dependent upon valve and seal materials selected.

Weight

3.7 kg8.2 lb

Handle Codes

offset Steel

Operating Temperature [Min]

14 ºF

Operating Temperature [Max]

176 ºF

BUn

EA

Division

ACCESSORIES

Product Group Family

BALL VALVES-HIGH PRESSURE (?3000 PSI)

Product

BALL VALVES

Dimensions

Connection Size

N/A

Dimension A

0.12 in3 mm

Dimension B

2.76 in70 mm

Diameter D

0.41 in10.5 mm

Diameter D1

0.65 in16.5 mm

Diameter D2

0.787 in20 mm

Dimension H

2.76 in70 mm

Dimension H1

5.16 in131 mm

Dimension L

4.61 in117 mm

Dimension L1

10 mm

Dimension SQ

0.55 in14 mm